/content/sps/ca/en/search-results.html

    lvdts

    Model MVL7 AC-AC Displacement Transducer

    Long Stroke Displacement Transducer

    Overview

    Model MVL7 (free unguided armature) ac-ac long stroke displacement transducer is designed for measuring static and dynamic displacements from ±0.5 in to ±8.0 in. This model achieves an impressive 0.25 % full scale non-linearities. Displacement transducer bodies and probes are constructed of stainless steel for durability in harsh, industrial environments.

    Features

    • 0.25% non-linearity
    • Stainless steel construction
    • Enhanced immunity to electrical noise
    • Infinite resolution
    • 12,7mm to 203,2mm [0.5 in to 8.0 in] range
    • -58°F to 257°F operating range (standard)
    • Free unguided armature
    • Not RoHS compliant
    Specifications
    eBook
    Name
    Description
    File Size
    Date
    Size
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-5653-01
    BY125HP:MODEL MVL7, +- 0.5 IN
    060-5653-01
    BY125HP:MODEL MVL7, +- 0.5 IN
    060-5653-04
    BY125HS:MODEL MVL7, +- 3 IN
    060-5653-04
    BY125HS:MODEL MVL7, +- 3 IN
    060-5653-05
    BY125HT:MODEL MVL7, +- 4 IN
    060-5653-05
    BY125HT:MODEL MVL7, +- 4 IN
    060-5653-07
    BY125HV:MODEL MVL7, +- 8 IN
    060-5653-07
    BY125HV:MODEL MVL7, +- 8 IN
    060-R670-01
    060-R670-01:MODEL MVL7 +- 2 IN
    060-R670-01
    060-R670-01:MODEL MVL7 +- 2 IN
    060-R670-02
    060-R670-02:MODEL MVL7, +- 3 IN
    060-R670-02
    060-R670-02:MODEL MVL7, +- 3 IN