/content/sps/ca/en/search-results.html

    load cells

    Model 73 Low Profile Load Cell

    Precision Fatigue-Rated Low Profile Load Cell

    Overview

    Honeywell’s Model 73 load cells are engineered for applications such as materials or product fatigue testing, which involve an extremely large number of cycles or occasional overload conditions. These fatigue rated load cells have load ranges from 50 lbs to 200,000 lbs and achieve a non-linearity of 0.1% full scale. The superior design of these bonded foil, strain gage compression load cells permits a fatigue life of 1 billion cycles (zero to full scale). Model 73 measures compression only. It must be used on a smooth flat surface to achieve rated specifications. The load button on Model 73 is an integral part of the load cell and cannot be removed or changed. Model 73 utilizes two stabilizing diaphragms, which are welded to the sensing member to reduce off-center and side-loading effects.

    Features

    • 0.10 % accuracy
    • 50 lb to 200000 lb
    • mV/V output (standard); 4 mA to 20 mA or 0 Vdc to 5 Vdc (optional) output
    • Stainless steel
    • Double diaphragm design
    • Enhanced overload capacity
    • Intrinsically safe available (2N option only) (Range dependent; consult factory. Termination dependent; consult factory)
    • CE approved (Internal amp and termination dependent; consult factory)
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-1711-01-01
    BL113CR,1G,2U,6A,15A:MODEL 73, 500 LBS
    060-1711-01-01
    BL113CR,1G,2U,6A,15A:MODEL 73, 500 LBS
    060-1711-04-01
    BL113BN,1A,2U,6A,9A,15A:MODEL 73, 50 LBS
    060-1711-04-01
    BL113BN,1A,2U,6A,9A,15A:MODEL 73, 50 LBS
    060-1730-03-01
    BL113CV,1G,2U,6A,15A:MODEL 73, 1,000 LBS
    060-1730-03-01
    BL113CV,1G,2U,6A,15A:MODEL 73, 1,000 LBS
    060-1730-04
    BL113DL,1A,2U,6A,15A:MODEL 73, 2,000 LBS
    060-1730-04
    BL113DL,1A,2U,6A,15A:MODEL 73, 2,000 LBS
    060-2537-04
    BL113EP,1A,2U,6B,15A:MODEL 73, 50,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2537-04
    BL113EP,1A,2U,6B,15A:MODEL 73, 50,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2537-08
    BL113DV,1A,2U,6B,15A:MODEL 73, 10,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2537-08
    BL113DV,1A,2U,6B,15A:MODEL 73, 10,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2537-13
    BL113DN,1A,2U,6B,15A:MODEL 73, 3,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2537-13
    BL113DN,1A,2U,6B,15A:MODEL 73, 3,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2537-15
    BL113DT,1A,2U,6B,15A:MODEL 73, 7,500 LBS
    060-2537-15
    BL113DT,1A,2U,6B,15A:MODEL 73, 7,500 LBS
    060-3229-02
    BL113ET,1A,2U,6B,15A:MODEL 73, 100,000
    060-3229-02
    BL113ET,1A,2U,6B,15A:MODEL 73, 100,000
    060-3296-01
    BL113DL,2A,45X  MODEL 73,  2,000 LBS.
    060-3296-01
    BL113DL,2A,45X  MODEL 73,  2,000 LBS.