/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    load cells

    Model 43

    Precision Low Profile Load Cell

    Overview

    Model 43 is a low profile "pancake" type load cells. These bonded foil, strain gage load cells are engineered to measure loads from 5 lb to 500,000 lb. The compression-only Model 43 has a load button which is fixed as an integral part of the load cell and cannot be removed or changed. It provides high performance in non-linearity, hysteresis, and repeatability specifications for such applications as tube mills, extruding processes and weighing. Each unit has a welded construction and can be hermetically sealed for added durability. Model 43 is available with optional 0 Vdc to 5 Vdc or 4 mA to 20 mA output.

    Features

    • 0.10 % accuracy
    • 5 lb to 500000 lb
    • mV/V output (standard); 0 Vdc to 5 Vdc or 4 mA to 20 mA (optional)
    • Stainless steel
    • Double diaphragm design
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0825-12
    AL112MN,1A,2U,6A,15A:MODEL 43, 1,000 N
    060-0825-12
    AL112MN,1A,2U,6A,15A:MODEL 43, 1,000 N
    060-0826-01
    AL112DL,1A,2U,6A,15A:MODEL 43, 2,000 LBS
    060-0826-01
    AL112DL,1A,2U,6A,15A:MODEL 43, 2,000 LBS
    060-0826-03
    AL112DN,1A,2U,6A,15A:MODEL 43, 3,000 LBS
    060-0826-03
    AL112DN,1A,2U,6A,15A:MODEL 43, 3,000 LBS
    060-0826-05-04
    AL112DR,1A,2U,6A,9B,15A:MODEL 43, 5,000
    060-0826-05-04
    AL112DR,1A,2U,6A,9B,15A:MODEL 43, 5,000
    060-0828-02
    AL112EL,1A,2U,6B,15A:MODEL 43, 20,000
    060-0828-02
    AL112EL,1A,2U,6B,15A:MODEL 43, 20,000
    060-0828-04
    AL112EM,1A,2U,6B,15A:MODEL 43, 25,000
    060-0828-04
    AL112EM,1A,2U,6B,15A:MODEL 43, 25,000
    060-0828-05-01
    AL112EP,1C,2U,6B,15A:MODEL 43, 50,000
    060-0828-05-01
    AL112EP,1C,2U,6B,15A:MODEL 43, 50,000
    060-0828-12-09
    AL112EN,1C,2U,6B,15A:MODEL 43, 30,000
    060-0828-12-09
    AL112EN,1C,2U,6B,15A:MODEL 43, 30,000
    060-3903-07
    AL112DV,1A,2U,6A,15A:MODEL 43, 10,000
    060-3903-07
    AL112DV,1A,2U,6A,15A:MODEL 43, 10,000
    060-3903-08-01
    AL112ER,1I,2U,6A,15A:MODEL 43, 75,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-3903-08-01
    AL112ER,1I,2U,6A,15A:MODEL 43, 75,001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058