/content/sps/ca/en/search-results.html

    load cells

    Model 3719 Bolt and engine mount force sensor

    Bolt and engine mount force sensor. Compact and high output. Insensitive to bolt and nut applied torque.

    Overview

    The bolt force sensor is another unique transducer which is essentially a hollow-compression strain gage load cell. It is designed to be used with most strain gage indicators. The bolt force sensor is a three-piece assembly consisting of: 1. a large hardened and ground flat washer with one side beveled, 2. the sensor, and 3. a small hardened and ground washer. The three pieces are assembled for various applications.

    The large washer isolates the sensor from the force application tool. The beveled hole in this washer, which always faces away from the sensor, provides clearance for the bolt head radius. When a torque wrench is used, a torque vs. clamp force curve can be generated. The 3719 bolt force sensor is designed for use in fastener testing where the compression loading of the sensor is induced by the tensile loading of the fastener. The bolt force sensor must be used with the size fastener for which it was designed.

    Features
    • Compact
    • High output
    • Standard models for bolts size no. 6 thru 2 in and up to 20 mm
    • Sensor and washers - carpenter 440C stainless steel
    • Sensitive to neither bolt nor nut-applied torque
    Specifications

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Energy
      • Manufacturing
    • Industry : Aerospace|Energy|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3719 Bolt Force Sensor Datasheet
    application/pdf 357.54 KB
    8/13/2025
    357.54 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Bolt Force Sensor - Model 3719 Operating and Service Manual
    application/pdf 440.48 KB
    1/15/2026
    440.48 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3719 Bolt Force Sensor Datasheet
    application/pdf 357.54 KB
    8/13/2025
    357.54 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Bolt Force Sensor - Model 3719 Operating and Service Manual
    application/pdf 440.48 KB
    1/15/2026
    440.48 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 3719 Bolt Force Sensor Datasheet
    357.54 KB
    8/13/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Bolt Force Sensor - Model 3719 Operating and Service Manual
    440.48 KB
    1/15/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3719-1000
    3719-1000-80K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-1000
    3719-1000-80K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-10MM
    3719-10MM-46KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-10MM
    3719-10MM-46KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-1125
    3719-1125-90K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-1125
    3719-1125-90K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-1250
    3719-1250-125K,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-1250
    3719-1250-125K,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-12MM
    3719-12MM-67KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-12MM
    3719-12MM-67KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-138
    3719-138-1.2K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-138
    3719-138-1.2K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-14MM
    3719-14MM-102KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-14MM
    3719-14MM-102KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3719-164
    3719-164-1.8K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-164
    3719-164-1.8K,1AD,2U,6AG,15C:MODEL 3719,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-16MM
    3719-16MM-135KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3719-16MM
    3719-16MM-135KN,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3719-1750
    3719-1750-260K,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185
    3719-1750
    3719-1750-260K,1AD,2U,6AG,15C:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-3719-washers-load-400x400-front-ciid-181185