/content/sps/ca/en/search-results.html

    load cells

    Model 3632 Donut Load Cell

    Compression only. Range of 25,000 lb, 50,000 lb & 100,000 lb. ±0.25 %FS accuracy. Compact carbon steel column construction.

    Overview

    Model 3632 compression donut load cell features a smooth thru-hole design for use in applications which require the load structure to pass through the cell. The hollow load cells are available for compression only loads in capacities of 25,000 lb, 50,000 lb and 100,000 lb. For optimum performance, this load cell must be mounted between load surfaces which are flat and parallel.

    Features
    • 25000 lb to 100000 lb range
    • Thru-hole design
    • Compact column construction
    • mV/V output
    • 0.15 % linearity
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3632 Compression Donut Load Cell Datasheet
    application/pdf 283.88 KB
    8/11/2025
    283.88 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3632 Outline Drawing
    application/pdf 47.8 KB
    7/17/2021
    47.8 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3632 Compression Donut Load Cell Datasheet
    application/pdf 283.88 KB
    8/11/2025
    283.88 KB
    Model 3632 Outline Drawing
    application/pdf 47.8 KB
    7/17/2021
    47.8 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 3632 Compression Donut Load Cell Datasheet
    283.88 KB
    8/11/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 3632 Outline Drawing
    47.8 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3632-100K
    3632-100K,1AD,2U,6AB,15A:MODEL 3632,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3632-100K
    3632-100K,1AD,2U,6AB,15A:MODEL 3632,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547