/content/sps/ca/en/search-results.html

    load cells

    Model 3397 Pancake Load Cell

    Tension/compression low profile load cells. 25 lb, 50 lb, 100 lb, 200 lb, & 300 lb capacities. ±0.07% full-scale accuracy.

    Overview

    Honeywell's cost-effective, general purpose, carbon steel, pancake load cells offer a compact design that features exceptional structural capability to withstand extraneous loads, such as torque, bending movements and side loads combined with a high degree of accuracy for general purpose applications.

    Designed to measure tension/compression, these load cells have enhanced accuracies up to 0.07 % and have measurement ranges from 5 lb up to 100,000 lb. Fatigue-resistant and fatigue-rated models for use with applications with extremely high cycle counts are available. Need special modifications or a custom design? Call us to discuss your requirements.

    Features
    • Up to 0.05 % accuracy
    • 25 lb to 300 lb range
    • Low sensitivity to extraneous loads
    • Low deflection
    • Built-in temperature compensation
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 3397 Pancake Load Cell Datasheet
    application/pdf 237.54 KB
    8/13/2025
    237.54 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Tension and Compression Load Cell - Model 3397 Operating and Service Manual
    application/pdf 2.71 MB
    1/15/2026
    2.71 MB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 3397 Outline Drawing
    application/pdf 42.25 KB
    7/17/2021
    42.25 KB
    Model 3397 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 3397 Front View
    image/png 93.67 KB
    7/17/2021
    93.67 KB
    Model 3397 Bottom View
    image/png 126.46 KB
    7/17/2021
    126.46 KB
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model 3397 Pancake Load Cell Datasheet
    application/pdf 237.54 KB
    8/13/2025
    237.54 KB
    Model 3397 Front View
    image/png 93.67 KB
    7/17/2021
    93.67 KB
    Model 3397 Outline Drawing
    application/pdf 42.25 KB
    7/17/2021
    42.25 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 3397 Bottom View
    image/png 126.46 KB
    7/17/2021
    126.46 KB
    Tension and Compression Load Cell - Model 3397 Operating and Service Manual
    application/pdf 2.71 MB
    1/15/2026
    2.71 MB
    Model 3397 External Wiring Diagram
    application/pdf 163.05 KB
    8/13/2025
    163.05 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Model 3397 Pancake Load Cell Datasheet
    237.54 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Tension and Compression Load Cell - Model 3397 Operating and Service Manual
    2.71 MB
    1/15/2026
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 3397 Outline Drawing
    42.25 KB
    7/17/2021
    Model 3397 External Wiring Diagram
    163.05 KB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model 3397 Front View
    93.67 KB
    7/17/2021
    Model 3397 Bottom View
    126.46 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    043-1545-01
    MASTER:RF CABLE ASSEMBLY,13.56MHZ(14.6
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    043-1545-01
    MASTER:RF CABLE ASSEMBLY,13.56MHZ(14.6
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    060-CS45053251198
    AKW500GZY:MODEL AK, 500 PSIG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    060-CS45053251198
    AKW500GZY:MODEL AK, 500 PSIG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    060-SQF41203-01
    TQ3661 TWG LOW RANGE, 0.03 - 0.3 IN OZS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    060-SQF41203-01
    TQ3661 TWG LOW RANGE, 0.03 - 0.3 IN OZS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    32332297-001
    CONNECTOR ELECTRICAL HPM WIRE HARNESS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    32332297-001
    CONNECTOR ELECTRICAL HPM WIRE HARNESS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    32347552-001
    CONNECTOR ELECTRICAL HPM WIRE HARNESS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    32347552-001
    CONNECTOR ELECTRICAL HPM WIRE HARNESS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3274-20K
    LEBOW MODEL 3274-20K
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3274-20K
    LEBOW MODEL 3274-20K
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-100
    Model 3397, 100 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-100
    Model 3397, 100 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-1KN
    LEBOW MODEL 3397-1KN LOAD CELL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-1KN
    LEBOW MODEL 3397-1KN LOAD CELL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-200
    Model 3397, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-200
    Model 3397, 200 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-25
    Model 3397, 25 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052
    3397-25
    Model 3397, 25 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mVV), Bendix PT02H-10-6P Electrical connector, Horizontal Electrical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3397-load-400x400-front-ciid-162052