/content/sps/ca/en/search-results.html

    load cells

    Model 31 High Range Precision Miniature Load Cell

    Miniature load cells. Rugged double diaphragm capacity: ≤100 lb: single diaphragm: >100 lb. Male thread attachments.

    Overview

    Honeywell miniature load cells are designed to fit into systems with limited space or tight clearances. The Model 31 series are Honeywell's highest accuracy, rugged, miniature load cells designed to measure both tension and compression load forces from 50 g to up to 10,000 lb or 0.5 N up to 50,000 N, with high accuracies of 0.15 % to 0.25 % full scale.

    The all-welded, stainless steel construction is designed to eliminate or reduce to a minimum the effect of off-axis loads. Can be completely welded for underwater applications. If you need special modifications or a complete custom design to meet your unique requirements, please contact us.

    Features
    • Miniature sizes ranging from 12,7 mm to 35,05 mm in diameter and from 11,43 mm to 38,1 mm height
    • Load range measurements: 50 gs to 10,000 lb: 0.5 N to 5,000 N: or 5 lb to 50,000 lb
    • Stainless steel construction: All-welded option available for underwater applications
    • High accuracies of 0.15 % to 0.25 % full scale
    • mV/V output
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Low, Medium, and High Range Precision Miniature Load Cell
    application/pdf 548.5 KB
    11/13/2025
    548.5 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Model 31 Installation Drawing
    application/pdf 130.13 KB
    7/17/2021
    130.13 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 31 Outline Drawing 250 lb to 1000 lb
    application/pdf 111.94 KB
    7/17/2021
    111.94 KB
    Model 31 External Wiring Diagram
    application/pdf 16.27 KB
    8/13/2025
    16.27 KB
    Model 31 Outline Drawing 7500 lb to 10000 lb
    application/pdf 49.81 KB
    7/17/2021
    49.81 KB
    Model 31 Outline Drawing 2000 lb to 3000 lb
    application/pdf 70.53 KB
    7/17/2021
    70.53 KB
    Model 31 Outline Drawing 1000 g to 10 lb
    application/pdf 133.34 KB
    7/17/2021
    133.34 KB
    Model 31 Outline Drawing 50 g to 250 g
    application/pdf 147.19 KB
    7/17/2021
    147.19 KB
    Model 31 Outline Drawing 4000 lb to 5000 lb
    application/pdf 90.83 KB
    7/17/2021
    90.83 KB
    Model 31 Outline Drawing 25 lb to 100 lb
    application/pdf 123.29 KB
    7/17/2021
    123.29 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 31 High Top View
    image/png 96.74 KB
    7/17/2021
    96.74 KB
    Model 31 Mid 5 lb Top View
    image/png 82 KB
    7/17/2021
    82 KB
    Model 31 Mid 50 lb Angle View
    image/png 39.9 KB
    7/17/2021
    39.9 KB
    Model 31 Mid 50 lb Top View
    image/png 71.56 KB
    7/17/2021
    71.56 KB
    Model 31 High Front View
    image/png 100.04 KB
    7/17/2021
    100.04 KB
    Model 31 Low Top View
    image/png 100.69 KB
    7/17/2021
    100.69 KB
    Model 31 Low Front View
    image/png 74.1 KB
    7/17/2021
    74.1 KB
    Model 31 High Front View 2
    image/png 75.47 KB
    7/17/2021
    75.47 KB
    Model 31 Mid 5 lb Back View
    image/png 67.33 KB
    7/17/2021
    67.33 KB
    Model 31 Mid 5 lb Front View
    image/png 70.29 KB
    7/17/2021
    70.29 KB
    Model 31 Mid 50 lb Front View
    image/png 56.23 KB
    7/17/2021
    56.23 KB
    Model 31 High Angle View
    image/png 105.35 KB
    7/17/2021
    105.35 KB
    Model 31 Mid 5 lb Side View
    image/png 71.94 KB
    7/17/2021
    71.94 KB
    Model 31 Low Side View
    image/png 88.11 KB
    7/17/2021
    88.11 KB
    Name
    Description
    File Size
    Date
    Size
    Model 31 Outline Drawing 250 lb to 1000 lb
    application/pdf 111.94 KB
    7/17/2021
    111.94 KB
    Model 31 Installation Drawing
    application/pdf 130.13 KB
    7/17/2021
    130.13 KB
    Low, Medium, and High Range Precision Miniature Load Cell
    application/pdf 548.5 KB
    11/13/2025
    548.5 KB
    Model 31 High Top View
    image/png 96.74 KB
    7/17/2021
    96.74 KB
    Model 31 External Wiring Diagram
    application/pdf 16.27 KB
    8/13/2025
    16.27 KB
    Model 31 Mid 5 lb Top View
    image/png 82 KB
    7/17/2021
    82 KB
    Model 31 Outline Drawing 7500 lb to 10000 lb
    application/pdf 49.81 KB
    7/17/2021
    49.81 KB
    Model 31 Mid 50 lb Angle View
    image/png 39.9 KB
    7/17/2021
    39.9 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Model 31 Mid 50 lb Top View
    image/png 71.56 KB
    7/17/2021
    71.56 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 31 High Front View
    image/png 100.04 KB
    7/17/2021
    100.04 KB
    Model 31 Low Top View
    image/png 100.69 KB
    7/17/2021
    100.69 KB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    Model 31 Low Front View
    image/png 74.1 KB
    7/17/2021
    74.1 KB
    Model 31 Outline Drawing 2000 lb to 3000 lb
    application/pdf 70.53 KB
    7/17/2021
    70.53 KB
    Model 31 Outline Drawing 1000 g to 10 lb
    application/pdf 133.34 KB
    7/17/2021
    133.34 KB
    Model 31 Outline Drawing 50 g to 250 g
    application/pdf 147.19 KB
    7/17/2021
    147.19 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 31 High Front View 2
    image/png 75.47 KB
    7/17/2021
    75.47 KB
    Model 31 Outline Drawing 4000 lb to 5000 lb
    application/pdf 90.83 KB
    7/17/2021
    90.83 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 31 Mid 5 lb Back View
    image/png 67.33 KB
    7/17/2021
    67.33 KB
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Model 31 Mid 5 lb Front View
    image/png 70.29 KB
    7/17/2021
    70.29 KB
    Model 31 Mid 50 lb Front View
    image/png 56.23 KB
    7/17/2021
    56.23 KB
    Model 31 High Angle View
    image/png 105.35 KB
    7/17/2021
    105.35 KB
    Model 31 Mid 5 lb Side View
    image/png 71.94 KB
    7/17/2021
    71.94 KB
    Model 31 Outline Drawing 25 lb to 100 lb
    application/pdf 123.29 KB
    7/17/2021
    123.29 KB
    Model 31 Low Side View
    image/png 88.11 KB
    7/17/2021
    88.11 KB
    Name
    Description
    File Size
    Date
    Size
    Low, Medium, and High Range Precision Miniature Load Cell
    548.5 KB
    11/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 31 Installation Drawing
    130.13 KB
    7/17/2021
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Model 31 Outline Drawing 250 lb to 1000 lb
    111.94 KB
    7/17/2021
    Model 31 External Wiring Diagram
    16.27 KB
    8/13/2025
    Model 31 Outline Drawing 7500 lb to 10000 lb
    49.81 KB
    7/17/2021
    Model 31 Outline Drawing 2000 lb to 3000 lb
    70.53 KB
    7/17/2021
    Model 31 Outline Drawing 1000 g to 10 lb
    133.34 KB
    7/17/2021
    Model 31 Outline Drawing 50 g to 250 g
    147.19 KB
    7/17/2021
    Model 31 Outline Drawing 4000 lb to 5000 lb
    90.83 KB
    7/17/2021
    Model 31 Outline Drawing 25 lb to 100 lb
    123.29 KB
    7/17/2021
    Solutions for Infusion Pumps
    2.35 MB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Space Solutions With Down-to-Earth Applications
    15.2 MB
    8/13/2025
    Model 31 High Top View
    96.74 KB
    7/17/2021
    Model 31 Mid 5 lb Top View
    82 KB
    7/17/2021
    Model 31 Mid 50 lb Angle View
    39.9 KB
    7/17/2021
    Model 31 Mid 50 lb Top View
    71.56 KB
    7/17/2021
    Model 31 High Front View
    100.04 KB
    7/17/2021
    Model 31 Low Top View
    100.69 KB
    7/17/2021
    Model 31 Low Front View
    74.1 KB
    7/17/2021
    Model 31 High Front View 2
    75.47 KB
    7/17/2021
    Model 31 Mid 5 lb Back View
    67.33 KB
    7/17/2021
    Model 31 Mid 5 lb Front View
    70.29 KB
    7/17/2021
    Model 31 Mid 50 lb Front View
    56.23 KB
    7/17/2021
    Model 31 High Angle View
    105.35 KB
    7/17/2021
    Model 31 Mid 5 lb Side View
    71.94 KB
    7/17/2021
    Model 31 Low Side View
    88.11 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    050-0805-01
    TRANSMITTERLOAD311032 x 832
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    050-0805-01
    TRANSMITTERLOAD311032 x 832
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0544-02-01
    AL311CR,1A,2U,4A,6E,9A,15C:MODEL 31,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0544-02-01
    AL311CR,1A,2U,4A,6E,9A,15C:MODEL 31,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-02
    AL312AV,1A,2U,6AM,15C:MODEL 34, 10 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-02
    AL312AV,1A,2U,6AM,15C:MODEL 34, 10 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-05
    AL312BN,1A,2U,6E,15C:MODEL 34, 50 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-05
    AL312BN,1A,2U,6E,15C:MODEL 34, 50 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-05-03
    AL312BN,1A,2U,6E,15C,30B:MODEL 34, 50
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-05-03
    AL312BN,1A,2U,6E,15C,30B:MODEL 34, 50
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-06-03
    AL312BR,1A,2U,6E,15C,30B:MODEL 34, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-06-03
    AL312BR,1A,2U,6E,15C,30B:MODEL 34, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-06-04
    AL312BR,1A,2U,6E,15C,30A:MODEL 34, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-06-04
    AL312BR,1A,2U,6E,15C,30A:MODEL 34, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-14-05
    AL312AR,1A,2U,6AMB,9A,15C,30B:MODEL 34,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-14-05
    AL312AR,1A,2U,6AMB,9A,15C,30B:MODEL 34,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-19
    AL312LC,1A,2U,6E,15C:MODEL 34, 10 KG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-0911-19
    AL312LC,1A,2U,6E,15C:MODEL 34, 10 KG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1426-02
    Model 31 Load Cell:, 1000 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1426-02
    Model 31 Load Cell:, 1000 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469