/content/sps/ca/en/search-results.html

    load cells

    Model 152 Beam Load Cell

    Models 151/152 S-Beam load cells combine compact structure with enhanced precision and rigorous testing for tension and compression measurement. The Model 152 uses aluminum for lower capacities of 50 N and 100 N at ±0.03 % full scale.

    Overview

    Honeywell Models 151/152 S-Beam Load Cells combine compact structure with enhanced precision and rigorous testing to form a reliable and durable tension and compression force transducer. The one-piece design achieves an accuracy of ±0.03 % full scale. The lower capacity (50 N and 100 N) Models 152 (Order Code CA152) are constructed from aluminum: whereas higher capacity load cells Models 151 (250 N to 50K N) are made with alloy steel (Order Code CA151). Models 151/152 load cells help keep equipment and specimens safe, as well as minimize test time and maintenance through reliable force measurement.

    Value to Customers
    • Wide capacity range: 50 N to 50K N
    • Standard accuracy of ±0.03 %FS
    • 5-points calibration in tension and compression
    Differentiators
    • Tension and compression calibration
    • 5-points calibration data
    • Mechanical shock tested 50 g peak to IEC 60068-2-27
    • Vibration tested to IEC 60068-2-6
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
    application/pdf 344.2 KB
    8/13/2025
    344.2 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    152 lowres photo
    image/jpeg 16.6 KB
    7/17/2021
    16.6 KB
    152 highres photo
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Model 152 Front View
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    152 lowres photo
    image/jpeg 16.6 KB
    7/17/2021
    16.6 KB
    152 highres photo
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Model 152 Front View
    image/jpeg 89.07 KB
    7/17/2021
    89.07 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
    application/pdf 344.2 KB
    8/13/2025
    344.2 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
    344.2 KB
    8/13/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    152 lowres photo
    16.6 KB
    7/17/2021
    152 highres photo
    89.07 KB
    7/17/2021
    Model 152 Front View
    89.07 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-N166-01-01
    MODEL LP, 30,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-s-beam-load-cell-model-152-1500-ciid-162173
    060-N166-01-01
    MODEL LP, 30,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-s-beam-load-cell-model-152-1500-ciid-162173