/content/sps/ca/en/search-results.html

    load cells

    Model 13 Subminiature Load Cell

    Subminiature compression load cells. Capacities from 150 g to 1,000 lb. ±0.8% full-scale accuracy. Stainless steel, single diaphragm design.

    Overview

    The Model 13 (compression only) subminiature load cell is designed to measure load ranges from 150 grams to 1,000 lbs. With subminiature dimensions, including diameters from 0.38 in to 0.75 in and heights of 0.13 in to 0.25 in, these units are easily incorporated into systems having limited space. Model 13 combines high-frequency response and low deflection to achieve a combined non-linearity and hysteresis of 0.25 % to 0.5 % full scale. A balance module is included in the load cell̵7:s lead wire cable for temperature compensation and should not be removed.

    Features
    • 150 g to 1000 lb
    • 0.7 % accuracy
    • mV/V output
    • Subminiature design
    • Single diaphragm construction
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for Model 13 Subminiature Load Cell
    application/pdf 271.57 KB
    11/17/2025
    271.57 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 13 Outline Drawing 100 lb to 250 lb
    application/pdf 117.6 KB
    7/17/2021
    117.6 KB
    Model 13 Outline Drawing 150 g to 500 g
    application/pdf 163.08 KB
    7/17/2021
    163.08 KB
    Model 13 Outline Drawing 1000 g to 10 lb
    application/pdf 147.43 KB
    7/17/2021
    147.43 KB
    Model 13 Outline Drawing 500 lb to 1000 lb
    application/pdf 51.71 KB
    7/17/2021
    51.71 KB
    Model 31 External Wiring Diagram
    application/pdf 16.27 KB
    8/13/2025
    16.27 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 13 Front View
    image/png 64.23 KB
    7/17/2021
    64.23 KB
    Model 13 Top View
    image/png 42.37 KB
    7/17/2021
    42.37 KB
    Model 13 Top Angle View
    image/png 39.23 KB
    7/17/2021
    39.23 KB
    Name
    Description
    File Size
    Date
    Size
    Model 13 Outline Drawing 100 lb to 250 lb
    application/pdf 117.6 KB
    7/17/2021
    117.6 KB
    Model 13 Outline Drawing 150 g to 500 g
    application/pdf 163.08 KB
    7/17/2021
    163.08 KB
    Model 13 Outline Drawing 1000 g to 10 lb
    application/pdf 147.43 KB
    7/17/2021
    147.43 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Model 13 Outline Drawing 500 lb to 1000 lb
    application/pdf 51.71 KB
    7/17/2021
    51.71 KB
    Data Sheet for Model 13 Subminiature Load Cell
    application/pdf 271.57 KB
    11/17/2025
    271.57 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 13 Front View
    image/png 64.23 KB
    7/17/2021
    64.23 KB
    Model 13 Top View
    image/png 42.37 KB
    7/17/2021
    42.37 KB
    Model 13 Top Angle View
    image/png 39.23 KB
    7/17/2021
    39.23 KB
    Model 31 External Wiring Diagram
    application/pdf 16.27 KB
    8/13/2025
    16.27 KB
    Name
    Description
    File Size
    Date
    Size
    Data Sheet for Model 13 Subminiature Load Cell
    271.57 KB
    11/17/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 13 Outline Drawing 100 lb to 250 lb
    117.6 KB
    7/17/2021
    Model 13 Outline Drawing 150 g to 500 g
    163.08 KB
    7/17/2021
    Model 13 Outline Drawing 1000 g to 10 lb
    147.43 KB
    7/17/2021
    Model 13 Outline Drawing 500 lb to 1000 lb
    51.71 KB
    7/17/2021
    Model 31 External Wiring Diagram
    16.27 KB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Model 13 Front View
    64.23 KB
    7/17/2021
    Model 13 Top View
    42.37 KB
    7/17/2021
    Model 13 Top Angle View
    39.23 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-1300-13
    AL322BN,1A,2U,4A,6AM,15C:MODEL 13, 50
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1300-13
    AL322BN,1A,2U,4A,6AM,15C:MODEL 13, 50
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1300-22
    AL322MK,1A,2U,4A,6AM,15C:MODEL 13, 50 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1300-22
    AL322MK,1A,2U,4A,6AM,15C:MODEL 13, 50 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1300-25
    AL322AT,1A,2U,4A,6AM,15C:MODEL 13, 5 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1300-25
    AL322AT,1A,2U,4A,6AM,15C:MODEL 13, 5 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1390-15
    AL322AL,1A,2U,4A,6AM,15C:MODEL 13, 150 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1390-15
    AL322AL,1A,2U,4A,6AM,15C:MODEL 13, 150 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1518-01
    BL410EQ,1X,2X,6X,7X 40,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1518-01
    BL410EQ,1X,2X,6X,7X 40,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1518-01-01
    BL410EQ,1X,2X,6X,7X 40,000 LBS.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1518-01-01
    BL410EQ,1X,2X,6X,7X 40,000 LBS.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1519-00
    AMP, IN-LINE,WAI PN 114571-001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-1519-00
    AMP, IN-LINE,WAI PN 114571-001
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2443-02
    Model 13 Load Cell:, 1000 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2443-02
    Model 13 Load Cell:, 1000 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2443-02-13
    AL322AR,1A,2U,6AMB,15C:MODEL 13, 1000 GM
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2443-02-13
    AL322AR,1A,2U,6AMB,15C:MODEL 13, 1000 GM
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2443-02-14
    AL322AR,1A,2U,6AM,9A,15C:MODEL 13,1000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129
    060-2443-02-14
    AL322AR,1A,2U,6AM,9A,15C:MODEL 13,1000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-13-load-400x400-top-angle-ciid-161129