/content/sps/ca/en/search-results.html

    load cells

    Model 129 Load Cell

    The Model 129 load cell is a compact, high precision tension force transducer. Its one-piece S-shaped design achieves 0.02 % full scale maximum non-linearity across 1,000 kg to 5,000 kg in nickel-plated alloy steel with integral cable.

    Overview

    The Model 129 load cell combines both a compact form and high precision to offer a superior tension force transducer. The one-piece S-shaped design achieves a maximum non-linearity of 0.02 % full scale for load ranges from 1000 kg to 5000 kg.

    Features
    • 1000 kg to 5000 kg range
    • ±0.02 % accuracy
    • One-piece, nickel-plated alloy steel construction
    • Integral cable
    • Cost efficient
    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 129 Load Cell Datasheet
    application/pdf 267.15 KB
    8/13/2025
    267.15 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 129 Front View
    image/png 124.03 KB
    7/17/2021
    124.03 KB
    Model 129 Angle View
    image/png 125.6 KB
    7/17/2021
    125.6 KB
    Model 129 Top View
    image/png 136.08 KB
    7/17/2021
    136.08 KB
    Model 129 Bottom View
    image/png 133.03 KB
    7/17/2021
    133.03 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 129 Front View
    image/png 124.03 KB
    7/17/2021
    124.03 KB
    Model 129 Load Cell Datasheet
    application/pdf 267.15 KB
    8/13/2025
    267.15 KB
    Model 129 Angle View
    image/png 125.6 KB
    7/17/2021
    125.6 KB
    Model 129 Top View
    image/png 136.08 KB
    7/17/2021
    136.08 KB
    Model 129 Bottom View
    image/png 133.03 KB
    7/17/2021
    133.03 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 129 Load Cell Datasheet
    267.15 KB
    8/13/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Model 129 Front View
    124.03 KB
    7/17/2021
    Model 129 Angle View
    125.6 KB
    7/17/2021
    Model 129 Top View
    136.08 KB
    7/17/2021
    Model 129 Bottom View
    133.03 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-K629-01
    Model 129 S-TypeZ-Beam Load Cell; Range of 1,000 kg to 5,000 kg; ±0.02% Full-Scale Accuracy; Nickel-Plated Steel Alloy Construction
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-K629-01
    Model 129 S-TypeZ-Beam Load Cell; Range of 1,000 kg to 5,000 kg; ±0.02% Full-Scale Accuracy; Nickel-Plated Steel Alloy Construction
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-K629-02
    Model 129 S-TypeZ-Beam Load Cell; Range of 1,000 kg to 5,000 kg; ±0.02% Full-Scale Accuracy; Nickel-Plated Steel Alloy Construction
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-K629-02
    Model 129 S-TypeZ-Beam Load Cell; Range of 1,000 kg to 5,000 kg; ±0.02% Full-Scale Accuracy; Nickel-Plated Steel Alloy Construction
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-K629-03
    BL808LT,1BB,2U,6FC,15C:MODEL 129, 3000 K
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-K629-03
    BL808LT,1BB,2U,6FC,15C:MODEL 129, 3000 K
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-K629-04
    BL808LU,1AH,2U,6F,15C:MODEL 129, 5000 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-s-beam-load-cell-model-152-1500-ciid-162173
    060-K629-04
    BL808LU,1AH,2U,6F,15C:MODEL 129, 5000 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-s-beam-load-cell-model-152-1500-ciid-162173
    060-M354-01
    MODEL LP, 3,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-M354-01
    MODEL LP, 3,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-N970-01
    MODEL MPB, 20,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333
    060-N970-01
    MODEL MPB, 20,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-129-load-400x400-top-ciid-161333