/content/sps/ca/en/search-results.html

    load cells

    Model 127 Load Cell

    The Model 127 load cell is a compact, high precision tension force transducer. Its one-piece S-shaped design achieves 0.03 % full scale maximum non-linearity at 50 kg and 100 kg, with built-in overload resistance and integral cable.

    Overview

    The Model 127 load cells combines both a compact form and high precision to offer a superior tension force transducer. The one-piece S-shaped design achieves a maximum non-linearity of 0.03 % full scale for load ranges of 50 kg and 100 kg.

    Features
    • 50 kg, 100 kg range
    • ±0.03 % FS accuracy
    • Built-in overload resistance
    • One-piece, nickel-plated alloy steel construction
    • Integral cable
    • Cost efficient
    Specifications

    Others

    • Industry
      • Life Sciences
      • Logistics & Warehouses
      • Manufacturing

    Others

    • Industry
      • Life Sciences
      • Logistics & Warehouses
      • Manufacturing
    • Industry : Life Sciences|Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 127 Load Cell Datasheet
    application/pdf 272.23 KB
    8/13/2025
    272.23 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Model 127 Load Cell Datasheet
    application/pdf 272.23 KB
    8/13/2025
    272.23 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Name
    Description
    File Size
    Date
    Size
    Model 127 Load Cell Datasheet
    272.23 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-K628-01
    Model 127, 50 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-127-load-400x400-top-angle-ciid-161301
    060-K628-01
    Model 127, 50 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-127-load-400x400-top-angle-ciid-161301