/content/sps/ca/en/search-results.html

    load cells

    Model 11

    Subminiature Load Cell

    Overview

    Model 11 (tension/compression) subminiature load cell is designed to measure load ranges from 150 g to 1000 lb. With subminiature dimensions, including diameters from .50 in to 0.75 in and height of 0.38 in, these units are easily incorporated into systems having limited space. The model achieves a non-linearity and hysteresis of 0.5 % full scale respectively and a frequency response of up to 58 kHz. A balance module is included in the load cell’s lead wire cable for zero balance, and should not be removed.

    Features

    • 150g to 1000lb
    • mV/V output
    • Subminiature design
    • Single diaphragm construction
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-1126-14-06
    BL321MY,1A,2U,6AM,15C,30B,32A:MODEL 11,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1126-14-06
    BL321MY,1A,2U,6AM,15C,30B,32A:MODEL 11,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1126-15
    BL321MH,1A,2U,6AM,15C,32A:MODEL 11, 10 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-z-amplified-pressure-400x400-front-ciid-161754
    060-1126-15
    BL321MH,1A,2U,6AM,15C,32A:MODEL 11, 10 N
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-z-amplified-pressure-400x400-front-ciid-161754
    060-1127-02-06
    BL321AR,1A,2U,6AM,15C,30D:MODEL 11,
    060-1127-02-06
    BL321AR,1A,2U,6AM,15C,30D:MODEL 11,
    060-1127-04
    BL321AT,1A,2U,6AM,15C:MODEL 11, 5 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-04
    BL321AT,1A,2U,6AM,15C:MODEL 11, 5 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-05
    BL321AV,1A,2U,6AM,15C:MODEL 11, 10 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-05
    BL321AV,1A,2U,6AM,15C:MODEL 11, 10 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-09
    BL321BN,1A,2U,6AM,15C:MODEL 11, 50 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-09
    BL321BN,1A,2U,6AM,15C:MODEL 11, 50 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-10
    BL321BR,1A,2U,6AM,15C:MODEL 11, 100 LBS
    060-1127-10
    BL321BR,1A,2U,6AM,15C:MODEL 11, 100 LBS
    060-1127-10-04
    BL321BR,1A,2U,6AM,15C,30B:MODEL 11, 100
    060-1127-10-04
    BL321BR,1A,2U,6AM,15C,30B:MODEL 11, 100
    060-1127-12
    BL321BL,1A,2U,6AM,15C:MODEL 11, 25 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-12
    BL321BL,1A,2U,6AM,15C:MODEL 11, 25 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-12-01
    BL321BL,1A,2U,6AM,15C,30B:MODEL 11, 25 L
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469
    060-1127-12-01
    BL321BL,1A,2U,6AM,15C,30B:MODEL 11, 25 L
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-31-high-load-400x400-front-v2-ciid-161469