/content/sps/ca/en/search-results.html

    display and conditioning

    SC500 Series Programmable Single-Channel Transducer

    Programmable single-channel instrument. ⅛ DIN case. Available in strain gage, high level, & LVDT input versions.

    Overview

    The SC series models are self-calibrating microprocessor-based transducer signal conditioners when used with sig mod equipped transducers. Indicators are available with several different types of input channels and output channels. When used with unamplified strain gage transducers that have the signature calibration module installed, these instruments will completely self calibrate zero, span, decimal point, and engineering units automatically. Input channels are available for a variety of transducers. Each input channel includes an excitation power supply and either an isolated voltage (optional) or isolated current analog output (optional).

    Features
    • Choice of transducer inputs
    • Small 1/8 DIN form factor
    • Automatic setup, calibration via sig cal
    • Shunt-cal, mV/V or known load calibration
    • Peak/valley capture
    • Optional analog output and RS-232/RS-485
    • Field selectable frequency response (up to 250 Hz) and calibration
    • Up to three virtual channels (optional)
    • CE approved
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Test & Measurement Model SC500 Programmable Single-Channel Transducer Indicator/Conditioner
    application/pdf 786.8 KB
    8/13/2025
    786.8 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Model SC500 Series Single-Channel Product Manual
    application/pdf 2.44 MB
    8/21/2025
    2.44 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model SC500 Front View
    image/png 124.12 KB
    7/17/2021
    124.12 KB
    Model SC500 Top View
    image/png 151.09 KB
    7/17/2021
    151.09 KB
    Model SC500 Bottom View
    image/png 146.42 KB
    7/17/2021
    146.42 KB
    Model SC500_highres_photo
    image/jpeg 166.49 KB
    7/17/2021
    166.49 KB
    Name
    Description
    File Size
    Date
    Size
    Model SC500 Front View
    image/png 124.12 KB
    7/17/2021
    124.12 KB
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Model SC500 Top View
    image/png 151.09 KB
    7/17/2021
    151.09 KB
    Model SC500 Bottom View
    image/png 146.42 KB
    7/17/2021
    146.42 KB
    Model SC500 Series Single-Channel Product Manual
    application/pdf 2.44 MB
    8/21/2025
    2.44 MB
    Model SC500_highres_photo
    image/jpeg 166.49 KB
    7/17/2021
    166.49 KB
    Test & Measurement Model SC500 Programmable Single-Channel Transducer Indicator/Conditioner
    application/pdf 786.8 KB
    8/13/2025
    786.8 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    654.3 KB
    8/14/2025
    Test & Measurement Model SC500 Programmable Single-Channel Transducer Indicator/Conditioner
    786.8 KB
    8/13/2025
    Model SC500 Series Single-Channel Product Manual
    2.44 MB
    8/21/2025
    Model SC500 Front View
    124.12 KB
    7/17/2021
    Model SC500 Top View
    151.09 KB
    7/17/2021
    Model SC500 Bottom View
    146.42 KB
    7/17/2021
    Model SC500_highres_photo
    166.49 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-6804-02
    AA944:MOUNTING KIT FOR SC500 (INCLUDES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-6804-02
    AA944:MOUNTING KIT FOR SC500 (INCLUDES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS14165760032
    AE601QC,A1,A2,S38,S39,S80,S91,S92,S96:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS14165760032
    AE601QC,A1,A2,S38,S39,S80,S91,S92,S96:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS34215014429
    AE236QC,58A,58V:MODEL SC499
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS34215014429
    AE236QC,58A,58V:MODEL SC499
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS64390001850
    AE236QC,53A,58V,S96:MODEL SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS64390001850
    AE236QC,53A,58V,S96:MODEL SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS66759849064
    AE237QC,53A,58V:SC500, AC POWER, HIGH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS66759849064
    AE237QC,53A,58V:SC500, AC POWER, HIGH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS70871009933
    AE236QC,53A,58V:MODEL SC500,Strain gage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS70871009933
    AE236QC,53A,58V:MODEL SC500,Strain gage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS72186048853
    AE608QC,G1,G2,G3,G4,G5,G6,G7:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS72186048853
    AE608QC,G1,G2,G3,G4,G5,G6,G7:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS74916588601
    AE236QC,53A,58W:MODEL SC500, STRAIN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS74916588601
    AE236QC,53A,58W:MODEL SC500, STRAIN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS77738398383
    AE236QC,53A,58A,58W,S8,S300:Model SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS77738398383
    AE236QC,53A,58A,58W,S8,S300:Model SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS79481666140
    AE236QC,58V:MODEL SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477
    060-CS79481666140
    AE236QC,58V:MODEL SC500
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelsc500-instrumentation-highres-ciid-161477