/content/sps/ca/en/search-results.html

    display and conditioning

    Model 7561-PSD Portable Strain Display Load Cell

    Handheld portable instrument. 7½-digit LCD display. Powered by 2 'AA' batteries.

    Overview
    The 7561-PSD is a completely portable, strain gauge/bridge-based, battery-powered indicator packaged in a small, robust IP65/NEMA 4 enclosure. For simplified use, the operator only has access to six keys. Two separate ranges are available that enable the instrument to read and display two units of measure. The menu options offer the ability to tailor the instrument̵7:s response to the application. Gross, net, peak and trough (valley) measurements are easily selected. An annunciator indicates which range has been selected. There is also a window to insert a legend describing each range. Once these parameters are set, it provides the user with the simplest of indicators.
    Features
    • Powered by two AA internal batteries
    • Portable, handheld precision instrument weighing only 250 g
    • Tactile keyboard, with dual-range selection, peak/valley hold, gross/net, and on/off controls
    • Microprocessor based, allowing single-pass calibration facility
    • Dual range facility
    • Accepts an input range of up to 50 mV/V
    • Environmentally sealed to IP65/NEMA 4
    • 7½ digit LCD display, with battery, peak, trough, net, error, and shunt cal indication
    • One-year warranty
    • Auto sleep
    Specifications

    Others

    • Industry
      • Manufacturing

    Others

    • Industry
      • Manufacturing
    • Industry : Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Model 7561-PSD Portable Strain Display Load Cell/Force Indicator Datasheet
    application/pdf 140.1 KB
    8/13/2025
    140.1 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    7561-PSD Manual - Portable Battery Powered Indicator
    application/pdf 1.54 MB
    1/15/2026
    1.54 MB
    7561-PSD Series (TEDS) Manual - Portable Battery Powered Indicator
    application/pdf 995.78 KB
    1/15/2026
    995.78 KB
    PSDS Portable Sensor Display - Strain Bridge User Manual
    application/pdf 3.48 MB
    1/15/2026
    3.48 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    7561-PSD Manual - Portable Battery Powered Indicator
    application/pdf 1.54 MB
    1/15/2026
    1.54 MB
    7561-PSD Series (TEDS) Manual - Portable Battery Powered Indicator
    application/pdf 995.78 KB
    1/15/2026
    995.78 KB
    PSDS Portable Sensor Display - Strain Bridge User Manual
    application/pdf 3.48 MB
    1/15/2026
    3.48 MB
    Model 7561-PSD Portable Strain Display Load Cell/Force Indicator Datasheet
    application/pdf 140.1 KB
    8/13/2025
    140.1 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Instrumentation Accessories Datasheet
    654.3 KB
    8/14/2025
    Model 7561-PSD Portable Strain Display Load Cell/Force Indicator Datasheet
    140.1 KB
    8/13/2025
    7561-PSD Manual - Portable Battery Powered Indicator
    1.54 MB
    1/15/2026
    7561-PSD Series (TEDS) Manual - Portable Battery Powered Indicator
    995.78 KB
    1/15/2026
    PSDS Portable Sensor Display - Strain Bridge User Manual
    3.48 MB
    1/15/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-6871-00
    AE415:MODEL TS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7561-psd-instrumentation-highres-ciid-161136
    060-6871-00
    AE415:MODEL TS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-7561-psd-instrumentation-highres-ciid-161136