/content/sps/ca/en/search-results.html

    amplifiers

    Model U3W Universal In-Line Transducer Amplifier

    Strain gage. 4 mA to 20 mA analog output. Programmable gain settings. Wide adjustment range on the zero.

    Overview

    The Model U3W amplifier supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a 4 mA to 20 mA three-wire current output signal. The Universal In-line features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration.

    Features
    • Strain gage sensor amplifier
    • 18 Vdc to 32 Vdc supply voltage
    • NEMA 4 housing
    • Selectable excitation voltages: 3 V or 5 V @ 70 mA
    • 4 mA to 20 mA analog output
    • Increases signal-to-noise ratio in noisy environments
    • Effects of voltage drops in excitation sources are eliminated
    • Signals may be sent to the data systems from low impedence sources
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model U3W Bridge Based Sensor In-Line Amplifier Datasheet
    application/pdf 248.08 KB
    8/13/2025
    248.08 KB
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Model U3W Universal In-Line Transducer Amplifier Product Manual
    application/pdf 181.26 KB
    8/13/2025
    181.26 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model U3W Top View
    image/png 82.49 KB
    7/17/2021
    82.49 KB
    Model U3W Bottom View
    image/png 87.39 KB
    7/17/2021
    87.39 KB
    Model U3W Front View
    image/png 60.62 KB
    7/17/2021
    60.62 KB
    Name
    Description
    File Size
    Date
    Size
    Model U3W Universal In-Line Transducer Amplifier Product Manual
    application/pdf 181.26 KB
    8/13/2025
    181.26 KB
    Model U3W Top View
    image/png 82.49 KB
    7/17/2021
    82.49 KB
    Model U3W Bottom View
    image/png 87.39 KB
    7/17/2021
    87.39 KB
    Test & Measurement Model U3W Bridge Based Sensor In-Line Amplifier Datasheet
    application/pdf 248.08 KB
    8/13/2025
    248.08 KB
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Model U3W Front View
    image/png 60.62 KB
    7/17/2021
    60.62 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model U3W Bridge Based Sensor In-Line Amplifier Datasheet
    248.08 KB
    8/13/2025
    Test & Measurement Instrumentation Accessories Datasheet
    654.3 KB
    8/14/2025
    Model U3W Universal In-Line Transducer Amplifier Product Manual
    181.26 KB
    8/13/2025
    Model U3W Top View
    82.49 KB
    7/17/2021
    Model U3W Bottom View
    87.39 KB
    7/17/2021
    Model U3W Front View
    60.62 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-6827-03
    BE125EL,51J:Model U3W Universal Inline A
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209
    060-6827-03
    BE125EL,51J:Model U3W Universal Inline A
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209
    060-6827-03-04
    BE125ED,51J:MODEL U3W
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209
    060-6827-03-04
    BE125ED,51J:MODEL U3W
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209
    060-6827-03-06
    BE125EE,51J:MODEL U3W
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209
    060-6827-03-06
    BE125EE,51J:MODEL U3W
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209
    060-6827-03-12
    BE125EH,51J:MODEL U3W INLINE AMP, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209
    060-6827-03-12
    BE125EH,51J:MODEL U3W INLINE AMP, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelu3w-instrumentation-highres-ciid-161209