/content/sps/ca/en/search-results.html

    accelerometers

    Model MA23 Subminiature accelerometer

    Model MA23 subminiature amplified piezoelectric accelerometers support laboratory testing, modal analysis and structural monitoring. Light and low profile with IEPE output and ±10 g or ±100 g ranges, mounted using beeswax or adhesive.

    Overview

    The Model MA23 subminiature amplified piezoelectric accelerometers are designed to be used in laboratory testing, modal analysis studies, and structural monitoring. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data.

    The Model MA23 features a high natural frequency, a high sensitivity, a wide frequency range and a flat sensitivity vs. temperature response over the temperature range. It would normally be mounted to the structure using beeswax or adhesive and can be supplied with different cable lengths.

    Features
    • Subminiature size
    • Low profile and light weight
    • IEPE output
    • mV/G output
    Specifications

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing
    • Industry : Aerospace|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Model MA23 Accelerometer Datasheet
    application/pdf 159.54 KB
    8/13/2025
    159.54 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Model MA23 Accelerometer Datasheet
    application/pdf 159.54 KB
    8/13/2025
    159.54 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    Model MA23 Accelerometer Datasheet
    159.54 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-K049-01
    AG913GH:MODEL MA21 100 mVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma23-accelerometers-400x400-ciid-181008
    060-K049-01
    AG913GH:MODEL MA21 100 mVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma23-accelerometers-400x400-ciid-181008
    060-K049-01-01
    AG913GG:MODEL MA21 1,000 mVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma23-accelerometers-400x400-ciid-181008
    060-K049-01-01
    AG913GG:MODEL MA21 1,000 mVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma23-accelerometers-400x400-ciid-181008