/content/sps/ca/en/search-results.html

    accelerometers

    Model MA11 Accelerometer

    General purpose accelerometers. Connector, integral cable or submersible cable versions available. ±50 G or ±80 G dynamic range.

    Overview

    The Model MA11 amplified piezoelectric accelerometers are designed to be used in industrial test and automation environments: including laboratory testing, modal studies and test cells. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MA11 is available in a number of configurations and options that includes connector or integral stainless steel armored cable (specify length at time of ordering), or a submersible format. The Model MA11 can be supplied in a number of different dynamic ranges to suit the expected vibration levels for the application.

    Features
    • General purpose
    • 2 Hz to 10 kHz usable frequency range
    • IEPE output
    • mV/G output
    • Intrinsically safe option
    • Multiple termination options
    Specifications

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing
    • Industry : Aerospace|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Model MA11 Accelerometer Datasheet
    application/pdf 237.8 KB
    8/13/2025
    237.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Model MA11 Accelerometer Datasheet
    application/pdf 237.8 KB
    8/13/2025
    237.8 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    Test & Measurement Model MA11 Accelerometer Datasheet
    237.8 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-H743-01-01
    CUSTOMER SPECIFIC PART FOR BENTHOS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-H743-01-01
    CUSTOMER SPECIFIC PART FOR BENTHOS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-H748-09-01
    AL117DM,1B,2U,6A,9A,15C,30B:MODEL 47, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-H748-09-01
    AL117DM,1B,2U,6A,9A,15C,30B:MODEL 47, 2,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-H923-01
    AG902GH,17B:MODEL MA11, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-H923-01
    AG902GH,17B:MODEL MA11, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-J078-01
    AG901GH,17B:MODEL MA11, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-J078-01
    AG901GH,17B:MODEL MA11, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-J236-01-01
    MODEL 41, +-3,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-J236-01-01
    MODEL 41, +-3,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-J236-03-02
    AL111CV,2X,30B,45X MODEL 41, 1,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-J236-03-02
    AL111CV,2X,30B,45X MODEL 41, 1,000 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-M035-01-01
    AG905GH,17B:MODEL MA11, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-M035-01-01
    AG905GH,17B:MODEL MA11, 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-N132-01
    AG901GH,17C:MODEL MA11  100 mVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-N132-01
    AG901GH,17C:MODEL MA11  100 mVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-P090-01
    General Purpose Acceleromter 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587
    060-P090-01
    General Purpose Acceleromter 100 mvG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma11-accelerometers-400x400-top-ciid-161587