/content/sps/ca/en/search-results.html

    safety limit switches

    FF6 Series Non-Contact Safety Switch

    ABS and 316 stainless steel housings. 10 mm sensing distance. Up to 2 A. IP67. CE, UL. EN1088

    Overview

    Honeywell FF6 switches are magnetically operated, non-contact safety switches designed for use in many machine guarding applications. The FF6 is available in both ABS and 316 grade stainless steel. The switch and actuator are fully sealed to IP67 and can often be used in wet or dusty environments. With the correct installation, FF6 safety switches comply with the guidelines given in EN1088.

    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FF6 Series Datasheet
    application/pdf 703.25 KB
    8/13/2025
    703.25 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    50026830: FF Series Magnetically Actuated Safety Interlock Switches
    application/pdf 711.53 KB
    8/13/2025
    711.53 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    50026830: FF Series Magnetically Actuated Safety Interlock Switches
    application/pdf 711.53 KB
    8/13/2025
    711.53 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    FF6 Series Datasheet
    application/pdf 703.25 KB
    8/13/2025
    703.25 KB
    Name
    Description
    File Size
    Date
    Size
    FF6 Series Datasheet
    703.25 KB
    8/13/2025
    Electromechanical Safety Switch Product Selection Guide
    355.99 KB
    8/13/2025
    50026830: FF Series Magnetically Actuated Safety Interlock Switches
    711.53 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Safety Switches Comparison
    636.73 KB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FF-SBZFL4008
    SAFETY LIGHT CURTAIN-FRONT PLATES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF-SBZFL4008
    SAFETY LIGHT CURTAIN-FRONT PLATES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-03
    Honeywell FF Series Safety Switch and Actuator, red ABS, 1NC safety, ac, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-03
    Honeywell FF Series Safety Switch and Actuator, red ABS, 1NC safety, ac, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-03-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel, 1NC safety, ac, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-03-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel, 1NC safety, ac, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-06
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-06
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-QD-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel, 1NC safety, ac, M12 quick disconnect, no cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-QD-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel, 1NC safety, ac, M12 quick disconnect, no cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-QD05
    Honeywell FF Series Safety Switch and Actuator, red ABS, 1NC safety, ac, M12 quick disconnect, 5 m cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-AC-QD05
    Honeywell FF Series Safety Switch and Actuator, red ABS, 1NC safety, ac, M12 quick disconnect, 5 m cable
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-ACQD05SS
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-ACQD05SS
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-DC-03
    Honeywell FF Series Safety Switch and Actuator, red ABS, 1NC safety, dc, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-DC-03
    Honeywell FF Series Safety Switch and Actuator, red ABS, 1NC safety, dc, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-DC-03-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel, 1NC safety, dc, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-DC-03-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel, 1NC safety, dc, 3 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-DC-06
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283
    FF6-10-DC-06
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff6-metal-highres-ciid-161283