/content/sps/ca/en/search-results.html

    safety limit switches

    2CCP Series Cable-Pull Safety Switch

    Dual head cable pull. UL, cUL, CE, SIL3 capable. IP54. NEMA 1. Silver contacts.

    Overview

    The 2CCP, Honeywell’s newest MICRO SWITCH Cable-Pull Safety Switch, provides an economical switching solution for an easily accessible emergency stop function along conveyors and machines. The 2CCP provides reliable performance, a highly configurable platform, easy installation, simplified maintenance, and faster equipment restart to meet the needs of a wide range of end-users.

    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Industry : Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    2CCP Cable Pull Safety Switch Datasheet
    application/pdf 1.49 MB
    8/13/2025
    1.49 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    32344326: 2CCP Series Cable Pull Switch
    application/pdf 2.82 MB
    8/13/2025
    2.82 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    When is More Actually Less when Considering Cable Length?
    application/pdf 2.98 MB
    8/13/2025
    2.98 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    application/pdf 1.19 MB
    8/12/2025
    1.19 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Functional Safety Certificate for Honeywell 2CCP Cable Pull Safety Switch
    application/pdf 511.11 KB
    3/13/2026
    511.11 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    application/pdf 2.03 MB
    8/12/2025
    2.03 MB
    Test Report: Cable-Pull Switch: Pull-Force Testing
    application/pdf 3.74 MB
    8/13/2025
    3.74 MB
    MICRO SWITCH Switches in Conveyor Applications
    application/pdf 266.18 KB
    8/13/2025
    266.18 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    Name
    Description
    File Size
    Date
    Size
    When is More Actually Less when Considering Cable Length?
    application/pdf 2.98 MB
    8/13/2025
    2.98 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    application/pdf 1.19 MB
    8/12/2025
    1.19 MB
    2CCP Cable Pull Safety Switch Datasheet
    application/pdf 1.49 MB
    8/13/2025
    1.49 MB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    Functional Safety Certificate for Honeywell 2CCP Cable Pull Safety Switch
    application/pdf 511.11 KB
    3/13/2026
    511.11 KB
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    application/pdf 2.03 MB
    8/12/2025
    2.03 MB
    Test Report: Cable-Pull Switch: Pull-Force Testing
    application/pdf 3.74 MB
    8/13/2025
    3.74 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    32344326: 2CCP Series Cable Pull Switch
    application/pdf 2.82 MB
    8/13/2025
    2.82 MB
    MICRO SWITCH Switches in Conveyor Applications
    application/pdf 266.18 KB
    8/13/2025
    266.18 KB
    Name
    Description
    File Size
    Date
    Size
    2CCP Cable Pull Safety Switch Datasheet
    1.49 MB
    8/13/2025
    Electromechanical Safety Switch Product Selection Guide
    355.99 KB
    8/13/2025
    32344326: 2CCP Series Cable Pull Switch
    2.82 MB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Safety Switches Comparison
    636.73 KB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    When is More Actually Less when Considering Cable Length?
    2.98 MB
    8/13/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    1.19 MB
    8/12/2025
    Functional Safety Certificate for Honeywell 2CCP Cable Pull Safety Switch
    511.11 KB
    3/13/2026
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Limit Switches with Positive-Opening Contacts
    3.02 MB
    8/14/2025
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    2.03 MB
    8/12/2025
    Test Report: Cable-Pull Switch: Pull-Force Testing
    3.74 MB
    8/13/2025
    MICRO SWITCH Switches in Conveyor Applications
    266.18 KB
    8/13/2025
    Factory Automation E-book
    15.63 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2CCPA1A1A2B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1A2B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B1A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 24 V LED Indicator (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B1A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 24 V LED Indicator (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B1B
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 24 V LED Indicator, 1NO Momentary Restart Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B1B
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 24 V LED Indicator, 1NO Momentary Restart Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B2A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 24 V LED Indicator, Emergency Stop Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B2A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 24 V LED Indicator, Emergency Stop Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B2B
    Limit Switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B2B
    Limit Switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B2B-F03
    2CCPA1A1B2B-F03
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1B2B-F03
    2CCPA1A1B2B-F03
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C1A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 120 V LED Indicator (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C1A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 120 V LED Indicator (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C1B
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 120 V LED Indicator, 1NO Momentary Restart Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C1B
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 120 V LED Indicator, 1NO Momentary Restart Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C2A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 120 V LED Indicator, Emergency Stop Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C2A
    MICRO SWITCH 2CCP Series Cable Pull Safety Switch, Cable, Maintained Both Sides, 2NC2NO Direct Opening, 12 NPT, Silver Contacts, 120 V LED Indicator, Emergency Stop Button (Standard, Right, Left, and Bottom Conduit Ports Tapped)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C2B
    Limit Switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847
    2CCPA1A1C2B
    Limit Switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-2ccp-cable-pull-both-sides-estop-restart-ciid-181847