safety limit switches
24CE Series Safety Limit Switch
Honeywell 24CE Series miniature safety limit switches feature a rugged metal housing and positive opening normally closed contacts to EN/IEC 60947-5-1-3. Compact size and IP66 weather sealing suit indoor or outdoor machinery.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell’s 24CE Series miniature electromechanical safety switches are designed with a rugged metal housing. This Series features positive opening normally closed contacts to EN/IEC 60947-5-1-3 specifications. Due to their small size and positive opening normally closed contact, the 24CE Series provides a safety solution for applications where the size of other products could be prohibitive on the machinery.
The 24CE Series offers a variety of configurations which include a wide range of actuators, and circuits to solve many application issues. These miniature switches are weather sealed to IP66 for demanding environments on indoor or outdoor machinery. In addition, the 24CE Series has been evaluated for safety functions up to a safety integrity level (SIL) of SIL3 when evaluated to the requirements of IEC 61508-2:2010.
Others
- Industry
- Manufacturing
Others
- Industry
- Manufacturing
- Industry : Manufacturing
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Installation Instructions
Brochure
Technical Note
Certificate
Application Note
Product Photo
Please sign in to view part numbers available for purchase based on your account Sign In