/content/sps/ca/en/search-results.html

    pressure switches

    5000 Series Pressure Switch

    0.5 psi to 150 psi. Factory set. Gold contacts. 500 psi proof. #8-32 screws, 1/4 in blade, Metripack.

    Overview

    Honeywell's 5000 Series pressure switch is specifically designed to stand up to extended duty applications. This switch is factory set but capable of field adjustment. It features a Kapton diaphragm for compatibility with a wide variety of fluids, and various terminations including a Metri-Pack connector that forms a tight seal when connected.

    Among the outstanding design benefits are its durable construction, compact size, and enhanced set point integrity.

    Specifications

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Industry : Aerospace|Logistics & Warehouses
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
    application/pdf 2.73 MB
    8/21/2025
    2.73 MB
    Series 5000 Extended Duty Pressure Switch Datasheet
    application/pdf 119.39 KB
    8/13/2025
    119.39 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    8/14/2025
    5.52 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    8/12/2025
    2.25 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
    application/pdf 1.19 MB
    8/13/2025
    1.19 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    8/13/2025
    2.29 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
    application/pdf 2.73 MB
    8/21/2025
    2.73 MB
    Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
    application/pdf 1.19 MB
    8/13/2025
    1.19 MB
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    8/14/2025
    5.52 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    8/13/2025
    2.29 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Embedded Products For Hospital Applications - Brochure
    application/pdf 2.34 MB
    10/22/2025
    2.34 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Series 5000 Extended Duty Pressure Switch Datasheet
    application/pdf 119.39 KB
    8/13/2025
    119.39 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Embedded Products in Hospital Applications
    application/pdf 4.71 MB
    9/23/2025
    4.71 MB
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    8/12/2025
    2.25 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
    2.73 MB
    8/21/2025
    Series 5000 Extended Duty Pressure Switch Datasheet
    119.39 KB
    8/13/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Controls, Monitors, and Pressure Switches Range Guide
    5.52 MB
    8/14/2025
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Embedded Products For Hospital Applications - Brochure
    2.34 MB
    10/22/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Embedded Products in Hospital Applications
    4.71 MB
    9/23/2025
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    2.25 MB
    8/12/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    10.66 MB
    10/24/2025
    Sensing & Switching Solutions For CNC Machines
    5.77 MB
    5/6/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
    1.19 MB
    8/13/2025
    Solutions for Oxygen Concentrators
    2.29 MB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    121131-05
    VACUUM SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    121131-05
    VACUUM SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123016-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123016-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123020-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123020-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123028-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123028-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123029-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123029-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123031-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123031-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123038-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123038-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123043-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123043-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123050-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123050-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123060-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128
    123060-05
    PRESSURE SWITCHES-TRANS PRESSURE SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pressure-switch-4-5000-highres-ciid-161128