/content/sps/ca/en/search-results.html

    limit switches

    BZE7 Series Limit Switch

    Metal housing. Diagonal side mount. IP65 (with boot seal) sealing. 62,3 mm x 25 mm mounting holes. CE approvals

    Overview

    Honeywell MICRO SWITCH E7/V7 Series medium duty limit switches are designed for a wide variety of indoor and outdoor applications. The electrostatic applied epoxy coating to the aluminum housings enhances the durability of the product in most applications.

    The E7/V7 family of switches incorporates the Honeywell MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service. The E7 Series switch features a side mount: whereas, the V7 Series switch has flange mounting.

    The sealed (plungers with boots) E7/V7 Series are preferred for applications where there could be exposure to liquid and/or particulate environments. The unsealed E7/V7 Series are ideal for applications where there will not be exposure to liquid or dust environments. The compact size of the limit switch permits installation where there is limited space available on equipment. The SPDT (Single Pole Double Throw) E7/E7S/V7/E9 Series of catalog listings are certified to CE and CSA for worldwide applications. While the DPDT (Double Pole Double Throw) E7/E7S/V7/E9 Series of catalog listings are certified to CE for many applications.

    Specifications

    Others

    • Industry
      • Energy
      • Logistics & Warehouses
      • Retail

    Others

    • Industry
      • Energy
      • Logistics & Warehouses
      • Retail
    • Industry : Energy|Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches
    application/pdf 2.1 MB
    8/21/2025
    2.1 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    8/13/2025
    665.69 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    8/13/2025
    952.39 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/12/2025
    2.84 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    8/13/2025
    952.39 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    8/13/2025
    665.69 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/12/2025
    2.84 MB
    MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches
    application/pdf 2.1 MB
    8/21/2025
    2.1 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E7/V7 Series Medium-Duty Limit Switches
    2.1 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    665.69 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    952.39 KB
    8/13/2025
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    8/11/2025
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Switches for Automated Parking Gates/Barriers
    2.84 MB
    8/12/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    BZE7-2RQ8-C
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Plunger Actuator, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze7-2rq2-c-highres-ciid-161184
    BZE7-2RQ8-C
    MICRO SWITCH E7V7 Series Medium-Duty Limit Switches, Top Roller Plunger Actuator, 1NC 1NO SPDT Snap Action, 20 mm [0.79 in] conduit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze7-2rq2-c-highres-ciid-161184
    BZE9-2RQ-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze7-2rq2-c-highres-ciid-161184
    BZE9-2RQ-PG
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze7-2rq2-c-highres-ciid-161184