/content/sps/ca/en/search-results.html

    limit switches

    BZE6 Series Limit Switch

    Metal housing. Side mounting. IP66 (with boot seal) sealing. 25 mm mounting holes. UL/CSA/CE approvals

    Overview

    Honeywell MICRO SWITCH E6/V6 Series medium-duty limit switches are designed for a wide variety of indoor and outdoor applications. The electrostatic applied epoxy coating to the zinc housings enhance the durability of the product in most environments.

    The E6/V6 family of switches incorporates the Honeywell MICRO SWITCH BZ switch element which has the reliable snap-spring mechanism with more than 60 years of proven service. E6 Series switches feature a side mount: whereas, V6 Series switches have flange mounting.

    The sealed (actuators with boots) E6/V6 Series switches are preferred for applications where there could be exposure to liquid and/or particulate environments. The general purpose (actuators without boot seals) E6/V6 Series switches are ideal for applications where there will not be exposure to liquid or dust environments.

    The compact size of these limit switches permits installation where there is limited space available on equipment. Most SPDT (Single Pole Double Throw) E6/V6 catalog listings are certified to UL, CSA, and CE while the DPDT (Double Pole Double Throw) E6/V6 catalog listings are certified to UL and CSA.

    Specifications

    Others

    • Industry
      • Energy
      • Logistics & Warehouses
      • Retail

    Others

    • Industry
      • Energy
      • Logistics & Warehouses
      • Retail
    • Industry : Energy|Logistics & Warehouses|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    8/21/2025
    3.09 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    8/13/2025
    665.69 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    BZE6 Series CAD Models
    application/zip 298.83 KB
    8/16/2022
    298.83 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Limit Switch Compact Precision Comparison
    application/pdf 708.79 KB
    4/18/2024
    708.79 KB
    MICRO SWITCH Limit Switches Comparison
    application/pdf 556.08 KB
    8/14/2025
    556.08 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    8/13/2025
    952.39 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches For Forklift Applications
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/12/2025
    2.84 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    BZE6-RQX2 lowres photo
    image/jpeg 26.42 KB
    7/16/2021
    26.42 KB
    BZE6-RNX1 highres photo
    image/jpeg 956.55 KB
    7/16/2021
    956.55 KB
    BZE6-RQ2X2 lowres photo
    image/jpeg 203.86 KB
    7/16/2021
    203.86 KB
    BZE6-2RN2 highres photo
    image/jpeg 188.56 KB
    7/16/2021
    188.56 KB
    BZE6-RQX2 highres photo
    image/jpeg 197.71 KB
    7/16/2021
    197.71 KB
    BZE6-2RN28 lowres photo
    image/jpeg 33.41 KB
    7/16/2021
    33.41 KB
    BZE6-RQ8X2 lowres photo
    image/jpeg 134.7 KB
    7/16/2021
    134.7 KB
    BZE6-RQ81X2 lowres photo
    image/jpeg 158.3 KB
    7/16/2021
    158.3 KB
    DTE6-2RN2 highres photo
    image/jpeg 357.73 KB
    7/16/2021
    357.73 KB
    BZE6-RQ8X2 highres photo
    image/jpeg 996.39 KB
    7/16/2021
    996.39 KB
    BZE6-2RN28 highres photo
    image/jpeg 260.77 KB
    7/16/2021
    260.77 KB
    BZE6-RN2X1 lowres photo
    image/jpeg 212.04 KB
    7/16/2021
    212.04 KB
    BZE6-2RQ4 lowres photo
    image/jpeg 34.81 KB
    7/16/2021
    34.81 KB
    BZE6-RN18X1 lowres photo
    image/jpeg 119.02 KB
    7/16/2021
    119.02 KB
    BZE6-2RN18 highres photo
    image/jpeg 130.78 KB
    7/16/2021
    130.78 KB
    BZE6-2RN18 lowres photo
    image/jpeg 32.19 KB
    7/16/2021
    32.19 KB
    BZE6-RNX1 lowres photo
    image/jpeg 132.23 KB
    7/16/2021
    132.23 KB
    BZE6-RN18X1 highres photo
    image/jpeg 795.25 KB
    7/16/2021
    795.25 KB
    BZE6-RQ2X2 highres photo
    image/jpeg 1.48 MB
    7/16/2021
    1.48 MB
    BZE6-2RQ28 lowres photo
    image/jpeg 47.47 KB
    7/16/2021
    47.47 KB
    BZE6-2RQ4 highres photo
    image/jpeg 269.27 KB
    7/16/2021
    269.27 KB
    DTE6-2RN2 lowres photo
    image/jpeg 22.17 KB
    7/16/2021
    22.17 KB
    BZE6-RQ81X2 highres photo
    image/jpeg 1000.21 KB
    7/16/2021
    1000.21 KB
    BZE6-2RQ28 highres photo
    image/jpeg 205.26 KB
    7/16/2021
    205.26 KB
    BZE6-2RN2 lowres photo
    image/jpeg 38.36 KB
    7/16/2021
    38.36 KB
    BZE6-RN2X1 highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Limit Switch Compact Precision Comparison
    application/pdf 708.79 KB
    4/18/2024
    708.79 KB
    Sensors and Switches For Forklift Applications
    application/pdf 3.87 MB
    5/22/2025
    3.87 MB
    BZE6-RQX2 lowres photo
    image/jpeg 26.42 KB
    7/16/2021
    26.42 KB
    BZE6-RNX1 highres photo
    image/jpeg 956.55 KB
    7/16/2021
    956.55 KB
    BZE6-RQ2X2 lowres photo
    image/jpeg 203.86 KB
    7/16/2021
    203.86 KB
    BZE6-2RN2 highres photo
    image/jpeg 188.56 KB
    7/16/2021
    188.56 KB
    BZE6-RQX2 highres photo
    image/jpeg 197.71 KB
    7/16/2021
    197.71 KB
    BZE6-2RN28 lowres photo
    image/jpeg 33.41 KB
    7/16/2021
    33.41 KB
    BZE6-RQ8X2 lowres photo
    image/jpeg 134.7 KB
    7/16/2021
    134.7 KB
    BZE6-RQ81X2 lowres photo
    image/jpeg 158.3 KB
    7/16/2021
    158.3 KB
    MICRO SWITCH Limit Switches Comparison
    application/pdf 556.08 KB
    8/14/2025
    556.08 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    DTE6-2RN2 highres photo
    image/jpeg 357.73 KB
    7/16/2021
    357.73 KB
    BZE6-RQ8X2 highres photo
    image/jpeg 996.39 KB
    7/16/2021
    996.39 KB
    BZE6-2RN28 highres photo
    image/jpeg 260.77 KB
    7/16/2021
    260.77 KB
    BZE6-RN2X1 lowres photo
    image/jpeg 212.04 KB
    7/16/2021
    212.04 KB
    BZE6-2RQ4 lowres photo
    image/jpeg 34.81 KB
    7/16/2021
    34.81 KB
    BZE6-RN18X1 lowres photo
    image/jpeg 119.02 KB
    7/16/2021
    119.02 KB
    BZE6-2RN18 highres photo
    image/jpeg 130.78 KB
    7/16/2021
    130.78 KB
    BZE6-2RN18 lowres photo
    image/jpeg 32.19 KB
    7/16/2021
    32.19 KB
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    application/pdf 3.09 MB
    8/21/2025
    3.09 MB
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    application/pdf 665.69 KB
    8/13/2025
    665.69 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    BZE6 Series CAD Models
    application/zip 298.83 KB
    8/16/2022
    298.83 KB
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    application/postscript 952.39 KB
    8/13/2025
    952.39 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    BZE6-RNX1 lowres photo
    image/jpeg 132.23 KB
    7/16/2021
    132.23 KB
    BZE6-RN18X1 highres photo
    image/jpeg 795.25 KB
    7/16/2021
    795.25 KB
    BZE6-RQ2X2 highres photo
    image/jpeg 1.48 MB
    7/16/2021
    1.48 MB
    BZE6-2RQ28 lowres photo
    image/jpeg 47.47 KB
    7/16/2021
    47.47 KB
    BZE6-2RQ4 highres photo
    image/jpeg 269.27 KB
    7/16/2021
    269.27 KB
    DTE6-2RN2 lowres photo
    image/jpeg 22.17 KB
    7/16/2021
    22.17 KB
    BZE6-RQ81X2 highres photo
    image/jpeg 1000.21 KB
    7/16/2021
    1000.21 KB
    BZE6-2RQ28 highres photo
    image/jpeg 205.26 KB
    7/16/2021
    205.26 KB
    BZE6-2RN2 lowres photo
    image/jpeg 38.36 KB
    7/16/2021
    38.36 KB
    BZE6-RN2X1 highres photo
    image/jpeg 1.56 MB
    7/16/2021
    1.56 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/12/2025
    2.84 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Why Limit Switches? A Straight-Forward Switching Solution
    application/pdf 986.65 KB
    8/11/2025
    986.65 KB
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    application/pdf 2.31 MB
    9/23/2022
    2.31 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH E6/V6 Series Medium-Duty Limit Switches
    3.09 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    PK 88173: BZE6/V6 and BZG/H Enclosed Switches
    665.69 KB
    8/13/2025
    BZE6 Series CAD Models
    298.83 KB
    8/16/2022
    MICRO SWITCH Limit Switch Compact Precision Comparison
    708.79 KB
    4/18/2024
    MICRO SWITCH Limit Switches Comparison
    556.08 KB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH DTE6/DTV6 Enclosed Switch Nomenclature Tree
    952.39 KB
    8/13/2025
    Why Limit Switches? A Straight-Forward Switching Solution
    986.65 KB
    8/11/2025
    White Paper: Impacts of Shock and Vibration on a Limit Switch
    2.31 MB
    9/23/2022
    Sensors and Switches For Forklift Applications
    3.87 MB
    5/22/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Switches for Automated Parking Gates/Barriers
    2.84 MB
    8/12/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    BZE6-RQX2 lowres photo
    26.42 KB
    7/16/2021
    BZE6-RNX1 highres photo
    956.55 KB
    7/16/2021
    BZE6-RQ2X2 lowres photo
    203.86 KB
    7/16/2021
    BZE6-2RN2 highres photo
    188.56 KB
    7/16/2021
    BZE6-RQX2 highres photo
    197.71 KB
    7/16/2021
    BZE6-2RN28 lowres photo
    33.41 KB
    7/16/2021
    BZE6-RQ8X2 lowres photo
    134.7 KB
    7/16/2021
    BZE6-RQ81X2 lowres photo
    158.3 KB
    7/16/2021
    DTE6-2RN2 highres photo
    357.73 KB
    7/16/2021
    BZE6-RQ8X2 highres photo
    996.39 KB
    7/16/2021
    BZE6-2RN28 highres photo
    260.77 KB
    7/16/2021
    BZE6-RN2X1 lowres photo
    212.04 KB
    7/16/2021
    BZE6-2RQ4 lowres photo
    34.81 KB
    7/16/2021
    BZE6-RN18X1 lowres photo
    119.02 KB
    7/16/2021
    BZE6-2RN18 highres photo
    130.78 KB
    7/16/2021
    BZE6-2RN18 lowres photo
    32.19 KB
    7/16/2021
    BZE6-RNX1 lowres photo
    132.23 KB
    7/16/2021
    BZE6-RN18X1 highres photo
    795.25 KB
    7/16/2021
    BZE6-RQ2X2 highres photo
    1.48 MB
    7/16/2021
    BZE6-2RQ28 lowres photo
    47.47 KB
    7/16/2021
    BZE6-2RQ4 highres photo
    269.27 KB
    7/16/2021
    DTE6-2RN2 lowres photo
    22.17 KB
    7/16/2021
    BZE6-RQ81X2 highres photo
    1000.21 KB
    7/16/2021
    BZE6-2RQ28 highres photo
    205.26 KB
    7/16/2021
    BZE6-2RN2 lowres photo
    38.36 KB
    7/16/2021
    BZE6-RN2X1 highres photo
    1.56 MB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    18PA1
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    18PA1
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    1LS-J51
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    1LS-J51
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    1LSJ550E
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    1LSJ550E
    ENCLOSED LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA-J67
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA-J67
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA14
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA14
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15-4
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA15-4
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA16
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA16
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA25
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA25
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA32
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361
    9PA32
    ENCLOSED BASIC - SPARE PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-bze6-2rn7-highres-ciid-161361