/content/sps/ca/en/search-results.html

    hour meters

    85000 Series Hour Meters

    10,000 hour version standard. IP66. 5 Vdc to 110 Vdc. ±0.02 accuracy. UL, CSA. 1/4 in male blade, 8-32 stud, Deutsch, Packard. 3 mm numbers

    Overview

    Distributor Inventory

    Features
    • Custom CMOS integrated circuit
    • Indicates operating time in hours and tenths, plus has a running indicator
    • Totally sealed
    • Battery system voltages: 6, 12, 24, 36, 48, 60, 72 and 80 Vdc
    • UL recognized (File number AU1774)
    • CSA certified (File number LR42455-12)
    Benefits

    Highly reliable drive mechanism: odometer gear train and accurate quartz crystal timing provides enhanced performance. UL/CSA recognized, with a variety of mounting styles. An improved odometer gear train, plus snap-together integrated chassis fits into a shock proof, totally sealed case often resistant to many acids and solvents. All parts are inprocess inspected, and every meter must pass 100% function, burn-in, and timing accuracy test before shipping.

    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Hour Meters Line Guide
    application/pdf 579.26 KB
    8/13/2025
    579.26 KB
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    8/14/2025
    5.52 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    True Time Stamp - Hour Meters
    application/pdf 350 KB
    8/11/2025
    350 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Name
    Description
    File Size
    Date
    Size
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    True Time Stamp - Hour Meters
    application/pdf 350 KB
    8/11/2025
    350 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Hour Meters Line Guide
    application/pdf 579.26 KB
    8/13/2025
    579.26 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    8/14/2025
    5.52 MB
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Hour Meters Line Guide
    579.26 KB
    8/13/2025
    Controls, Monitors, and Pressure Switches Range Guide
    5.52 MB
    8/14/2025
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    True Time Stamp - Hour Meters
    350 KB
    8/11/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    85009
    SPEED & POSITION-AEROSPACE SPEED
    85009
    SPEED & POSITION-AEROSPACE SPEED
    85017
    SPEED & POSITION-AEROSPACE SPEED
    85017
    SPEED & POSITION-AEROSPACE SPEED