/content/sps/ca/en/search-results.html

    basic switches

    3MN Series Basic Switch

    ac 15 A (UL & CSA). dc rated. Double-break contacts. Screw or quick connect terminals. 54,0 mm centers top mount.

    Overview

    Easy to gang mount, MN Series single pole double throw double-break switches are for use with limit or control mechanisms on machine tools, presses, or other equipment.

    Specifications

    Others

    • Industry
      • Manufacturing

    Others

    • Industry
      • Manufacturing
    • Industry : Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
    application/pdf 1.61 MB
    8/13/2025
    1.61 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
    application/pdf 1.61 MB
    8/13/2025
    1.61 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches
    1.61 MB
    8/13/2025
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Technical Bulletin #14 - Applying Precision Switches
    613.41 KB
    8/21/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3MN1
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 3,34 N - 5,56 N [12 oz - 20 oz] Operating Force, Gold Contacts, Quick Connect Termination Silver Contacts, Screw Termination CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN1
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 3,34 N - 5,56 N [12 oz - 20 oz] Operating Force, Gold Contacts, Quick Connect Termination Silver Contacts, Screw Termination CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN11
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Gold Contacts, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN11
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Gold Contacts, Quick Connect Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN19
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Silver Contacts, Screw Termination CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN19
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Silver Contacts, Screw Termination CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN1=LSC
    3MN1 LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN1=LSC
    3MN1 LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN1=NEW
    3MN1 LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN1=NEW
    3MN1 LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN6
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Quick Connect Termination, Fine Silver Contacts, Screw Termination, CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427
    3MN6
    MN Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 15 A at 480 Vac, Pin Plunger Actuator, 1,95 N - 3,1 N [7 oz - 11 oz] Operating Force, Quick Connect Termination, Fine Silver Contacts, Screw Termination, CSA, UL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-3mn11-highres-ciid-161427