/content/sps/ca/en/search-results.html

    thermostats

    3MS1 QPL Series Military Thermostat

    Military. QPL. Each unit 100% inspected. Hermetically sealed. Tight tolerances & differentials. SPST contacts. Mounting brackets, terminals.

    Overview

    The 3MS1 QPL Series consists of a single pole, single throw switch activated by a snap-action bimetal disc. Temperature calibrations are pre-set at the factory, and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically sealed steel housing with a glass-to-metal seal at the terminal junction. It is qualified to MIL-S-24236 and is QPL listed for military applications.

    Features
    • Hermetically sealed
    • Tight tolerances
    • Tight differentials
    • Hi-Rel
    • QPL listed
    Potential Applications
    • Military
    Specifications

    Features

    • Shock
      • MIL-STD-202, Method 213; 100 G
    • Thermal Shock
      • MIL-STD-202, Method 107; Cond. B
    • Salt Spray
      • MIL-STD-202, Method 101; Cond. B
    • Vibration
      • MIL-STD-202, Method 204; 20 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. C

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -65 °C to 260 °C [-85 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm max.
    • Acceleration Range/Limits
      • MIL-STD-202, Method 212; 20 G
    • Insulation Resistance
      • MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Standards & Certifications

    • Agency Approvals and Standards
      • MIL-PRF-24236/1 and QPL

    Operating Characteristics

    • Operating Temperature
      • -46 °C to 191 °C [-50 °F to 375 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace

    Features

    • Shock
      • MIL-STD-202, Method 213; 100 G
    • Thermal Shock
      • MIL-STD-202, Method 107; Cond. B
    • Salt Spray
      • MIL-STD-202, Method 101; Cond. B
    • Vibration
      • MIL-STD-202, Method 204; 20 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. C

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -65 °C to 260 °C [-85 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm max.
    • Acceleration Range/Limits
      • MIL-STD-202, Method 212; 20 G
    • Insulation Resistance
      • MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Standards & Certifications

    • Agency Approvals and Standards
      • MIL-PRF-24236/1 and QPL

    Operating Characteristics

    • Operating Temperature
      • -46 °C to 191 °C [-50 °F to 375 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace
    • Shock : MIL-STD-202, Method 213; 100 G
    • Thermostat Environmental Exposure Range : -65 °C to 260 °C [-85 °F to 500 °F]
    • Agency Approvals and Standards : MIL-PRF-24236/1 and QPL
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm max.
    • Acceleration Range/Limits : MIL-STD-202, Method 212; 20 G
    • Operating Temperature : -46 °C to 191 °C [-50 °F to 375 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength : MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
    • Thermal Shock : MIL-STD-202, Method 107; Cond. B
    • Salt Spray : MIL-STD-202, Method 101; Cond. B
    • Vibration : MIL-STD-202, Method 204; 20 G
    • Seal Type : MIL-STD-202, Method 112; Cond. C
    • Industry : Aerospace
    • Humidity : MIL-STD-202, Method 106
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    6/9/2026
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Precision Thermostat Selection Guide
    264.88 KB
    6/23/2026
    Soldering Wire Leads on Precision Hermetic Thermostats
    223.03 KB
    6/12/2026
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    39.61 KB
    6/23/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Space Solutions With Down-to-Earth Applications
    15.2 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3MS1 00100100
    T117 BNA OOR O06008 C04004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00100100
    T117 BNA OOR O06008 C04004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00100130
    T117 BNA OOR O11505 C08006
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00100130
    T117 BNA OOR O11505 C08006
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00103004
    T117 BNA OOR O08005 C07005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00103004
    T117 BNA OOR O08005 C07005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00103043
    T117 BNA COR O15005 C16004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00103043
    T117 BNA COR O15005 C16004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00103048
    T117 BNA COR O17505 C20504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00103048
    T117 BNA COR O17505 C20504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110220
    T117 B209 OOR O05005 C04004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110220
    T117 B209 OOR O05005 C04004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110285
    T117 B209 OOR O12805 C11204
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110285
    T117 B209 OOR O12805 C11204
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110304
    T117 B209 OOR O15005 C12004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110304
    T117 B209 OOR O15005 C12004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110306
    T117 B209 OOR O15005 C14004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110306
    T117 B209 OOR O15005 C14004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110325
    T117 B209 OOR O16005 C14504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702
    3MS1 00110325
    T117 B209 OOR O16005 C14504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3ms1-qpl-series-ciid-161702