/content/sps/ca/en/search-results.html

    thermostats

    3500 Series

    Military. Hermetically sealed. Tight tolerances & differentials. SPST contacts. Mounting brackets, terminals

    Overview

    The 3500 Series consists of a single pole, single throw switch activated by a snap action bimetal disc. Temperature calibrations are pre-set at the factory, and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically sealed steel housing, with a glass-to-metal seal at the terminal junction. It meets or exceeds the requirements of MIL-S- 24236 and is designed specifically for military and commercial aircraft applications. It is not QPL listed (see 3MS1).

    Features
    • Hermetically sealed
    • Tight tolerances
    • Tight differentials
    • Hi-Rel
    Potential Applications
    • Military and commercial aircraft
    Specifications

    Features

    • Shock
      • MIL-STD-202, Method 213; 400 G
    • Thermal Shock
      • MIL-STD-202, Method 107; Cond. B
    • Salt Spray
      • MIL-STD-202, Method 101; Cond. B
    • Vibration
      • MIL-STD-202, Method 204; 20 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. C

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -65 °C to 260 °C [-85 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
      • MIL-STD-202, Method 307; 0.050 Ohm max.
    • Acceleration Range/Limits
      • MIL-STD-202, Method 212; 20 G
    • Insulation Resistance
      • MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Standards & Certifications

    • Agency Approvals and Standards
      • MIL-PRF-24236
      • Meets or exceeds requirements of MIL-PRF-24236

    Operating Characteristics

    • Operating Temperature
      • -46 °C to 204 °C [-50 °F to 400 °F]
      • -51 °C to 204 °C [-60 °F to 400 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace
      • Government & Public Sector

    Features

    • Shock
      • MIL-STD-202, Method 213; 400 G
    • Thermal Shock
      • MIL-STD-202, Method 107; Cond. B
    • Salt Spray
      • MIL-STD-202, Method 101; Cond. B
    • Vibration
      • MIL-STD-202, Method 204; 20 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. C

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -65 °C to 260 °C [-85 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
      • MIL-STD-202, Method 307; 0.050 Ohm max.
    • Acceleration Range/Limits
      • MIL-STD-202, Method 212; 20 G
    • Insulation Resistance
      • MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Standards & Certifications

    • Agency Approvals and Standards
      • MIL-PRF-24236
      • Meets or exceeds requirements of MIL-PRF-24236

    Operating Characteristics

    • Operating Temperature
      • -46 °C to 204 °C [-50 °F to 400 °F]
      • -51 °C to 204 °C [-60 °F to 400 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
    • Shock : MIL-STD-202, Method 213; 400 G
    • Thermostat Environmental Exposure Range : -65 °C to 260 °C [-85 °F to 500 °F]
    • Agency Approvals and Standards : MIL-PRF-24236|Meets or exceeds requirements of MIL-PRF-24236
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm|MIL-STD-202, Method 307; 0.050 Ohm max.
    • Acceleration Range/Limits : MIL-STD-202, Method 212; 20 G
    • Operating Temperature : -46 °C to 204 °C [-50 °F to 400 °F]|-51 °C to 204 °C [-60 °F to 400 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength : MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
    • Thermal Shock : MIL-STD-202, Method 107; Cond. B
    • Salt Spray : MIL-STD-202, Method 101; Cond. B
    • Vibration : MIL-STD-202, Method 204; 20 G
    • Seal Type : MIL-STD-202, Method 112; Cond. C
    • Industry : Aerospace|Government & Public Sector
    • Humidity : MIL-STD-202, Method 106
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    6/9/2026
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    39.61 KB
    6/23/2026
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Soldering Wire Leads on Precision Hermetic Thermostats
    223.03 KB
    6/12/2026
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Precision Thermostat Selection Guide
    264.88 KB
    6/23/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3500 00020042
    T120 BNA OOR O06005 C04004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00020042
    T120 BNA OOR O06005 C04004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00020043
    T120 BNA OOR O06505 C04504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00020043
    T120 BNA OOR O06505 C04504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00020044
    T120 BNA OOR O17005 C1309
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00020044
    T120 BNA OOR O17005 C1309
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040002
    T117 S306 COR O21208 C24805
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040002
    T117 S306 COR O21208 C24805
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040003
    T117 S306 COR O12005 C13504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040003
    T117 S306 COR O12005 C13504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040010
    T117 S306 OOR O24808 C21205
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040010
    T117 S306 OOR O24808 C21205
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040050
    T117 S306 COR O008MD C08604
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040050
    T117 S306 COR O008MD C08604
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040057
    T117 S306 COR O16505 C18004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040057
    T117 S306 COR O16505 C18004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040058
    T117 S306 COR O13005 C16004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00040058
    T117 S306 COR O13005 C16004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00050027
    T120 S306 OOR O16005 C14504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732
    3500 00050027
    T120 S306 OOR O16005 C14504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3500-series-ciid-161732