/content/sps/ca/en/search-results.html

    thermostats

    3455RM Series Thermostat

    High current. Manual. Phenolic. Open on rise. 15 A/10 A. Silver/nickel-alloy contacts. Rivet sleeve. UL, CSA, VDE.

    Overview

    The 3455RM Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. The circuit will stay open above room ambient temperature until the manual reset button is pressed. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.

    Specifications

    Technical Specifications

    • Amperage
      • 10 to 15 A ampere
    • Thermostat Type
      • SPST
    • Thermostat Control Type
      • Snap-Action
    • Reset Type
      • Manual
    • Mounting Type
      • Bracket

    Electrical Specifications

    • Voltage
      • 120 to 250 voltage alternating current

    Features

    • Tolerance
      • ±4 to 6
    • Color
      • Phenolic

    Material Specifications

    • Terminals Material
      • Plated Brass
      • Steel
      • Unplated Brass
    • Enclosure Material
      • Aluminum
      • Brass
      • Stainless Steel
    • Contact Material
      • Silver Alloy
    • Brackets Material
      • Aluminum
      • Stainless Steel
    • Base Material
      • Phenolic

    Standards & Certifications

    • Standards & Certifications
      • CSA
      • UL

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • HVAC Equipment
      • Heat Detectors
      • Major Appliances
      • Medical Equipment
      • Office Copy Machines

    Technical Specifications

    • Amperage
      • 10 to 15 A ampere
    • Thermostat Type
      • SPST
    • Thermostat Control Type
      • Snap-Action
    • Reset Type
      • Manual
    • Mounting Type
      • Bracket

    Electrical Specifications

    • Voltage
      • 120 to 250 voltage alternating current

    Features

    • Tolerance
      • ±4 to 6
    • Color
      • Phenolic

    Material Specifications

    • Terminals Material
      • Plated Brass
      • Steel
      • Unplated Brass
    • Enclosure Material
      • Aluminum
      • Brass
      • Stainless Steel
    • Contact Material
      • Silver Alloy
    • Brackets Material
      • Aluminum
      • Stainless Steel
    • Base Material
      • Phenolic

    Standards & Certifications

    • Standards & Certifications
      • CSA
      • UL

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • HVAC Equipment
      • Heat Detectors
      • Major Appliances
      • Medical Equipment
      • Office Copy Machines
    • Amperage : 10 to 15 A ampere
    • Voltage : 120 to 250 voltage alternating current
    • Tolerance : ±4 to 6
    • Thermostat Type : SPST
    • Thermostat Control Type : Snap-Action
    • Terminals Material : Plated Brass|Steel|Unplated Brass
    • Standards & Certifications : CSA|UL
    • Reset Type : Manual
    • Mounting Type : Bracket
    • Enclosure Material : Aluminum|Brass|Stainless Steel
    • Contact Material : Silver Alloy
    • Color : Phenolic
    • Brand : Honeywell
    • Brackets Material : Aluminum|Stainless Steel
    • Base Material : Phenolic
    • Application : HVAC Equipment|Heat Detectors|Major Appliances|Medical Equipment|Office Copy Machines
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    766.07 KB
    8/21/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-E285-06
    AW511DM:Model WP9000 2,500 lbs Indent,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    060-E285-06
    AW511DM:Model WP9000 2,500 lbs Indent,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    060-E286-02
    AW511DR,72A WP9000 5K# BUTTON, 2 HAND
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    060-E286-02
    AW511DR,72A WP9000 5K# BUTTON, 2 HAND
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00020245
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00020245
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00020251
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00020251
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00020360
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00020360
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00210428
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00210428
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00420223
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00420223
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00580072
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00580072
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00580082
    PRECISION THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00580082
    PRECISION THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00580098
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg
    3455RM 00580098
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2455rm-2455rmg-3455rm-3455rmg