/content/sps/ca/en/search-results.html

    thermostats

    3200 Series

    Hermetically sealed. Tight tolerances & differentials. Pre-set & tamper proof. SPST contacts. Mounting brackets, terminals

    Overview
    The 3200 Series consists of a single pole, single throw switch activated by a snap action bimetal disc. Temperature calibrations are pre-set at the factory and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically sealed steel housing, with a glass-to-metal seal at the terminal junction. It is manufactured and tested to meet or exceed critical military and aerospace specifications for spaceflight use, including temperature stability, shock, vibration and cleanliness.
    Features
    • Hermetically sealed
    • Tight tolerances
    • Tight differentials
    • Space qualified
    • Hi-Rel
    Potential Applications
    • Satellites
    • International space station
    • Space shuttle
    • Spacecraft
    Specifications

    Technical Specifications

    • Acceleration Range/Limits
      • MIL-STD-202, Method 212; 20 G
    • Thermostat Environmental Exposure Range
      • -65 °C to 177 °C [-85 °F to 350 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.025 Ohm max.
    • Insulation Resistance
      • MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac

    Features

    • Vibration
      • MIL-STD-202, Method 204; 30 G : MIL-STD-202, Method 214; 50 G
    • Thermal Shock
      • MIL-STD-202, Method 107; Cond. B
    • Shock
      • MIL-STD-202, Method 213; 750 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. C
    • Salt Spray
      • MIL-STD-202, Method 101; Cond. B

    Operating Characteristics

    • Operating Temperature
      • -51 °C to 163 °C [-60 °F to 325 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Standards & Certifications

    • Agency Approvals and Standards
      • MIL-PRF-24236

    Others

    • Industry
      • Construction
      • Life Sciences
      • Manufacturing

    Technical Specifications

    • Acceleration Range/Limits
      • MIL-STD-202, Method 212; 20 G
    • Thermostat Environmental Exposure Range
      • -65 °C to 177 °C [-85 °F to 350 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.025 Ohm max.
    • Insulation Resistance
      • MIL-STD-202, Method 302; 500 MOhm
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac

    Features

    • Vibration
      • MIL-STD-202, Method 204; 30 G : MIL-STD-202, Method 214; 50 G
    • Thermal Shock
      • MIL-STD-202, Method 107; Cond. B
    • Shock
      • MIL-STD-202, Method 213; 750 G
    • Seal Type
      • MIL-STD-202, Method 112; Cond. C
    • Salt Spray
      • MIL-STD-202, Method 101; Cond. B

    Operating Characteristics

    • Operating Temperature
      • -51 °C to 163 °C [-60 °F to 325 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Standards & Certifications

    • Agency Approvals and Standards
      • MIL-PRF-24236

    Others

    • Industry
      • Construction
      • Life Sciences
      • Manufacturing
    • Acceleration Range/Limits : MIL-STD-202, Method 212; 20 G
    • Vibration : MIL-STD-202, Method 204; 30 G : MIL-STD-202, Method 214; 50 G
    • Thermostat Environmental Exposure Range : -65 °C to 177 °C [-85 °F to 350 °F]
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.025 Ohm max.
    • Thermal Shock : MIL-STD-202, Method 107; Cond. B
    • Shock : MIL-STD-202, Method 213; 750 G
    • Seal Type : MIL-STD-202, Method 112; Cond. C
    • Salt Spray : MIL-STD-202, Method 101; Cond. B
    • Operating Temperature : -51 °C to 163 °C [-60 °F to 325 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; 500 MOhm
    • Industry : Construction|Life Sciences|Manufacturing
    • Humidity : MIL-STD-202, Method 106
    • Dielectric Strength : MIL-STD-202, Method 301; 1250 Vac
    • Agency Approvals and Standards : MIL-PRF-24236
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    3200 Series High Reliability Thermostats in Satellite Applications
    application/pdf 491 KB
    6/25/2026
    491 KB
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    3200 Series High Reliability Thermostats in Satellite Applications
    application/pdf 491 KB
    6/25/2026
    491 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    6/9/2026
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Soldering Wire Leads on Precision Hermetic Thermostats
    223.03 KB
    6/12/2026
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Precision Thermostat Selection Guide
    264.88 KB
    6/23/2026
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    39.61 KB
    6/23/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Space Solutions With Down-to-Earth Applications
    15.2 MB
    8/13/2025
    3200 Series High Reliability Thermostats in Satellite Applications
    491 KB
    6/25/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3200 00020711
    T120 BNA OOR O04604 C03202
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020711
    T120 BNA OOR O04604 C03202
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020712
    T120 BNA OOR O042 +3-5 C028 +5-2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020712
    T120 BNA OOR O042 +3-5 C028 +5-2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020717
    T120 BNA OOR O00205 C-1403
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020717
    T120 BNA OOR O00205 C-1403
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020726
    T120 BNA OOR O110MX C090MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020726
    T120 BNA OOR O110MX C090MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020740
    T120 BNA OOR O091MX C073MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020740
    T120 BNA OOR O091MX C073MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020743
    T120 BNA OOR O034 +3-5 C020 +5-2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020743
    T120 BNA OOR O034 +3-5 C020 +5-2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020745
    T120 BNA OOR O035MX C015MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020745
    T120 BNA OOR O035MX C015MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020752
    T120 BNA OOR O115MX C90MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00020752
    T120 BNA OOR O115MX C90MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00080073
    T120 B215 OOR O115MX C90MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644
    3200 00080073
    T120 B215 OOR O115MX C90MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3200-series-ciid-161644