/content/sps/ca/en/search-results.html

    thermostats

    3156 Series

    Hermetically sealed. UL &/or cRLus. Pre-set & tamper proof. Low profile. Gold alloy contacts

    Overview
    The 3156 Series consists of a single pole, single throw switch activated by a snap-action bimetal disc. Temperature calibrations are pre-set at the factory and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically-sealed steel housing with a glass-to-metal seal at the terminal junction. The low silhouette and compact design often make it especially well suited for applications that require miniaturization. They have gold alloy contacts for low voltage applications.
    Features
    • Hermetically sealed
    • Tight tolerances
    • Tight differential
    • Low profile
    Applications
    • Industrial
    • Food service
    • Telecom
    • Medical
    • Infotech
    Specifications

    Operating Characteristics

    • Humidity
      • MIL-STD-202, Method 106
    • Operating Temperature
      • -29 °C to 177 °C [-20 °F to 350 °F]

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -54 °C to 260 °C [-65 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
      • MIL-STD-202, Method 301; 750 Vac 60 Hz - Terminal to Case

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Features

    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-5

    Operating Characteristics

    • Humidity
      • MIL-STD-202, Method 106
    • Operating Temperature
      • -29 °C to 177 °C [-20 °F to 350 °F]

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -54 °C to 260 °C [-65 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
      • MIL-STD-202, Method 301; 750 Vac 60 Hz - Terminal to Case

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Features

    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-5
    • Humidity : MIL-STD-202, Method 106
    • Thermostat Environmental Exposure Range : -54 °C to 260 °C [-65 °F to 500 °F]
    • Agency Approvals and Standards : UL
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm
    • Operating Temperature : -29 °C to 177 °C [-20 °F to 350 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength : MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case|MIL-STD-202, Method 301; 750 Vac 60 Hz - Terminal to Case
    • Seal Type : MIL-STD-202, Method 112; Cond. 1x10-5
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision Thermostat Selection Guide
    application/pdf 264.88 KB
    6/23/2026
    264.88 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    6/9/2026
    Soldering Wire Leads on Precision Hermetic Thermostats
    223.03 KB
    6/12/2026
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Precision Thermostat Selection Guide
    264.88 KB
    6/23/2026
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    39.61 KB
    6/23/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3156 00530006
    T109 B210 COR O10205 C11304
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547
    3156 00530006
    T109 B210 COR O10205 C11304
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-3156-load-400x400-top-ciid-161547