/content/sps/ca/en/search-results.html

    thermostats

    3106 Series Hermetic Thermostat

    Hermetically sealed. UL & cRLus recognized. Tight tolerances & differentials. Pre-set & tamper proof. Gold-alloy contacts

    Overview
    The 3106 Series consists of a single pole, single throw switch activated by a snap-action bimetal disc. Temperature calibrations are pre-set at the factory and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically-sealed steel housing with a glass-to-metal seal at the terminal junction. It is manufactured and tested to meet or exceed critical commercial and industrial specifications. They have gold alloy contacts for low voltage applications.
    Features
    • Hermetically sealed
    • Tight tolerances
    • Tight differentials
    • Logic level contacts
    Applications
    • Computers
    • Medical electronics
    • Power supplies
    • Industrial controls
    • Test equipment
    • Infotech
    Specifications

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -62 °C to 260 °C [-80 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Features

    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-5

    Operating Characteristics

    • Operating Temperature
      • -29 °C to 204 °C [-20 °F to 400 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -62 °C to 260 °C [-80 °F to 500 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Features

    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-5

    Operating Characteristics

    • Operating Temperature
      • -29 °C to 204 °C [-20 °F to 400 °F]
    • Humidity
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace
    • Agency Approvals and Standards : UL
    • Thermostat Environmental Exposure Range : -62 °C to 260 °C [-80 °F to 500 °F]
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm
    • Seal Type : MIL-STD-202, Method 112; Cond. 1x10-5
    • Operating Temperature : -29 °C to 204 °C [-20 °F to 400 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Industry : Aerospace
    • Humidity : MIL-STD-202, Method 106
    • Dielectric Strength : MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 223.03 KB
    6/12/2026
    223.03 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 39.61 KB
    6/23/2026
    39.61 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    6/9/2026
    5.15 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    6/9/2026
    Soldering Wire Leads on Precision Hermetic Thermostats
    223.03 KB
    6/12/2026
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    39.61 KB
    6/23/2026
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3100UX 00031632
    T116 B209 COR O18005 C20004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00031632
    T116 B209 COR O18005 C20004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00031678
    T116 B209 COR O20506 C22505
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00031678
    T116 B209 COR O20506 C22505
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00031887
    T117 B209 COR O00110 C03207
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00031887
    T117 B209 COR O00110 C03207
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00031974
    T116 B209 COR O280MN C30005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00031974
    T116 B209 COR O280MN C30005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00032017
    T117 B209 OOR O09005 C07004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00032017
    T117 B209 OOR O09005 C07004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00032065
    T117 B209 COR O16005 C18004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00032065
    T117 B209 COR O16005 C18004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00060234
    T117 B210 OOR O12005 C10004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00060234
    T117 B210 OOR O12005 C10004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00431084
    T117 S306 OOR O19405 C15804
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3100UX 00431084
    T117 S306 OOR O19405 C15804
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3106 00010030
    T117 BNA OOR O18004 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3106 00010030
    T117 BNA OOR O18004 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3106 00010033
    T116 BNA OOR O14005 C12904
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032
    3106 00010033
    T116 BNA OOR O14005 C12904
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3100-series-3106-series-ciid-162032