/content/sps/ca/en/search-results.html

    thermostats

    2455RG Series Thermostat

    Low voltage. Automatic. Phenolic. Open or close on rise. 0.5 A. Gold-alloy contacts. Rivet sleeve. High profile. Calibrated. UL, CSA, VDE.

    Overview

    The 2455RG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification. They have gold alloy contacts for low voltage applications.

    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    766.07 KB
    8/21/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2450R 80820959
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2450R 80820959
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2452R--09130262
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2452R--09130262
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RD-71610949
    THERMOSTAT CATALOG LISTING
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RD-71610949
    THERMOSTAT CATALOG LISTING
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 01240024
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 01240024
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 71740209
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 71740209
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80020480
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80020480
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80020491
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80020491
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80820966
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80820966
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80820970
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80820970
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80870427
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg
    2455RG 80870427
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450hr-2450hrg-2450r-2455r-2455rg-3450hr-3450r-3455r-3455rg