/content/sps/ca/en/search-results.html

    thermostats

    2450RCH Series Thermostat

    High current. Automatic. Ceramic. Open or close on rise. 15 A/10 A. Silver/nickel-alloy contacts. UL, CSA, VDE.

    Overview

    The 2450RCH Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.

    Specifications

    Others

    • Industry
      • Commercial Buildings
      • Healthcare
      • Manufacturing

    Others

    • Industry
      • Commercial Buildings
      • Healthcare
      • Manufacturing
    • Industry : Commercial Buildings|Healthcare|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Commercial Thermostats
    application/pdf 766.07 KB
    8/21/2025
    766.07 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Commercial Thermostats
    766.07 KB
    8/21/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2450RCH70980279
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch
    2450RCH70980279
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch
    2450RCH80020677
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch
    2450RCH80020677
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch
    2450RCH80040487
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch
    2450RCH80040487
    THERMAL-COMMERCIAL THERMAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch
    2450RCHG8138051
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch
    2450RCHG8138051
    COMMERCIAL THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rc-2450rch-2455rc-2450rchg-3450rch