/content/sps/ca/en/search-results.html

    temperature probes

    ES120 Series Packaged Temperature Probes

    Liquid-immersion. NTC or KTY. Stainless steel, closed probe tip. Overmolded connector.

    Overview

    The ES120 Series are inflow thermistor-based sensors specifically designed for use in the transportation industry. Thermistors can be very effective in sensing temperatures of gases, liquids or solids because of their enhanced sensitivity, accuracy and reliability. The ES120 Series is primarily used for immersion temperature measurements. Its fully-enclosed brass body makes it often ideal for applications requiring direct contact with liquids.

    Robust and easy-to-install threaded packaging often provides reliable operation in harsh application environments. Fast response times over a wide operating temperature range of -40 °C to 150 °C [-40 °F to 302 °F] allow application flexibility. Custom configurations are available.

    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ES110 and ES120 Series Packaged Temperature with Integral Connectors
    application/pdf 168.5 KB
    8/13/2025
    168.5 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    ES110 and ES120 Series Packaged Temperature with Integral Connectors
    application/pdf 168.5 KB
    8/13/2025
    168.5 KB
    Name
    Description
    File Size
    Date
    Size
    ES110 and ES120 Series Packaged Temperature with Integral Connectors
    168.5 KB
    8/13/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    104EN31-8
    SEALED SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    104EN31-8
    SEALED SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0021
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0021
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0024
    ES120 Series immersion temperature probe, KTY, 2,000 Ohm, ±5.0% tolerance, 25 °C [77 °F] accuracy, brass, threaded body (M12x1.5), overmolded connector2 Pin MINI TIMER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0024
    ES120 Series immersion temperature probe, KTY, 2,000 Ohm, ±5.0% tolerance, 25 °C [77 °F] accuracy, brass, threaded body (M12x1.5), overmolded connector2 Pin MINI TIMER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0026-E
    ES120 TEMP SENSOR ECE-R110 CERTIFIED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0026-E
    ES120 TEMP SENSOR ECE-R110 CERTIFIED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0029
    ES120 Series immersion temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (18 PTF 27 TPI), overmolded connectorDelphi 90° METRI-PACK 150 Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0029
    ES120 Series immersion temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (18 PTF 27 TPI), overmolded connectorDelphi 90° METRI-PACK 150 Series
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0030
    COMMERCIAL PROBE THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0030
    COMMERCIAL PROBE THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0037
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0037
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0039
    COMMERCIAL PROBE THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0039
    COMMERCIAL PROBE THERMISTORS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0040
    TEMPERATURE SENSOR WITH R1_8 THREAD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157
    ES120-0040
    TEMPERATURE SENSOR WITH R1_8 THREAD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es120-series-ciid-161157