/content/sps/ca/en/search-results.html

    temperature probes

    ES110 Series Packaged Temperature Probes

    Air-gas. NTC. Exposed thermistor. Brass. Overmolded connector.

    Overview

    The ES110 Series are inflow thermistor-based sensors specifically designed for use in the transportation industry. Thermistors can be very effective in sensing temperatures of gases, liquids or solids because of their enhanced sensitivity, accuracy and reliability. The ES110 Series air-gas sensor has an exposed thermistor element that offers enhanced response for greater levels of control.

    Robust and easy-to-install threaded packaging often provides reliable operation in harsh application environments. Fast response times over a wide operating temperature range of -40 °C to 150 °C [-40 °F to 302 °F] allow application flexibility. Custom configurations are available.

    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ES110 and ES120 Series Packaged Temperature with Integral Connectors
    application/pdf 168.5 KB
    8/13/2025
    168.5 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    ES110 and ES120 Series Packaged Temperature with Integral Connectors
    application/pdf 168.5 KB
    8/13/2025
    168.5 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Name
    Description
    File Size
    Date
    Size
    ES110 and ES120 Series Packaged Temperature with Integral Connectors
    168.5 KB
    8/13/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    ES110-0004
    ES110 Series airgas temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (M10x1.25), shrouded thermistor tip, overmolded connector2 Pin MINI TIMER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0004
    ES110 Series airgas temperature probe, NTC, 2,000 Ohm, ±5.0% tolerance, 20 °C [68 °F] accuracy, brass, threaded body (M10x1.25), shrouded thermistor tip, overmolded connector2 Pin MINI TIMER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0012
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0012
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0016
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0016
    THERMAL-THERMISTORS COML PROBE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0019
    AIR TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0019
    AIR TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0020
    AIR TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125
    ES110-0020
    AIR TEMPERATURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-temperature-probes-es110-series-ciid-161125