/content/sps/ca/en/search-results.html

    speed sensors

    ZH10 Series Hall-Effect Zero Speed Sensor

    Low cost, low power, digital output. Omni-directional sensor-to-target orientation. Small, aluminum housing. Zero speed.

    Overview

    The ZH10 Hall-effect Speed Sensors provide a durable, cost-effective solution in most harsh environments.

    The sensor is available in a 11,9 mm [15/32 in/0.46875 in] diameter, in a 25,4 mm [1.00 in] length.

    The aluminum package is simple to install and adjust. It does not require rotational orientation.

    Specifications

    Others

    • Fall Time
      • 4 µs
    • Rise Time
      • 4 µs
    • Ingress Protection
      • IP67
    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Housing Material
      • Aluminum

    Others

    • Fall Time
      • 4 µs
    • Rise Time
      • 4 µs
    • Ingress Protection
      • IP67
    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Housing Material
      • Aluminum
    • Fall Time : 4 µs
    • Rise Time : 4 µs
    • Ingress Protection : IP67
    • Industry : Aerospace|Logistics & Warehouses
    • Housing Material : Aluminum
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ZH10 Series Hall-effect Zero Speed Sensors
    application/pdf 132.02 KB
    8/13/2025
    132.02 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    ZH10 Series Hall-effect Zero Speed Sensors
    application/pdf 132.02 KB
    8/13/2025
    132.02 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Name
    Description
    File Size
    Date
    Size
    ZH10 Series Hall-effect Zero Speed Sensors
    132.02 KB
    8/13/2025
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    ZH10
    ZH10 Series Single Hall-effect zero speed sensor, 910 mm cable, straight exit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zh10-ciid-161443
    ZH10
    ZH10 Series Single Hall-effect zero speed sensor, 910 mm cable, straight exit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-zh10-ciid-161443