/content/sps/ca/en/search-results.html

    pressure sensors

    26PC Series

    Compensated. Low pressure. mV output. Differential, wet/wet differential, gage. DIP, SIP, SMT. Linearity & hysteresis: 0.5 % typ.

    Overview
    Pressure Ranges
    • 0.5 psi to 250 psi (SIP, DIP)
    • 1 psi to 15 psi (SMT)

    The factory calibrated 26PC Series miniature pressure sensors provide reliable gage pressure sensing performance in a compact package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined sensing element which allows part interchangeability, high performance, reliability, and accuracy. The low power, non-amplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over 1.0 psi through 250 psi sensing ranges.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    26PC Series SMT Low Pressure Sensors, Comp/Unamp, 1 psi to 15 psi Datasheet
    application/pdf 604.7 KB
    8/13/2025
    604.7 KB
    26PC Series Low Pressure Sensors, Comp/Unamp, 0.5 psi to 250 psi Datasheet
    application/pdf 2.77 MB
    8/13/2025
    2.77 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensing Pressure, Force, and Flow Product Range Guide
    application/pdf 2.78 MB
    8/13/2025
    2.78 MB
    26PC SMT Series Sensors
    application/pdf 122.62 KB
    8/13/2025
    122.62 KB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    8/13/2025
    1.3 MB
    Sensing Pressure, Force, and Flow Reference Guide
    application/pdf 4.24 MB
    8/13/2025
    4.24 MB
    Industrial Product Line Card for Switches
    application/pdf 2.24 MB
    8/13/2025
    2.24 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    26PC Series Sensors
    application/pdf 645.58 KB
    8/13/2025
    645.58 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    2XPCXXA6G CAD Model.zip
    application/zip 27.63 KB
    7/16/2021
    27.63 KB
    2XPCXXJ6G CAD Model.zip
    application/zip 27.48 KB
    7/16/2021
    27.48 KB
    2XPCXXH6G CAD Model.zip
    application/zip 27.37 KB
    7/16/2021
    27.37 KB
    2XPCXXJ6D CAD Model.zip
    application/zip 35.09 KB
    7/15/2021
    35.09 KB
    2XPCXXJ2G CAD Model.zip
    application/zip 34.04 KB
    7/16/2021
    34.04 KB
    24PC, 26PC Series CAD Models - grouped
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    2XPCXXC6G CAD Model.zip
    application/zip 32.77 KB
    7/16/2021
    32.77 KB
    2XPCXXB6G CAD Model.zip
    application/zip 26.62 KB
    7/16/2021
    26.62 KB
    2XPCXXB2G CAD Model.zip
    application/zip 33.33 KB
    7/16/2021
    33.33 KB
    2XPCXXSMT CAD Model
    application/zip 37.71 KB
    7/16/2021
    37.71 KB
    2XPCXXC2G CAD Model.zip
    application/zip 31.78 KB
    7/15/2021
    31.78 KB
    2XPCXXH6D CAD Model.zip
    application/zip 35.01 KB
    7/16/2021
    35.01 KB
    2XPCXXD2G CAD Model.zip
    application/zip 205 Bytes
    7/15/2021
    205 Bytes
    2XPCXXD6G CAD Model.zip
    application/zip 23.93 KB
    7/16/2021
    23.93 KB
    2XPCXXA2G CAD Model.zip
    application/zip 34.13 KB
    7/16/2021
    34.13 KB
    2XPCXXH2G CAD Model.zip
    application/zip 33.83 KB
    7/16/2021
    33.83 KB
    2XPCXXA6D CAD Model.zip
    application/zip 35.14 KB
    7/16/2021
    35.14 KB
    2XPCXXS2G CAD Model.zip
    application/zip 32.65 KB
    7/15/2021
    32.65 KB
    2XPCXXG6G CAD Model.zip
    application/zip 32.17 KB
    7/16/2021
    32.17 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    8/7/2025
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    8/13/2025
    191.06 KB
    Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
    application/pdf 225.23 KB
    8/13/2025
    225.23 KB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    8/13/2025
    31.81 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Protecting Pressure Sensor Diaphragm from Rupture Due to Water Hammer
    application/pdf 81.33 KB
    8/13/2025
    81.33 KB
    26PC Commercial Grade High Pressure Sensors Slide Show
    application/pdf 294.96 KB
    8/13/2025
    294.96 KB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    8/13/2025
    129.79 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    8/13/2025
    23.91 KB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    8/13/2025
    95.15 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    8/12/2025
    21.64 KB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    8/13/2025
    167.72 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    8/12/2025
    2.72 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    8/12/2025
    2.53 MB
    Defence Ground Vehicles Application Note
    application/pdf 872.87 KB
    8/13/2025
    872.87 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Blood Pressure Monitor
    application/pdf 30.83 KB
    8/13/2025
    30.83 KB
    26PC Chromatography Equipment Application Note
    application/pdf 28.81 KB
    8/13/2025
    28.81 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles Application Note
    application/pdf 872.87 KB
    8/13/2025
    872.87 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/13/2025
    1.34 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/13/2025
    1.24 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Military and Defense E-book
    application/pdf 15.17 MB
    8/11/2025
    15.17 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    2XPCXXA2G lowres photo.jpg
    image/jpeg 20.78 KB
    7/16/2021
    20.78 KB
    2XPCXXB6G highres photo.jpg
    image/jpeg 241.84 KB
    7/16/2021
    241.84 KB
    2XPCXXH6D lowres photo.jpg
    image/jpeg 18.98 KB
    7/16/2021
    18.98 KB
    2XPCXXC6G_lowres photo.jpg
    image/jpeg 20.96 KB
    7/16/2021
    20.96 KB
    2XPCXXD6G highres photo.jpg
    image/jpeg 203.71 KB
    7/16/2021
    203.71 KB
    2XPCXXJ6D highres photo.jpg
    image/jpeg 357.31 KB
    7/15/2021
    357.31 KB
    2XPCXXC6G_highres photo.jpg
    image/jpeg 230.79 KB
    7/16/2021
    230.79 KB
    2XPCXXC2G_lowres photo.jpg
    image/jpeg 21.65 KB
    7/15/2021
    21.65 KB
    2XPCXXJ2G lowres photo.jpg
    image/jpeg 22.22 KB
    7/16/2021
    22.22 KB
    2XPCXXC2G_highres photo.jpg
    image/jpeg 366.3 KB
    7/15/2021
    366.3 KB
    2XPCXXSMT highres photo.jpg
    image/jpeg 39.02 KB
    7/16/2021
    39.02 KB
    24PC, 26PC Series Product Photos - grouped
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    2XPCXXB2G lowres photo.jpg
    image/jpeg 21.34 KB
    7/16/2021
    21.34 KB
    2XPCXXM2G highres photo.jpg
    image/jpeg 491.49 KB
    7/16/2021
    491.49 KB
    2XPCXXSMT lowres photo.jpg
    image/jpeg 11.66 KB
    7/16/2021
    11.66 KB
    2XPCXXA2G highres photo.jpg
    image/jpeg 282.53 KB
    7/16/2021
    282.53 KB
    2XPCXXD2G lowres photo.jpg
    image/jpeg 78.12 KB
    7/15/2021
    78.12 KB
    2XPCXXA6G highres photo.jpg
    image/jpeg 270.31 KB
    7/16/2021
    270.31 KB
    2XPCXXH6D highres photo.jpg
    image/jpeg 205.15 KB
    7/16/2021
    205.15 KB
    2XPCXXD2G highres photo.jpg
    image/jpeg 194.04 KB
    7/15/2021
    194.04 KB
    2XPCXXJ6G highres photo.jpg
    image/jpeg 236.01 KB
    7/16/2021
    236.01 KB
    2XPCXXA6D highres photo.jpg
    image/jpeg 443.38 KB
    7/16/2021
    443.38 KB
    2XPCXXB2G highres photo.jpg
    image/jpeg 238.09 KB
    7/16/2021
    238.09 KB
    2XPCXXM6G lowres photo.jpg
    image/jpeg 31.26 KB
    7/16/2021
    31.26 KB
    2XPCXXH2G lowres photo.jpg
    image/jpeg 28.65 KB
    7/16/2021
    28.65 KB
    2XPCXXA6G lowhres photo.jpg
    image/jpeg 25.86 KB
    7/16/2021
    25.86 KB
    2XPCXXG6G lowres photo.jpg
    image/jpeg 17.8 KB
    7/16/2021
    17.8 KB
    2XPCXXA6D lowres photo.jpg
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    2XPCXXD6G lowres photo.jpg
    image/jpeg 19.66 KB
    7/16/2021
    19.66 KB
    2XPCXXB6G lowres photo.jpg
    image/jpeg 36.74 KB
    7/16/2021
    36.74 KB
    2XPCXXK2G lowres photo.jpg
    image/jpeg 23.02 KB
    7/15/2021
    23.02 KB
    2XPCXXK2G highres photo.jpg
    image/jpeg 263.29 KB
    7/15/2021
    263.29 KB
    2XPCXXS2G lowres photo.jpg
    image/jpeg 17.5 KB
    7/15/2021
    17.5 KB
    2XPCXXH6G_highres photo.jpg
    image/jpeg 381.58 KB
    7/16/2021
    381.58 KB
    2XPCXXH6G_lowres photo.jpg
    image/jpeg 27.77 KB
    7/16/2021
    27.77 KB
    2XPCXXJ6G lowres photo.jpg
    image/jpeg 24.42 KB
    7/16/2021
    24.42 KB
    2XPCXXG6G highres photo.jpg
    image/jpeg 52.89 KB
    7/16/2021
    52.89 KB
    2XPCXXS2G highres photo.jpg
    image/jpeg 333.01 KB
    7/15/2021
    333.01 KB
    2XPCXXJ6D lowres photo.jpg
    image/jpeg 32.6 KB
    7/15/2021
    32.6 KB
    2XPCXXJ2G highres photo.jpg
    image/jpeg 254.86 KB
    7/16/2021
    254.86 KB
    2XPCXXH2G highres photo.jpg
    image/jpeg 370.14 KB
    7/16/2021
    370.14 KB
    Name
    Description
    File Size
    Date
    Size
    2XPCXXA2G lowres photo.jpg
    image/jpeg 20.78 KB
    7/16/2021
    20.78 KB
    2XPCXXA6G CAD Model.zip
    application/zip 27.63 KB
    7/16/2021
    27.63 KB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    8/12/2025
    2.53 MB
    26PC Series SMT Low Pressure Sensors, Comp/Unamp, 1 psi to 15 psi Datasheet
    application/pdf 604.7 KB
    8/13/2025
    604.7 KB
    Defence Ground Vehicles Application Note
    application/pdf 872.87 KB
    8/13/2025
    872.87 KB
    2XPCXXJ6G CAD Model.zip
    application/zip 27.48 KB
    7/16/2021
    27.48 KB
    2XPCXXH6G CAD Model.zip
    application/zip 27.37 KB
    7/16/2021
    27.37 KB
    2XPCXXJ6D CAD Model.zip
    application/zip 35.09 KB
    7/15/2021
    35.09 KB
    2XPCXXJ2G CAD Model.zip
    application/zip 34.04 KB
    7/16/2021
    34.04 KB
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    8/12/2025
    2.72 MB
    24PC, 26PC Series CAD Models - grouped
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Blood Pressure Monitor
    application/pdf 30.83 KB
    8/13/2025
    30.83 KB
    2XPCXXB6G highres photo.jpg
    image/jpeg 241.84 KB
    7/16/2021
    241.84 KB
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    8/13/2025
    191.06 KB
    2XPCXXH6D lowres photo.jpg
    image/jpeg 18.98 KB
    7/16/2021
    18.98 KB
    2XPCXXC6G_lowres photo.jpg
    image/jpeg 20.96 KB
    7/16/2021
    20.96 KB
    2XPCXXD6G highres photo.jpg
    image/jpeg 203.71 KB
    7/16/2021
    203.71 KB
    2XPCXXJ6D highres photo.jpg
    image/jpeg 357.31 KB
    7/15/2021
    357.31 KB
    2XPCXXC6G_highres photo.jpg
    image/jpeg 230.79 KB
    7/16/2021
    230.79 KB
    Sensing Pressure, Force, and Flow Product Range Guide
    application/pdf 2.78 MB
    8/13/2025
    2.78 MB
    Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
    application/pdf 225.23 KB
    8/13/2025
    225.23 KB
    2XPCXXC2G_lowres photo.jpg
    image/jpeg 21.65 KB
    7/15/2021
    21.65 KB
    2XPCXXJ2G lowres photo.jpg
    image/jpeg 22.22 KB
    7/16/2021
    22.22 KB
    26PC Series Sensors
    application/pdf 645.58 KB
    8/13/2025
    645.58 KB
    2XPCXXC2G_highres photo.jpg
    image/jpeg 366.3 KB
    7/15/2021
    366.3 KB
    26PC Chromatography Equipment Application Note
    application/pdf 28.81 KB
    8/13/2025
    28.81 KB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    8/13/2025
    31.81 KB
    2XPCXXSMT highres photo.jpg
    image/jpeg 39.02 KB
    7/16/2021
    39.02 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    26PC Series Low Pressure Sensors, Comp/Unamp, 0.5 psi to 250 psi Datasheet
    application/pdf 2.77 MB
    8/13/2025
    2.77 MB
    Protecting Pressure Sensor Diaphragm from Rupture Due to Water Hammer
    application/pdf 81.33 KB
    8/13/2025
    81.33 KB
    26PC Commercial Grade High Pressure Sensors Slide Show
    application/pdf 294.96 KB
    8/13/2025
    294.96 KB
    Military and Defense E-book
    application/pdf 15.17 MB
    8/11/2025
    15.17 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    2XPCXXC6G CAD Model.zip
    application/zip 32.77 KB
    7/16/2021
    32.77 KB
    24PC, 26PC Series Product Photos - grouped
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    8/13/2025
    129.79 KB
    2XPCXXB2G lowres photo.jpg
    image/jpeg 21.34 KB
    7/16/2021
    21.34 KB
    2XPCXXM2G highres photo.jpg
    image/jpeg 491.49 KB
    7/16/2021
    491.49 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    2XPCXXSMT lowres photo.jpg
    image/jpeg 11.66 KB
    7/16/2021
    11.66 KB
    2XPCXXB6G CAD Model.zip
    application/zip 26.62 KB
    7/16/2021
    26.62 KB
    2XPCXXB2G CAD Model.zip
    application/zip 33.33 KB
    7/16/2021
    33.33 KB
    Defence Ground Vehicles Application Note
    application/pdf 872.87 KB
    8/13/2025
    872.87 KB
    2XPCXXSMT CAD Model
    application/zip 37.71 KB
    7/16/2021
    37.71 KB
    2XPCXXC2G CAD Model.zip
    application/zip 31.78 KB
    7/15/2021
    31.78 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    8/13/2025
    1.34 MB
    2XPCXXH6D CAD Model.zip
    application/zip 35.01 KB
    7/16/2021
    35.01 KB
    2XPCXXA2G highres photo.jpg
    image/jpeg 282.53 KB
    7/16/2021
    282.53 KB
    26PC SMT Series Sensors
    application/pdf 122.62 KB
    8/13/2025
    122.62 KB
    2XPCXXD2G CAD Model.zip
    application/zip 205 Bytes
    7/15/2021
    205 Bytes
    2XPCXXD2G lowres photo.jpg
    image/jpeg 78.12 KB
    7/15/2021
    78.12 KB
    2XPCXXD6G CAD Model.zip
    application/zip 23.93 KB
    7/16/2021
    23.93 KB
    2XPCXXA6G highres photo.jpg
    image/jpeg 270.31 KB
    7/16/2021
    270.31 KB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    8/13/2025
    1.3 MB
    2XPCXXH6D highres photo.jpg
    image/jpeg 205.15 KB
    7/16/2021
    205.15 KB
    2XPCXXD2G highres photo.jpg
    image/jpeg 194.04 KB
    7/15/2021
    194.04 KB
    Sensing Pressure, Force, and Flow Reference Guide
    application/pdf 4.24 MB
    8/13/2025
    4.24 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    8/7/2025
    11.68 MB
    2XPCXXJ6G highres photo.jpg
    image/jpeg 236.01 KB
    7/16/2021
    236.01 KB
    2XPCXXA2G CAD Model.zip
    application/zip 34.13 KB
    7/16/2021
    34.13 KB
    2XPCXXA6D highres photo.jpg
    image/jpeg 443.38 KB
    7/16/2021
    443.38 KB
    2XPCXXB2G highres photo.jpg
    image/jpeg 238.09 KB
    7/16/2021
    238.09 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    8/13/2025
    23.91 KB
    2XPCXXM6G lowres photo.jpg
    image/jpeg 31.26 KB
    7/16/2021
    31.26 KB
    2XPCXXH2G lowres photo.jpg
    image/jpeg 28.65 KB
    7/16/2021
    28.65 KB
    Industrial Product Line Card for Switches
    application/pdf 2.24 MB
    8/13/2025
    2.24 MB
    2XPCXXA6G lowhres photo.jpg
    image/jpeg 25.86 KB
    7/16/2021
    25.86 KB
    2XPCXXG6G lowres photo.jpg
    image/jpeg 17.8 KB
    7/16/2021
    17.8 KB
    2XPCXXA6D lowres photo.jpg
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    2XPCXXD6G lowres photo.jpg
    image/jpeg 19.66 KB
    7/16/2021
    19.66 KB
    2XPCXXH2G CAD Model.zip
    application/zip 33.83 KB
    7/16/2021
    33.83 KB
    2XPCXXB6G lowres photo.jpg
    image/jpeg 36.74 KB
    7/16/2021
    36.74 KB
    2XPCXXK2G lowres photo.jpg
    image/jpeg 23.02 KB
    7/15/2021
    23.02 KB
    2XPCXXK2G highres photo.jpg
    image/jpeg 263.29 KB
    7/15/2021
    263.29 KB
    2XPCXXA6D CAD Model.zip
    application/zip 35.14 KB
    7/16/2021
    35.14 KB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    8/13/2025
    95.15 KB
    2XPCXXS2G CAD Model.zip
    application/zip 32.65 KB
    7/15/2021
    32.65 KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/13/2025
    1.24 MB
    2XPCXXS2G lowres photo.jpg
    image/jpeg 17.5 KB
    7/15/2021
    17.5 KB
    2XPCXXH6G_highres photo.jpg
    image/jpeg 381.58 KB
    7/16/2021
    381.58 KB
    2XPCXXH6G_lowres photo.jpg
    image/jpeg 27.77 KB
    7/16/2021
    27.77 KB
    2XPCXXG6G CAD Model.zip
    application/zip 32.17 KB
    7/16/2021
    32.17 KB
    2XPCXXJ6G lowres photo.jpg
    image/jpeg 24.42 KB
    7/16/2021
    24.42 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    8/12/2025
    21.64 KB
    2XPCXXG6G highres photo.jpg
    image/jpeg 52.89 KB
    7/16/2021
    52.89 KB
    2XPCXXS2G highres photo.jpg
    image/jpeg 333.01 KB
    7/15/2021
    333.01 KB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    8/13/2025
    167.72 KB
    2XPCXXJ6D lowres photo.jpg
    image/jpeg 32.6 KB
    7/15/2021
    32.6 KB
    2XPCXXJ2G highres photo.jpg
    image/jpeg 254.86 KB
    7/16/2021
    254.86 KB
    2XPCXXH2G highres photo.jpg
    image/jpeg 370.14 KB
    7/16/2021
    370.14 KB
    Name
    Description
    File Size
    Date
    Size
    26PC Series SMT Low Pressure Sensors, Comp/Unamp, 1 psi to 15 psi Datasheet
    604.7 KB
    8/13/2025
    26PC Series Low Pressure Sensors, Comp/Unamp, 0.5 psi to 250 psi Datasheet
    2.77 MB
    8/13/2025
    Sensing Pressure, Force, and Flow Product Range Guide
    2.78 MB
    8/13/2025
    26PC SMT Series Sensors
    122.62 KB
    8/13/2025
    Board Mount Pressure Sensors Selection Guide
    1.3 MB
    8/13/2025
    Sensing Pressure, Force, and Flow Reference Guide
    4.24 MB
    8/13/2025
    Industrial Product Line Card for Switches
    2.24 MB
    8/13/2025
    26PC Series Sensors
    645.58 KB
    8/13/2025
    2XPCXXA6G CAD Model.zip
    27.63 KB
    7/16/2021
    2XPCXXJ6G CAD Model.zip
    27.48 KB
    7/16/2021
    2XPCXXH6G CAD Model.zip
    27.37 KB
    7/16/2021
    2XPCXXJ6D CAD Model.zip
    35.09 KB
    7/15/2021
    2XPCXXJ2G CAD Model.zip
    34.04 KB
    7/16/2021
    24PC, 26PC Series CAD Models - grouped
    861.8 KB
    7/16/2021
    2XPCXXC6G CAD Model.zip
    32.77 KB
    7/16/2021
    2XPCXXB6G CAD Model.zip
    26.62 KB
    7/16/2021
    2XPCXXB2G CAD Model.zip
    33.33 KB
    7/16/2021
    2XPCXXSMT CAD Model
    37.71 KB
    7/16/2021
    2XPCXXC2G CAD Model.zip
    31.78 KB
    7/15/2021
    2XPCXXH6D CAD Model.zip
    35.01 KB
    7/16/2021
    2XPCXXD2G CAD Model.zip
    205 Bytes
    7/15/2021
    2XPCXXD6G CAD Model.zip
    23.93 KB
    7/16/2021
    2XPCXXA2G CAD Model.zip
    34.13 KB
    7/16/2021
    2XPCXXH2G CAD Model.zip
    33.83 KB
    7/16/2021
    2XPCXXA6D CAD Model.zip
    35.14 KB
    7/16/2021
    2XPCXXS2G CAD Model.zip
    32.65 KB
    7/15/2021
    2XPCXXG6G CAD Model.zip
    32.17 KB
    7/16/2021
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    8/7/2025
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    191.06 KB
    8/13/2025
    Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
    225.23 KB
    8/13/2025
    Material Composition (20PC SMT Pressure Sensors)
    31.81 KB
    8/13/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Protecting Pressure Sensor Diaphragm from Rupture Due to Water Hammer
    81.33 KB
    8/13/2025
    26PC Commercial Grade High Pressure Sensors Slide Show
    294.96 KB
    8/13/2025
    Pressure Sensor Glossary of Terms
    129.79 KB
    8/13/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    23.91 KB
    8/13/2025
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    95.15 KB
    8/13/2025
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    21.64 KB
    8/12/2025
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    167.72 KB
    8/13/2025
    Measuring Pressure in Chemistry Analyzers
    2.72 MB
    8/12/2025
    Sensor Use in Building Energy Conservation
    2.53 MB
    8/12/2025
    Defence Ground Vehicles Application Note
    872.87 KB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Blood Pressure Monitor
    30.83 KB
    8/13/2025
    26PC Chromatography Equipment Application Note
    28.81 KB
    8/13/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles Application Note
    872.87 KB
    8/13/2025
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    8/13/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    8/13/2025
    Military and Defense E-book
    15.17 MB
    8/11/2025
    2XPCXXA2G lowres photo.jpg
    20.78 KB
    7/16/2021
    2XPCXXB6G highres photo.jpg
    241.84 KB
    7/16/2021
    2XPCXXH6D lowres photo.jpg
    18.98 KB
    7/16/2021
    2XPCXXC6G_lowres photo.jpg
    20.96 KB
    7/16/2021
    2XPCXXD6G highres photo.jpg
    203.71 KB
    7/16/2021
    2XPCXXJ6D highres photo.jpg
    357.31 KB
    7/15/2021
    2XPCXXC6G_highres photo.jpg
    230.79 KB
    7/16/2021
    2XPCXXC2G_lowres photo.jpg
    21.65 KB
    7/15/2021
    2XPCXXJ2G lowres photo.jpg
    22.22 KB
    7/16/2021
    2XPCXXC2G_highres photo.jpg
    366.3 KB
    7/15/2021
    2XPCXXSMT highres photo.jpg
    39.02 KB
    7/16/2021
    24PC, 26PC Series Product Photos - grouped
    7.11 MB
    7/16/2021
    2XPCXXB2G lowres photo.jpg
    21.34 KB
    7/16/2021
    2XPCXXM2G highres photo.jpg
    491.49 KB
    7/16/2021
    2XPCXXSMT lowres photo.jpg
    11.66 KB
    7/16/2021
    2XPCXXA2G highres photo.jpg
    282.53 KB
    7/16/2021
    2XPCXXD2G lowres photo.jpg
    78.12 KB
    7/15/2021
    2XPCXXA6G highres photo.jpg
    270.31 KB
    7/16/2021
    2XPCXXH6D highres photo.jpg
    205.15 KB
    7/16/2021
    2XPCXXD2G highres photo.jpg
    194.04 KB
    7/15/2021
    2XPCXXJ6G highres photo.jpg
    236.01 KB
    7/16/2021
    2XPCXXA6D highres photo.jpg
    443.38 KB
    7/16/2021
    2XPCXXB2G highres photo.jpg
    238.09 KB
    7/16/2021
    2XPCXXM6G lowres photo.jpg
    31.26 KB
    7/16/2021
    2XPCXXH2G lowres photo.jpg
    28.65 KB
    7/16/2021
    2XPCXXA6G lowhres photo.jpg
    25.86 KB
    7/16/2021
    2XPCXXG6G lowres photo.jpg
    17.8 KB
    7/16/2021
    2XPCXXA6D lowres photo.jpg
    34.39 KB
    7/16/2021
    2XPCXXD6G lowres photo.jpg
    19.66 KB
    7/16/2021
    2XPCXXB6G lowres photo.jpg
    36.74 KB
    7/16/2021
    2XPCXXK2G lowres photo.jpg
    23.02 KB
    7/15/2021
    2XPCXXK2G highres photo.jpg
    263.29 KB
    7/15/2021
    2XPCXXS2G lowres photo.jpg
    17.5 KB
    7/15/2021
    2XPCXXH6G_highres photo.jpg
    381.58 KB
    7/16/2021
    2XPCXXH6G_lowres photo.jpg
    27.77 KB
    7/16/2021
    2XPCXXJ6G lowres photo.jpg
    24.42 KB
    7/16/2021
    2XPCXXG6G highres photo.jpg
    52.89 KB
    7/16/2021
    2XPCXXS2G highres photo.jpg
    333.01 KB
    7/15/2021
    2XPCXXJ6D lowres photo.jpg
    32.6 KB
    7/15/2021
    2XPCXXJ2G highres photo.jpg
    254.86 KB
    7/16/2021
    2XPCXXH2G highres photo.jpg
    370.14 KB
    7/16/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list