/content/sps/ca/en/search-results.html

    resolvers

    1-inch Series Resolver

    Fully housed resolver with bearing/shaft. 1 in dia.. 1X speed. Transformer (360°+ mechanical) redundant.

    Overview

    Resolvers convert mechanical shaft position to an electrical signal which represents the actual shaft angle. They are variable transformers in which the stator has two phase windings mechanically displaced by 90°. The output consists of two sine waves that are phase shifted by 90°. They provide non-contact measurement for 360° sensing, enhanced accuracy, resolution, and repeatability under severe environmental conditions.

    Resolvers are generally chosen over electronic sensors (i.e., optical encoders, potentiometers, magnetic encoders/sensors) because they do not use electronics, so they are not susceptible to performance fluctuations in harsh environments. Resolvers are inherently radiation hardened and offer durable EMC (Electromagnetic Compatibility) performance.

    Honeywell's Hawk™ 1-Inch Series Resolvers are durable, reliable, non-contact, absolute position sensors with an operating temperature range from -50.8 °C to 93.3 °C [-60 °F to 200 °F] that allows for potential use in defense and aerospace applications.

    Manufacturing process reduces lead time and allows customization. Honeywell uses the same components for all standard configurations of its Hawk™ 1-Inch Series Resolvers, increasing production speed and reducing lead time. This results in Honeywell's ability to manufacture production-quality standard devices in 12 weeks versus 20-22 weeks many competitors offer. Additionally, Honeywell's manufacturing process and the variety of product features allow customers to customize the resolver to meet their specific application accuracy and size requirements.

    Global support and engineering expertise. Honeywell's global presence offers customers timely product and application support. Many resolver competitors offer support only in their local manufacturing area, or limited support outside of their manufacturing area. With over 30 years of experience providing accurate, reliable, and durable resolvers for the aerospace and defense industries, Honeywell is your one-stop, full-service, globally-competitive answer to your resolver needs.

    Options
    • Custom trim
    • Connections include custom lead wire, cable, connector on unit or connector on cable
    • Custom redundant brushless version (two independent resolvers within the same housing) to provide reliable back-up/fail-safe in critical applications
    • Titanium housing provides enhanced durability and enhanced resistance to corrosion: lightweight
    • Transformer for 360ɨ16:+ rotation (continuous)
    Specifications

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Government & Public Sector
      • Healthcare
      • Manufacturing
    • Industry : Aerospace|Government & Public Sector|Healthcare|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Hawk Resolvers, 1-Inch Series, Fully Housed Configuration Data Sheet
    application/pdf 289.51 KB
    1/16/2026
    289.51 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions for Honeywell Hawk Resolvers, 1-in Series, Fully Housed Configuration
    application/pdf 154.52 KB
    1/16/2026
    154.52 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Honeywell Hawk Resolvers, 1-in Series and 3-Inch Series
    application/pdf 70.38 KB
    8/13/2025
    70.38 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    S10H01XHAGNXG, S10H01XHAGNYG highres photo.jpg
    image/jpeg 859.2 KB
    7/15/2021
    859.2 KB
    S10H01XHAGNXG, S10H01XHAGNYG lowres photo.jpg
    image/jpeg 106.87 KB
    7/15/2021
    106.87 KB
    1-inch Series Product Photos
    application/zip 904.49 KB
    7/15/2021
    904.49 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Honeywell Hawk Resolvers, 1-Inch Series, Fully Housed Configuration Data Sheet
    application/pdf 289.51 KB
    1/16/2026
    289.51 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions for Honeywell Hawk Resolvers, 1-in Series, Fully Housed Configuration
    application/pdf 154.52 KB
    1/16/2026
    154.52 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Honeywell Hawk Resolvers, 1-in Series and 3-Inch Series
    application/pdf 70.38 KB
    8/13/2025
    70.38 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    S10H01XHAGNXG, S10H01XHAGNYG highres photo.jpg
    image/jpeg 859.2 KB
    7/15/2021
    859.2 KB
    S10H01XHAGNXG, S10H01XHAGNYG lowres photo.jpg
    image/jpeg 106.87 KB
    7/15/2021
    106.87 KB
    1-inch Series Product Photos
    application/zip 904.49 KB
    7/15/2021
    904.49 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Hawk Resolvers, 1-Inch Series, Fully Housed Configuration Data Sheet
    289.51 KB
    1/16/2026
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Installation Instructions for Honeywell Hawk Resolvers, 1-in Series, Fully Housed Configuration
    154.52 KB
    1/16/2026
    Honeywell Hawk Resolvers, 1-in Series and 3-Inch Series
    70.38 KB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Space Solutions With Down-to-Earth Applications
    15.2 MB
    8/13/2025
    S10H01XHAGNXG, S10H01XHAGNYG highres photo.jpg
    859.2 KB
    7/15/2021
    S10H01XHAGNXG, S10H01XHAGNYG lowres photo.jpg
    106.87 KB
    7/15/2021
    1-inch Series Product Photos
    904.49 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    S10H01XHAGNYG
    1 INCH RESOLVER PLATFORM
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1-inch-resolver-154-ciid-161055
    S10H01XHAGNYG
    1 INCH RESOLVER PLATFORM
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1-inch-resolver-154-ciid-161055