/content/sps/ca/en/search-results.html

    magnetic sensors

    VF526DT Digital Position Sensor

    Latching dual Hall-effect digital sensor ICs with speed & direction outputs. SOT-89B (pocket tape & reel) package. Dual sink output.

    Overview

    The VF526DT Bipolar Latch, Dual Hall-effect Digital Position Sensor has two distinct Hall sensing elements precisely located 1,4 mm [0.055 in] apart on a single integrated circuit chip. The elements are encapsulated in a thermoset molding material.

    The two active Hall latches provide speed and direction indication of a magnetic gradient (such as a rotating ring magnet) across the face of the package.

    The miniature, 4-pin SOT-89B package surface mounts on PC (Printed Circuit) boards and flexible circuits. The VF526DT̵7:s built-in temperature compensation is designed to match the temperature coefficient of low-cost magnets, allowing for a reliable, yet cost-effective, sensor-magnet combination.

    A unique, regulator circuit provides extremely stable operation with supply voltages from 3.4 Vdc to 24 Vdc. It can directly interface with many electronic components without buffering or compensation circuitry.

    Specifications

    Others

    • Industry
      • Aerospace
    • Output Type
      • Digital sourcing
    • Magnetic Actuation Type
      • Latching

    Others

    • Industry
      • Aerospace
    • Output Type
      • Digital sourcing
    • Magnetic Actuation Type
      • Latching
    • Industry : Aerospace
    • Output Type : Digital sourcing
    • Magnetic Actuation Type : Latching
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    VF526DT Latching Dual Hall-Effect Digital Postion Sensor IC with Speed and Direction Outputs
    application/pdf 244.71 KB
    8/13/2025
    244.71 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    VF526DT Bipolar Latch, Dual Hall-Effect Sensors with Speed and Direction Outputs
    application/pdf 230.2 KB
    8/13/2025
    230.2 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    VF526DT Latching Dual Hall-Effect Digital Postion Sensor IC with Speed and Direction Outputs
    application/pdf 244.71 KB
    8/13/2025
    244.71 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    SOT-89B highres photo
    image/jpeg 25.73 KB
    7/15/2021
    25.73 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    VF526DT Bipolar Latch, Dual Hall-Effect Sensors with Speed and Direction Outputs
    application/pdf 230.2 KB
    8/13/2025
    230.2 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Magnetic Sensor IC SOT-89B CAD Model
    application/zip 32.96 KB
    7/15/2021
    32.96 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    SOT-89B lowres photo
    image/jpeg 10.2 KB
    7/15/2021
    10.2 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Name
    Description
    File Size
    Date
    Size
    VF526DT Latching Dual Hall-Effect Digital Postion Sensor IC with Speed and Direction Outputs
    244.71 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    VF526DT Bipolar Latch, Dual Hall-Effect Sensors with Speed and Direction Outputs
    230.2 KB
    8/13/2025
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC SOT-89B CAD Model
    32.96 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    SOT-89B highres photo
    25.73 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    SOT-89B lowres photo
    10.2 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    TY-13100
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778
    TY-13100
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778
    TY-13101
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778
    TY-13101
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778
    TY-13103
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778
    TY-13103
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778
    VF526DT
    SS520 Series Hall-effect digital position sensor IC with speed and direction outputs, dual latching, SOT-89B, 1000 unitspocket tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778
    VF526DT
    SS520 Series Hall-effect digital position sensor IC with speed and direction outputs, dual latching, SOT-89B, 1000 unitspocket tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-hall-effect-and-mr-sensor-ic-sot-89b-ciid-161778