/content/sps/ca/en/search-results.html

    magnetic sensors

    VF401 Ring Magnet Sensor

    Two-wire MR fine pitch ring magnet sensor IC. Flat, TO-92-style package. Enhanced sensitivity, ±7 G typ.. Digital sourcing output.

    Overview

    The VF401 is a high performance, digital, 2-wire, MR (magnetoresistive) sensor in a miniature, flat, TO-92-style, plastic package with a current output, designed for sensing fine pitch ring magnets.

    The unique VF401 bridge array (patent number 6,297,628) has been optimized to allow a greater air gap between the target and the sensor with reduced loss in sensor signal or accuracy.

    The VF401 has a reduced sensitivity to run-out (shift in sensor position relative to the inside or outside diameter of the ring magnet). It is also less sensitive to tilt tolerance (deviation from parallel positioning of the sensing elements and ring magnet), accepting up to 10°, versus only 2° to 3° for typical ring magnet sensors, as well as being less sensitive to twist (deviation of perfect angular position of the bridge runners relative to the pole transitions).

    Specifications

    Others

    • Industry
      • Healthcare
    • Magnetic Actuation Type
      • Differential bridge
    • Output Type
      • Digital sourcing

    Others

    • Industry
      • Healthcare
    • Magnetic Actuation Type
      • Differential bridge
    • Output Type
      • Digital sourcing
    • Industry : Healthcare
    • Magnetic Actuation Type : Differential bridge
    • Output Type : Digital sourcing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    VF401 2-Wire Fine Pitch Ring Magnet Sensor
    application/pdf 168.52 KB
    8/13/2025
    168.52 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    VF401 lowres photo
    image/jpeg 17.56 KB
    7/15/2021
    17.56 KB
    VF401 Product Photos
    application/zip 85.61 KB
    7/15/2021
    85.61 KB
    VF401 highres photo
    image/jpeg 75.35 KB
    7/15/2021
    75.35 KB
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    VF401 lowres photo
    image/jpeg 17.56 KB
    7/15/2021
    17.56 KB
    VF401 Product Photos
    application/zip 85.61 KB
    7/15/2021
    85.61 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensing & Switching Solutions For CNC Machines
    application/pdf 5.77 MB
    5/6/2025
    5.77 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    VF401 highres photo
    image/jpeg 75.35 KB
    7/15/2021
    75.35 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    VF401 2-Wire Fine Pitch Ring Magnet Sensor
    application/pdf 168.52 KB
    8/13/2025
    168.52 KB
    Name
    Description
    File Size
    Date
    Size
    VF401 2-Wire Fine Pitch Ring Magnet Sensor
    168.52 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensing & Switching Solutions For CNC Machines
    5.77 MB
    5/6/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    VF401 lowres photo
    17.56 KB
    7/15/2021
    VF401 Product Photos
    85.61 KB
    7/15/2021
    VF401 highres photo
    75.35 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    VF401
    VF401 2-wire anisotropic magnetoresistive (AMR) sensor IC, ring magnet encoder, flat TO-92-style, 500 unitsbulk
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf401-2000-ciid-161079
    VF401
    VF401 2-wire anisotropic magnetoresistive (AMR) sensor IC, ring magnet encoder, flat TO-92-style, 500 unitsbulk
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf401-2000-ciid-161079
    VF402
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf401-2000-ciid-161079
    VF402
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf401-2000-ciid-161079