/content/sps/ca/en/search-results.html

    magnetic sensors

    SS490 Series Linear Sensor IC

    SS490 Series linear Hall-effect sensor ICs give a ratiometric output proportional to magnetic field strength. Laser-trimmed thin film resistors provide high accuracy and temperature compensation, and a quad Hall element limits stress effects.

    Overview
    The SS490 Series are small, versatile, linear Hall-effect devices which are operated by the magnetic field from a permanent magnet or an electromagnet. The ratiometric output voltage is set by the supply voltage and varies in proportion to the strength of the magnetic field.
    The integrated circuitry provides increased temperature stability and sensitivity. Laser-trimmed, thin film resistors provide high accuracy (null to ±%, sensitivity up to ±3%) and temperature compensation. They respond to either positive or negative Gauss, monitoring either or both magnetic poles.
    The quad Hall sensing element minimizes the effects of mechanical or thermal stress on the output. The positive temperature coefficient of the sensitivity (+0.02%/°C typical) helps compensate for the negative temperature coefficients of low-cost magnets, providing a robust design over a wide temperature range. Rail-to-rail operation (over full voltage range) provides a more usable signal for higher accuracy.
    These products have an operating temperature range of -40°C to 150°C [-40°F to 302°F], appropriate for industrial and automotive environments.
    The SS490B versions offer cost-effective sensing solutions with wider null and sensitivity tolerances, and a wider drift over temperature than the SS490A higher performance products. Both the SS490A and SS490B versions have a typical sinking or sourcing output of 1.5 mA continuous, use 7 mA supply current at 5.0 V at 25°C [77°F], and provide predictable performance over the full temperature range.
    For design flexibility, these products are available in the following flat TO-92 package styles:
    • SS4XX: Straight standard leads, bulk pack
    • SS4XX-L: Straight long leads, bulk pack
    • SS4XX-T2: Formed leads, ammopack tape-in-box
    • SS4XX-T3: Straight standard leads, ammopack tape-in-box
    • SS4XX-SP: Surface mount, pocket tape and reel
    Specifications

    Others

    • Industry
      • Aerospace
    • Output Type
      • Ratiometric sinking
      • Ratiometric sourcing
    • Magnetic Actuation Type
      • Linear

    Others

    • Industry
      • Aerospace
    • Output Type
      • Ratiometric sinking
      • Ratiometric sourcing
    • Magnetic Actuation Type
      • Linear
    • Industry : Aerospace
    • Output Type : Ratiometric sinking|Ratiometric sourcing
    • Magnetic Actuation Type : Linear
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Linear Hall-Effect Sensor ICs: SS490 Series
    application/pdf 910.21 KB
    8/14/2025
    910.21 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions for the SS490 Series Linear Sensor ICs
    application/pdf 403.9 KB
    8/13/2025
    403.9 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    Flat TO-92-style formed leads ammopack tape lowres photo
    image/jpeg 11.95 KB
    7/15/2021
    11.95 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Flat TO-92-style surface mount lowres photo
    image/jpeg 7.3 KB
    7/15/2021
    7.3 KB
    Flat TO-92-style straight long leads pocket tape lowres photo
    image/jpeg 9.72 KB
    7/15/2021
    9.72 KB
    Flat TO-92-style formed leads ammopack tape highres photo
    image/jpeg 58.63 KB
    7/15/2021
    58.63 KB
    Flat TO-92-style surface mount pocket tape and reel highres photo
    image/jpeg 271.06 KB
    7/15/2021
    271.06 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style surface mount pocket tape and reel lowres photo
    image/jpeg 33.2 KB
    7/15/2021
    33.2 KB
    Flat TO-92-style straight long leads pocket tape highres photo
    image/jpeg 38 KB
    7/15/2021
    38 KB
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    Flat TO-92-style surface mount highres photo
    image/jpeg 30.76 KB
    7/15/2021
    30.76 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    image/jpeg 64.75 KB
    7/15/2021
    64.75 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Flat TO-92-style formed leads ammopack tape lowres photo
    image/jpeg 11.95 KB
    7/15/2021
    11.95 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Flat TO-92-style surface mount lowres photo
    image/jpeg 7.3 KB
    7/15/2021
    7.3 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    Flat TO-92-style straight long leads pocket tape lowres photo
    image/jpeg 9.72 KB
    7/15/2021
    9.72 KB
    Flat TO-92-style formed leads ammopack tape highres photo
    image/jpeg 58.63 KB
    7/15/2021
    58.63 KB
    Flat TO-92-style surface mount pocket tape and reel highres photo
    image/jpeg 271.06 KB
    7/15/2021
    271.06 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Installation Instructions for the SS490 Series Linear Sensor ICs
    application/pdf 403.9 KB
    8/13/2025
    403.9 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Flat TO-92-style surface mount pocket tape and reel lowres photo
    image/jpeg 33.2 KB
    7/15/2021
    33.2 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Flat TO-92-style straight long leads pocket tape highres photo
    image/jpeg 38 KB
    7/15/2021
    38 KB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    image/jpeg 9.16 KB
    7/15/2021
    9.16 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    Flat TO-92-style surface mount highres photo
    image/jpeg 30.76 KB
    7/15/2021
    30.76 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Linear Hall-Effect Sensor ICs: SS490 Series
    application/pdf 910.21 KB
    8/14/2025
    910.21 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Name
    Description
    File Size
    Date
    Size
    Linear Hall-Effect Sensor ICs: SS490 Series
    910.21 KB
    8/14/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Installation Instructions for the SS490 Series Linear Sensor ICs
    403.9 KB
    8/13/2025
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Solutions for Infusion Pumps
    2.35 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Flat TO-92-style straight standard leads ammo pack tape highres photo
    64.75 KB
    7/15/2021
    Flat TO-92-style formed leads ammopack tape lowres photo
    11.95 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Flat TO-92-style surface mount lowres photo
    7.3 KB
    7/15/2021
    Flat TO-92-style straight long leads pocket tape lowres photo
    9.72 KB
    7/15/2021
    Flat TO-92-style formed leads ammopack tape highres photo
    58.63 KB
    7/15/2021
    Flat TO-92-style surface mount pocket tape and reel highres photo
    271.06 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    Flat TO-92-style surface mount pocket tape and reel lowres photo
    33.2 KB
    7/15/2021
    Flat TO-92-style straight long leads pocket tape highres photo
    38 KB
    7/15/2021
    Flat TO-92-style straight standard leads ammopack tape lowres photo
    9.16 KB
    7/15/2021
    Flat TO-92-style surface mount highres photo
    30.76 KB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS494B
    SOLID STATE SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B
    SOLID STATE SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B-SP
    SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mVG sensitivity, flat TO-92-style, surface mount, 1000 unitspocket tape and reel
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B-SP
    SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mVG sensitivity, flat TO-92-style, surface mount, 1000 unitspocket tape and reel
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B-T2
    SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mVG sensitivity, flat TO-92-style, formed leads, 5000 unitsammopack tape-in-box
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B-T2
    SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mVG sensitivity, flat TO-92-style, formed leads, 5000 unitsammopack tape-in-box
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B-T3
    SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mVG sensitivity, flat TO-92-style, straight standard leads, 5000 unitsammopack tape-in-box
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B-T3
    SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mVG sensitivity, flat TO-92-style, straight standard leads, 5000 unitsammopack tape-in-box
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B=NEW
    SS494B SOLID STATE SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS494B=NEW
    SS494B SOLID STATE SENSOR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, straight standard leads, 1000 unitsbag
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, straight standard leads, 1000 unitsbag
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A-S
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, surface mount, 1000 unitsbag
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A-S
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, surface mount, 1000 unitsbag
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A-SP
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, surface mount, 1000 unitspocket tape and reel
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A-SP
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, surface mount, 1000 unitspocket tape and reel
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A-T3
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, straight standard leads, 5000 unitsammopack tape-in-box
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A-T3
    SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mVG sensitivity, flat TO-92-style, straight standard leads, 5000 unitsammopack tape-in-box
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A1
    SS490 Series Hall-effect linear sensor IC, 3.031 min., 3.125 typ., 3.219 max. mVG sensitivity, flat TO-92-style, straight standard leads, 1000 unitsbag
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379
    SS495A1
    SS490 Series Hall-effect linear sensor IC, 3.031 min., 3.125 typ., 3.219 max. mVG sensitivity, flat TO-92-style, straight standard leads, 1000 unitsbag
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-group-ss490-series-ciid-161379