/content/sps/ca/en/search-results.html

    magnetic sensors

    SS340RT, SS440R Series Sensor IC

    Low-cost unipolar Hall-effect digital sensor ICs. SOT-23 (SS340RT), flat TO-92-style (SS440R) packages. Digital sinking output.

    Overview

    The SS340RT/SS440R Series sensor ICs are small, versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to a single pole: North (SS340RT) or South (SS440R).

    These unipolar Hall ICs are supplied in three different magnetic sensitivities to meet a wide range of potential applications:

    • SS341RT and SS441R offer the highest sensitivity, with a typical operating point of 75 G at 25 °C [77 °F].
    • SS343RT and SS443R offer medium sensitivity, with a typical operating point of 135 G at 25 °C [77 °F].
    • SS349RT and SS449R offer the lowest sensitivity, with a typical operating point of 305 G at 25 °C [77 °F].
    These sensors are available in two package styles:
    • SS340RT: Miniature SOT-23 surface mount package.
    • SS440R: Leaded, flat TO-92-style package.

    The SS340RT’s small size requires less PC board space, allowing it to be used in smaller assemblies. Its 3 Vdc capability allows for use in low voltage applications, promoting energy efficiency.

    The SS340RT Series is available on tape and reel (3000 units per reel): the SS440R Series is available in a bulk package (1000 units per bag).

    Specifications

    Others

    • Industry
      • Healthcare
    • Magnetic Actuation Type
      • Unipolar

    Others

    • Industry
      • Healthcare
    • Magnetic Actuation Type
      • Unipolar
    • Industry : Healthcare
    • Magnetic Actuation Type : Unipolar
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS340RT/SS440R Unipolar Digital Hall-Effect Sensor ICs Datasheet
    application/pdf 704.05 KB
    8/13/2025
    704.05 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS340RT/SS440R Unipolar Digital Hall-Effect Digital Position Sensor ICs
    application/pdf 495.93 KB
    8/13/2025
    495.93 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    SS340RT/SS440R Unipolar Digital Hall-Effect Digital Position Sensor ICs
    application/pdf 495.93 KB
    8/13/2025
    495.93 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    SS340RT/SS440R Unipolar Digital Hall-Effect Sensor ICs Datasheet
    application/pdf 704.05 KB
    8/13/2025
    704.05 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Name
    Description
    File Size
    Date
    Size
    SS340RT/SS440R Unipolar Digital Hall-Effect Sensor ICs Datasheet
    704.05 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    SS340RT/SS440R Unipolar Digital Hall-Effect Digital Position Sensor ICs
    495.93 KB
    8/13/2025
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Forestry Vehicles
    1.05 MB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS341RT
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, high sensitivity, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS341RT
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, high sensitivity, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS343RT
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, medium sensitivity, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS343RT
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, medium sensitivity, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS349RT
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, low sensitivity, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS349RT
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, low sensitivity, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS441R
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS441R
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS441R-NT
    UNTESTED GTM HALL SWITCH SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS441R-NT
    UNTESTED GTM HALL SWITCH SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS443R
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS443R
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS449R
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, low sensitivity, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594
    SS449R
    SS340RT, SS440R Series Hall-effect digital sensor IC, unipolar, low sensitivity, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-ciid-161594