/content/sps/ca/en/search-results.html

    magnetic sensors

    SS311PT, SS411P Bipolar Hall Effect Digital Sensor IC

    Low-cost bipolar Hall-effect digital sensor ICs, built-in pull-up resistor. SOT-23 (SS311PT), Flat TO-92-style (SS411P) packages. Digital sinking.

    Overview

    The SS311PT/SS411P sensors are small, versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet, designed to respond to alternating North and South poles.

    These bipolar sensors have enhanced sensitivity which allows for the use of smaller, often less expensive magnets. The internal pull-up resistor often eliminates the need for external components, further helping to reduce system cost. These economical bipolar sensors are suited for many simple, high-volume, cost-sensitive, rotary sensing applications.

    The 2.7 Vdc to 7 Vdc supply voltage range allows this device to be used in low voltage applications.

    The S311PT’s very small size requires less PCB (printed circuit board) space, allowing it to be used in smaller assemblies.

    These sensors are available in two package styles: the SS311PT in the subminiature SOT-23 surface mount package and the SS411P in the leaded, flat TO-92-style package.

    The SS311PT is available on tape and reel (3000 units per reel): the SS411P is available in a bulk package (1000 units per bag).

    Specifications

    Others

    • Industry
      • Aerospace
    • Magnetic Actuation Type
      • Bipolar

    Others

    • Industry
      • Aerospace
    • Magnetic Actuation Type
      • Bipolar
    • Industry : Aerospace
    • Magnetic Actuation Type : Bipolar
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS311PT/SS411P Bipolar Hall-Effect Digital Position Sensor ICs with Built-in Pull-up Resistor
    application/pdf 193.98 KB
    8/13/2025
    193.98 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS311PT/SS411P Bipolar Hall-Effect Digital Position Sensors with Built-in Pull-up Resistor
    application/pdf 125.13 KB
    8/13/2025
    125.13 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    8/13/2025
    516.73 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Name
    Description
    File Size
    Date
    Size
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    SS311PT/SS411P Bipolar Hall-Effect Digital Position Sensors with Built-in Pull-up Resistor
    application/pdf 125.13 KB
    8/13/2025
    125.13 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Position Sensing in Brushless DC Electric Motors
    application/pdf 516.73 KB
    8/13/2025
    516.73 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    SS311PT/SS411P Bipolar Hall-Effect Digital Position Sensor ICs with Built-in Pull-up Resistor
    application/pdf 193.98 KB
    8/13/2025
    193.98 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Name
    Description
    File Size
    Date
    Size
    SS311PT/SS411P Bipolar Hall-Effect Digital Position Sensor ICs with Built-in Pull-up Resistor
    193.98 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    SS311PT/SS411P Bipolar Hall-Effect Digital Position Sensors with Built-in Pull-up Resistor
    125.13 KB
    8/13/2025
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Position Sensing in Brushless DC Electric Motors
    516.73 KB
    8/13/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    SOT-23 highres photo
    115.42 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SR-10266
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SR-10266
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SR-10312
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SR-10312
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-32136
    CERAMIC CHIP ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-32136
    CERAMIC CHIP ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-32142
    CERAMIC CHIP ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-32142
    CERAMIC CHIP ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-33105
    CERAMIC CHIP ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-33105
    CERAMIC CHIP ASSY
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-33549
    LEAD FRAME METAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS-33549
    LEAD FRAME METAL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS21PE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS21PE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS22PE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS22PE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS311PT
    SS311PT Hall-effect digital position sensor IC with built-in pull-up resistor, bipolar, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS311PT
    SS311PT Hall-effect digital position sensor IC with built-in pull-up resistor, bipolar, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS411P
    SS411P Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt
    SS411P
    SS411P Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-vf360nt-ss361rt