/content/sps/ca/en/search-results.html

    magnetic sensors

    SR4 Series Digital Position Sensor

    Magnetoresistive digital position sensors. Plastic threaded barrel packages. Sinking output.

    Overview

    SR4 Series Magnetoresistive Digital Position Sensors with 14 mm cylindrical plastic housing: current sinking output: and Vdc supply voltage

    Specifications

    Others

    • Industry
      • Healthcare
    • Magnetic Actuation Type
      • Omnipolar
    • Output Type
      • Digital sourcing

    Others

    • Industry
      • Healthcare
    • Magnetic Actuation Type
      • Omnipolar
    • Output Type
      • Digital sourcing
    • Industry : Healthcare
    • Magnetic Actuation Type : Omnipolar
    • Output Type : Digital sourcing
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
    application/pdf 58.82 KB
    8/12/2025
    58.82 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    SR3 Series and SR4 Series Digital Position Sensors
    application/pdf 204.96 KB
    8/12/2025
    204.96 KB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    SR3 Series and SR4 Series Digital Position Sensors
    application/pdf 204.96 KB
    8/12/2025
    204.96 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
    application/pdf 58.82 KB
    8/12/2025
    58.82 KB
    Name
    Description
    File Size
    Date
    Size
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
    58.82 KB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    SR3 Series and SR4 Series Digital Position Sensors
    204.96 KB
    8/12/2025
    Building Value-Added Solutions: Magnetic Sensing Technologies
    405.41 KB
    8/12/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SR4P2-A1
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-A1
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-B10
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-B10
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-B9
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-B9
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C1
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C1
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C2
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C2
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C3
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C3
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C4
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C4
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C5
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C5
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C6
    SOLID STATE SENSOR-POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C6
    SOLID STATE SENSOR-POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C7
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960
    SR4P2-C7
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr4-series-sr4p3-c1-2000-ciid-160960