/content/sps/ca/en/search-results.html

    magnetic sensors

    103SR Series Hall-Effect Position Sensor

    Hall-effect digital (unipolar or latching) or linear. Aluminum or stainless steel threaded package.

    Overview

    The 103SR Series Hall-effect position sensor assemblies are sealed in aluminum or stainless-steel threaded housings and meet NEMA 3, 3R, 3S, 4, 4X (stainless-steel housing), 12 and 13 requirements. They respond to the magnetic field from permanent magnets or electromagnets. These rugged non- contact sensing products use versatile, reliable Hall-effect sensor ICs that are operated by a magnetic field and are designed to respond to alternating North and South Poles or to South Pole only.

    103SR Series Hall-effect position sensors include digital unipolar, latching, and linear magnetic types, available in a number of sensitivities to meet a variety of customers application requirements. The digital version of 103SR Series Hall-effect position sensors delivers stable output over -40 °C to 100 °C [-40 °F to 212 °F] temperature range with 20 mA current sinking capability, and can accept dc supply voltage from 4.5 Vdc to 24 Vdc. The linear version operates from -40 °C to 125 °C [-40 °F to 257 °F] across a supply voltage range of 4.5 Vdc to 10.5 Vdc.

    The standard open-collector sinking output (digital devices) or push-pull output (linear device) of the 103SR Series Hall-effect position sensors can be easily interfaced with common electronic circuitry such as microprocessors, integrated logic, discrete transistors, and SCRs with compatible voltage specifications.

    Specifications

    Others

    • Industry
      • Aerospace
    • Magnetic Actuation Type
      • Bipolar
      • Latching
      • Unipolar
    • Output Type
      • Digital sinking
      • Ratiometric sinking
      • Ratiometric sourcing

    Others

    • Industry
      • Aerospace
    • Magnetic Actuation Type
      • Bipolar
      • Latching
      • Unipolar
    • Output Type
      • Digital sinking
      • Ratiometric sinking
      • Ratiometric sourcing
    • Industry : Aerospace
    • Magnetic Actuation Type : Bipolar|Latching|Unipolar
    • Output Type : Digital sinking|Ratiometric sinking|Ratiometric sourcing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    103SR Series Hall-Effect Position Sensors with Sealed Housing
    application/pdf 612.35 KB
    8/13/2025
    612.35 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    103SR13A-11 highres photo
    image/jpeg 337.1 KB
    7/15/2021
    337.1 KB
    103SR13A-6 highres photo
    image/jpeg 756.09 KB
    7/15/2021
    756.09 KB
    103SR13A-9 lowres photo
    image/jpeg 10.13 KB
    7/15/2021
    10.13 KB
    103SR13A-3 lowres photo
    image/jpeg 26.64 KB
    7/15/2021
    26.64 KB
    103SR14A-2 lowres photo
    image/jpeg 34.26 KB
    7/15/2021
    34.26 KB
    103SR17A-2 lowres photo
    image/jpeg 46.57 KB
    7/15/2021
    46.57 KB
    103SR14A-1 lowres photo
    image/jpeg 22.14 KB
    7/15/2021
    22.14 KB
    103SR18-1 lowres photo
    image/jpeg 14.53 KB
    7/15/2021
    14.53 KB
    103SR17A-1 highres photo
    image/jpeg 168.39 KB
    7/15/2021
    168.39 KB
    103SR13A-2 lowres photo
    image/jpeg 17.8 KB
    7/15/2021
    17.8 KB
    103SR13A-13 highres photo
    image/jpeg 257.43 KB
    7/15/2021
    257.43 KB
    103SR17A-1 lowres photo
    image/jpeg 21.86 KB
    7/15/2021
    21.86 KB
    103SR17A-2 highres photo
    image/jpeg 385.89 KB
    7/15/2021
    385.89 KB
    103SR13A-1 lowres photo
    image/jpeg 12.92 KB
    7/15/2021
    12.92 KB
    103SR13A-3 highres photo
    image/jpeg 213.99 KB
    7/15/2021
    213.99 KB
    103SR13A-8 highres photo
    image/jpeg 179.52 KB
    7/15/2021
    179.52 KB
    103SR13A-16 highres photo
    image/jpeg 216.16 KB
    7/15/2021
    216.16 KB
    103SR13A-12 highres photo
    image/jpeg 200.61 KB
    7/15/2021
    200.61 KB
    103SR13A-14 highres photo
    image/jpeg 203.25 KB
    7/15/2021
    203.25 KB
    103SR14A-1 highres photo
    image/jpeg 179.13 KB
    7/15/2021
    179.13 KB
    103SR13A-6 lowres photo
    image/jpeg 84.86 KB
    7/15/2021
    84.86 KB
    103SR13A-8 lowres photo
    image/jpeg 12.78 KB
    7/15/2021
    12.78 KB
    103SR13A-4 lowres photo
    image/jpeg 40.76 KB
    7/15/2021
    40.76 KB
    103SR Series Product Photos
    application/zip 5.03 MB
    7/15/2021
    5.03 MB
    103SR19A-1 lowres photo
    image/jpeg 21.8 KB
    7/15/2021
    21.8 KB
    103SR14A-2 highres photo
    image/jpeg 291.92 KB
    7/15/2021
    291.92 KB
    103SR19A-1 highres photo
    image/jpeg 164.21 KB
    7/15/2021
    164.21 KB
    103SR13A-12 lowres photo
    image/jpeg 10.91 KB
    7/15/2021
    10.91 KB
    103SR13A-1 highres photo
    image/jpeg 129.6 KB
    7/15/2021
    129.6 KB
    103SR13A-10 highres photo
    image/jpeg 359.92 KB
    7/15/2021
    359.92 KB
    103SR13A-4 highres photo
    image/jpeg 323.57 KB
    7/15/2021
    323.57 KB
    103SR13A-9 highres photo
    image/jpeg 305.04 KB
    7/15/2021
    305.04 KB
    103SR13A-14 lowres photo
    image/jpeg 8.31 KB
    7/15/2021
    8.31 KB
    103SR13A-10 lowres photo
    image/jpeg 37.46 KB
    7/15/2021
    37.46 KB
    103SR13A-2 highres photo
    image/jpeg 189.78 KB
    7/15/2021
    189.78 KB
    103SR13A-16 lowres photo
    image/jpeg 11.26 KB
    7/15/2021
    11.26 KB
    103SR18-1 highres photo
    image/jpeg 105.17 KB
    7/15/2021
    105.17 KB
    103SR13A-11 lowres photo
    image/jpeg 16.52 KB
    7/15/2021
    16.52 KB
    103SR13A-13 lowres photo
    image/jpeg 9.38 KB
    7/15/2021
    9.38 KB
    Name
    Description
    File Size
    Date
    Size
    103SR13A-11 highres photo
    image/jpeg 337.1 KB
    7/15/2021
    337.1 KB
    103SR13A-6 highres photo
    image/jpeg 756.09 KB
    7/15/2021
    756.09 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    103SR13A-9 lowres photo
    image/jpeg 10.13 KB
    7/15/2021
    10.13 KB
    103SR13A-3 lowres photo
    image/jpeg 26.64 KB
    7/15/2021
    26.64 KB
    103SR14A-2 lowres photo
    image/jpeg 34.26 KB
    7/15/2021
    34.26 KB
    103SR Series Hall-Effect Position Sensors with Sealed Housing
    application/pdf 612.35 KB
    8/13/2025
    612.35 KB
    103SR17A-2 lowres photo
    image/jpeg 46.57 KB
    7/15/2021
    46.57 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    103SR14A-1 lowres photo
    image/jpeg 22.14 KB
    7/15/2021
    22.14 KB
    103SR18-1 lowres photo
    image/jpeg 14.53 KB
    7/15/2021
    14.53 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    103SR17A-1 highres photo
    image/jpeg 168.39 KB
    7/15/2021
    168.39 KB
    103SR13A-2 lowres photo
    image/jpeg 17.8 KB
    7/15/2021
    17.8 KB
    103SR13A-13 highres photo
    image/jpeg 257.43 KB
    7/15/2021
    257.43 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    103SR17A-1 lowres photo
    image/jpeg 21.86 KB
    7/15/2021
    21.86 KB
    103SR17A-2 highres photo
    image/jpeg 385.89 KB
    7/15/2021
    385.89 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    103SR13A-1 lowres photo
    image/jpeg 12.92 KB
    7/15/2021
    12.92 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    103SR13A-3 highres photo
    image/jpeg 213.99 KB
    7/15/2021
    213.99 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    103SR13A-8 highres photo
    image/jpeg 179.52 KB
    7/15/2021
    179.52 KB
    103SR13A-16 highres photo
    image/jpeg 216.16 KB
    7/15/2021
    216.16 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    103SR13A-12 highres photo
    image/jpeg 200.61 KB
    7/15/2021
    200.61 KB
    103SR13A-14 highres photo
    image/jpeg 203.25 KB
    7/15/2021
    203.25 KB
    103SR14A-1 highres photo
    image/jpeg 179.13 KB
    7/15/2021
    179.13 KB
    103SR13A-6 lowres photo
    image/jpeg 84.86 KB
    7/15/2021
    84.86 KB
    103SR13A-8 lowres photo
    image/jpeg 12.78 KB
    7/15/2021
    12.78 KB
    103SR13A-4 lowres photo
    image/jpeg 40.76 KB
    7/15/2021
    40.76 KB
    103SR Series Product Photos
    application/zip 5.03 MB
    7/15/2021
    5.03 MB
    103SR19A-1 lowres photo
    image/jpeg 21.8 KB
    7/15/2021
    21.8 KB
    103SR14A-2 highres photo
    image/jpeg 291.92 KB
    7/15/2021
    291.92 KB
    103SR19A-1 highres photo
    image/jpeg 164.21 KB
    7/15/2021
    164.21 KB
    103SR13A-12 lowres photo
    image/jpeg 10.91 KB
    7/15/2021
    10.91 KB
    103SR13A-1 highres photo
    image/jpeg 129.6 KB
    7/15/2021
    129.6 KB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    103SR13A-10 highres photo
    image/jpeg 359.92 KB
    7/15/2021
    359.92 KB
    103SR13A-4 highres photo
    image/jpeg 323.57 KB
    7/15/2021
    323.57 KB
    103SR13A-9 highres photo
    image/jpeg 305.04 KB
    7/15/2021
    305.04 KB
    103SR13A-14 lowres photo
    image/jpeg 8.31 KB
    7/15/2021
    8.31 KB
    103SR13A-10 lowres photo
    image/jpeg 37.46 KB
    7/15/2021
    37.46 KB
    103SR13A-2 highres photo
    image/jpeg 189.78 KB
    7/15/2021
    189.78 KB
    103SR13A-16 lowres photo
    image/jpeg 11.26 KB
    7/15/2021
    11.26 KB
    103SR18-1 highres photo
    image/jpeg 105.17 KB
    7/15/2021
    105.17 KB
    103SR13A-11 lowres photo
    image/jpeg 16.52 KB
    7/15/2021
    16.52 KB
    103SR13A-13 lowres photo
    image/jpeg 9.38 KB
    7/15/2021
    9.38 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Name
    Description
    File Size
    Date
    Size
    103SR Series Hall-Effect Position Sensors with Sealed Housing
    612.35 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Building Value-Added Solutions: Magnetic Sensing Technologies
    405.41 KB
    8/12/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    103SR13A-11 highres photo
    337.1 KB
    7/15/2021
    103SR13A-6 highres photo
    756.09 KB
    7/15/2021
    103SR13A-9 lowres photo
    10.13 KB
    7/15/2021
    103SR13A-3 lowres photo
    26.64 KB
    7/15/2021
    103SR14A-2 lowres photo
    34.26 KB
    7/15/2021
    103SR17A-2 lowres photo
    46.57 KB
    7/15/2021
    103SR14A-1 lowres photo
    22.14 KB
    7/15/2021
    103SR18-1 lowres photo
    14.53 KB
    7/15/2021
    103SR17A-1 highres photo
    168.39 KB
    7/15/2021
    103SR13A-2 lowres photo
    17.8 KB
    7/15/2021
    103SR13A-13 highres photo
    257.43 KB
    7/15/2021
    103SR17A-1 lowres photo
    21.86 KB
    7/15/2021
    103SR17A-2 highres photo
    385.89 KB
    7/15/2021
    103SR13A-1 lowres photo
    12.92 KB
    7/15/2021
    103SR13A-3 highres photo
    213.99 KB
    7/15/2021
    103SR13A-8 highres photo
    179.52 KB
    7/15/2021
    103SR13A-16 highres photo
    216.16 KB
    7/15/2021
    103SR13A-12 highres photo
    200.61 KB
    7/15/2021
    103SR13A-14 highres photo
    203.25 KB
    7/15/2021
    103SR14A-1 highres photo
    179.13 KB
    7/15/2021
    103SR13A-6 lowres photo
    84.86 KB
    7/15/2021
    103SR13A-8 lowres photo
    12.78 KB
    7/15/2021
    103SR13A-4 lowres photo
    40.76 KB
    7/15/2021
    103SR Series Product Photos
    5.03 MB
    7/15/2021
    103SR19A-1 lowres photo
    21.8 KB
    7/15/2021
    103SR14A-2 highres photo
    291.92 KB
    7/15/2021
    103SR19A-1 highres photo
    164.21 KB
    7/15/2021
    103SR13A-12 lowres photo
    10.91 KB
    7/15/2021
    103SR13A-1 highres photo
    129.6 KB
    7/15/2021
    103SR13A-10 highres photo
    359.92 KB
    7/15/2021
    103SR13A-4 highres photo
    323.57 KB
    7/15/2021
    103SR13A-9 highres photo
    305.04 KB
    7/15/2021
    103SR13A-14 lowres photo
    8.31 KB
    7/15/2021
    103SR13A-10 lowres photo
    37.46 KB
    7/15/2021
    103SR13A-2 highres photo
    189.78 KB
    7/15/2021
    103SR13A-16 lowres photo
    11.26 KB
    7/15/2021
    103SR18-1 highres photo
    105.17 KB
    7/15/2021
    103SR13A-11 lowres photo
    16.52 KB
    7/15/2021
    103SR13A-13 lowres photo
    9.38 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    103SR11A-2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR11A-2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR12A-2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR12A-2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-1
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-1
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-10
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 142 mm [5.6 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-10
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 142 mm [5.6 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-11
    Solid State Sensor
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-11
    Solid State Sensor
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-12
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 2006 mm [79 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-12
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 2006 mm [79 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-13
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; three hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-13
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; three hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-14
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 305 mm [12.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-14
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 305 mm [12.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-16
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 356 mm [14.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-16
    103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 356 mm [14.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-1=NEW
    103SR13A-1 SS SENSOR-POSITION-HALL EFF
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
    103SR13A-1=NEW
    103SR13A-1 SS SENSOR-POSITION-HALL EFF
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085