/content/sps/ca/en/search-results.html

    gas sensors

    OOMLF (Envitec) Lead-Free medical O2 Sensor

    Oxygen sensors for medical use: compliant with European MDD (CE certification). Compliant to EU RoHS Directive 2011/65/EU. Meets ISO 80601-2-55. Designed & manufactured according to EN ISO 13485. Higher accuracy and reliability in response

    Overview
    Step into the lead-free future: With innovative technology and engineering expertise, Honeywell has developed a patent-pending, lead-free oxygen sensor series. Honeywell lead-free O2 sensors are a one-to-one, drop-in replacement - no application redesign needed.
    This innovation was driven by European regulations to fulfill RoHS regulatory requirements for medical applications.The EnviteC Medical Oxygen Sensors are intended as oxygen sensing component of an oxygen analyzer that measures oxygen concentration in breathing gas mixtures in the following applications: Sensing device for oxygen in medical ventilators, anesthesia machines, incubators, and control device of oxygen concentrators.
    EnviteC by Honeywell
    Specifications

    Others

    • Expected Operating Life
      • > 700,000 % volume O2 hours
    • Response Time
      • < 12 Seconds
    • Recommended Load Resistor
      • 100000 Ohm
    • Output Signal
      • 10-14 mV
      • 9-11.5 mV
      • 9-13 mV
      • 9-14 mV
    • Industry
      • Healthcare
    • Gases Detected
      • Oxygen

    Others

    • Expected Operating Life
      • > 700,000 % volume O2 hours
    • Response Time
      • < 12 Seconds
    • Recommended Load Resistor
      • 100000 Ohm
    • Output Signal
      • 10-14 mV
      • 9-11.5 mV
      • 9-13 mV
      • 9-14 mV
    • Industry
      • Healthcare
    • Gases Detected
      • Oxygen
    • Expected Operating Life : > 700,000 % volume O2 hours
    • Response Time : < 12 Seconds
    • Recommended Load Resistor : 100000 Ohm
    • Output Signal : 10-14 mV|9-11.5 mV|9-13 mV|9-14 mV
    • Industry : Healthcare
    • Gases Detected : Oxygen
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    OOMLF202-1 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 487.9 KB
    3/10/2026
    487.9 KB
    OOMLF202-2 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 535.47 KB
    3/10/2026
    535.47 KB
    OOMLF202 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 471.06 KB
    3/10/2026
    471.06 KB
    OOMLF110 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 407.43 KB
    3/10/2026
    407.43 KB
    OOMLF111 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 400.86 KB
    3/10/2026
    400.86 KB
    OOMLF202-2S Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 457.65 KB
    3/10/2026
    457.65 KB
    OOMLF102-1 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 390.06 KB
    3/10/2026
    390.06 KB
    OOMLF106 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 602.31 KB
    3/10/2026
    602.31 KB
    OOMLF102 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 486.91 KB
    3/10/2026
    486.91 KB
    OOMLF102-M3 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 456.34 KB
    3/10/2026
    456.34 KB
    Data Sheet for OOMLF103
    application/pdf 448.43 KB
    7/24/2026
    448.43 KB
    OOMLF204-D Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 420.61 KB
    3/10/2026
    420.61 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Arabic
    application/pdf 697.64 KB
    9/18/2026
    697.64 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Japanese
    application/pdf 638.78 KB
    7/29/2026
    638.78 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Latvian
    application/pdf 501.85 KB
    7/29/2026
    501.85 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Lithuanian
    application/pdf 501.24 KB
    7/29/2026
    501.24 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - English
    application/pdf 501.75 KB
    7/29/2026
    501.75 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Slovenian
    application/pdf 500.19 KB
    7/29/2026
    500.19 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Italian
    application/pdf 503.65 KB
    7/29/2026
    503.65 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - German
    application/pdf 499.88 KB
    7/29/2026
    499.88 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Portuguese
    application/pdf 505.2 KB
    7/29/2026
    505.2 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Slovak
    application/pdf 503.58 KB
    7/29/2026
    503.58 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Spanish
    application/pdf 507.16 KB
    7/29/2026
    507.16 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Turkish
    application/pdf 508.39 KB
    7/29/2026
    508.39 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Romanian
    application/pdf 504.08 KB
    7/29/2026
    504.08 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Hungarian
    application/pdf 485.01 KB
    7/29/2026
    485.01 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Bulgarian
    application/pdf 497.98 KB
    7/29/2026
    497.98 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Czech
    application/pdf 482.67 KB
    7/29/2026
    482.67 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - French
    application/pdf 484.9 KB
    7/29/2026
    484.9 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Swedish
    application/pdf 481.34 KB
    7/29/2026
    481.34 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Confirmation statement about company renaming
    application/pdf 227.43 KB
    6/26/2024
    227.43 KB
    EC Certificate (MDD)
    application/pdf 129.43 KB
    6/26/2024
    129.43 KB
    Certificate MDSAP ISO 13485
    application/pdf 420.2 KB
    6/26/2024
    420.2 KB
    Manufacturers Declaration according to EU MDR
    application/pdf 215.73 KB
    6/26/2024
    215.73 KB
    Confirmation Letter on validity of EC Certificate (MDD)
    application/pdf 405.61 KB
    6/26/2024
    405.61 KB
    Certificate According To ISO 13485 (English)
    application/pdf 340.29 KB
    6/26/2024
    340.29 KB
    Name
    Description
    File Size
    Date
    Size
    OOMLF202-1 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 487.9 KB
    3/10/2026
    487.9 KB
    OOMLF202-2 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 535.47 KB
    3/10/2026
    535.47 KB
    OOMLF202 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 471.06 KB
    3/10/2026
    471.06 KB
    OOMLF110 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 407.43 KB
    3/10/2026
    407.43 KB
    OOMLF111 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 400.86 KB
    3/10/2026
    400.86 KB
    OOMLF202-2S Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 457.65 KB
    3/10/2026
    457.65 KB
    OOMLF102-1 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 390.06 KB
    3/10/2026
    390.06 KB
    OOMLF106 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 602.31 KB
    3/10/2026
    602.31 KB
    OOMLF102 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 486.91 KB
    3/10/2026
    486.91 KB
    OOMLF102-M3 Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 456.34 KB
    3/10/2026
    456.34 KB
    Data Sheet for OOMLF103
    application/pdf 448.43 KB
    7/24/2026
    448.43 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Arabic
    application/pdf 697.64 KB
    9/18/2026
    697.64 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Japanese
    application/pdf 638.78 KB
    7/29/2026
    638.78 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Latvian
    application/pdf 501.85 KB
    7/29/2026
    501.85 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Lithuanian
    application/pdf 501.24 KB
    7/29/2026
    501.24 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - English
    application/pdf 501.75 KB
    7/29/2026
    501.75 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Slovenian
    application/pdf 500.19 KB
    7/29/2026
    500.19 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Italian
    application/pdf 503.65 KB
    7/29/2026
    503.65 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - German
    application/pdf 499.88 KB
    7/29/2026
    499.88 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Portuguese
    application/pdf 505.2 KB
    7/29/2026
    505.2 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Slovak
    application/pdf 503.58 KB
    7/29/2026
    503.58 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Spanish
    application/pdf 507.16 KB
    7/29/2026
    507.16 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Turkish
    application/pdf 508.39 KB
    7/29/2026
    508.39 KB
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Romanian
    application/pdf 504.08 KB
    7/29/2026
    504.08 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Hungarian
    application/pdf 485.01 KB
    7/29/2026
    485.01 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Bulgarian
    application/pdf 497.98 KB
    7/29/2026
    497.98 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Czech
    application/pdf 482.67 KB
    7/29/2026
    482.67 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - French
    application/pdf 484.9 KB
    7/29/2026
    484.9 KB
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Swedish
    application/pdf 481.34 KB
    7/29/2026
    481.34 KB
    Confirmation statement about company renaming
    application/pdf 227.43 KB
    6/26/2024
    227.43 KB
    EC Certificate (MDD)
    application/pdf 129.43 KB
    6/26/2024
    129.43 KB
    Certificate MDSAP ISO 13485
    application/pdf 420.2 KB
    6/26/2024
    420.2 KB
    Manufacturers Declaration according to EU MDR
    application/pdf 215.73 KB
    6/26/2024
    215.73 KB
    Confirmation Letter on validity of EC Certificate (MDD)
    application/pdf 405.61 KB
    6/26/2024
    405.61 KB
    Certificate According To ISO 13485 (English)
    application/pdf 340.29 KB
    6/26/2024
    340.29 KB
    OOMLF204-D Lead Free Oxygen (O2) Sensor Data Sheet
    application/pdf 420.61 KB
    3/10/2026
    420.61 KB
    Name
    Description
    File Size
    Date
    Size
    OOMLF202-1 Lead Free Oxygen (O2) Sensor Data Sheet
    487.9 KB
    3/10/2026
    OOMLF202-2 Lead Free Oxygen (O2) Sensor Data Sheet
    535.47 KB
    3/10/2026
    OOMLF202 Lead Free Oxygen (O2) Sensor Data Sheet
    471.06 KB
    3/10/2026
    OOMLF110 Lead Free Oxygen (O2) Sensor Data Sheet
    407.43 KB
    3/10/2026
    OOMLF111 Lead Free Oxygen (O2) Sensor Data Sheet
    400.86 KB
    3/10/2026
    OOMLF202-2S Lead Free Oxygen (O2) Sensor Data Sheet
    457.65 KB
    3/10/2026
    OOMLF102-1 Lead Free Oxygen (O2) Sensor Data Sheet
    390.06 KB
    3/10/2026
    OOMLF106 Lead Free Oxygen (O2) Sensor Data Sheet
    602.31 KB
    3/10/2026
    OOMLF102 Lead Free Oxygen (O2) Sensor Data Sheet
    486.91 KB
    3/10/2026
    OOMLF102-M3 Lead Free Oxygen (O2) Sensor Data Sheet
    456.34 KB
    3/10/2026
    Data Sheet for OOMLF103
    448.43 KB
    7/24/2026
    OOMLF204-D Lead Free Oxygen (O2) Sensor Data Sheet
    420.61 KB
    3/10/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Arabic
    697.64 KB
    9/18/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Japanese
    638.78 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Latvian
    501.85 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Lithuanian
    501.24 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - English
    501.75 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Slovenian
    500.19 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Italian
    503.65 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - German
    499.88 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Portuguese
    505.2 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Slovak
    503.58 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Spanish
    507.16 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Turkish
    508.39 KB
    7/29/2026
    Operating Manual for OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free (LF) - Romanian
    504.08 KB
    7/29/2026
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Hungarian
    485.01 KB
    7/29/2026
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Bulgarian
    497.98 KB
    7/29/2026
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Czech
    482.67 KB
    7/29/2026
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - French
    484.9 KB
    7/29/2026
    Operating Manual for the OOM Medical Oxygen Sensor and OOMLF Medical Oxygen Sensor Lead-Free - Swedish
    481.34 KB
    7/29/2026
    Confirmation statement about company renaming
    227.43 KB
    6/26/2024
    EC Certificate (MDD)
    129.43 KB
    6/26/2024
    Certificate MDSAP ISO 13485
    420.2 KB
    6/26/2024
    Manufacturers Declaration according to EU MDR
    215.73 KB
    6/26/2024
    Confirmation Letter on validity of EC Certificate (MDD)
    405.61 KB
    6/26/2024
    Certificate According To ISO 13485 (English)
    340.29 KB
    6/26/2024

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    E1002523
    OOMLF102 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 14 mV; electrical interface: 3 pin (Molex® 22-11-1031); meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002523
    OOMLF102 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 14 mV; electrical interface: 3 pin (Molex® 22-11-1031); meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002532
    OOMLF102-1 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 14 mV; electrical interface: 3,5 mm mono phone jack; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002532
    OOMLF102-1 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 14 mV; electrical interface: 3,5 mm mono phone jack; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002536
    OOMLF110 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 13 mV; electrical interface: modular jack 6P4C; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002536
    OOMLF110 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 13 mV; electrical interface: modular jack 6P4C; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002537
    OOMLF111 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 11 mV ... 13 mV; electrical interface: 3,5 mm stereo phone jack; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002537
    OOMLF111 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 11 mV ... 13 mV; electrical interface: 3,5 mm stereo phone jack; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002539
    OOMLF202 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 10 mV ... 14 mV; electrical interface: 3-pin (Molex® 22-11-1031); meets ISO 80601-2-55 & EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002539
    OOMLF202 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 10 mV ... 14 mV; electrical interface: 3-pin (Molex® 22-11-1031); meets ISO 80601-2-55 & EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002540
    OOMLF202-1 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 10 mV ... 14 mV; electrical interface: 3,5 mm mono phone jack; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002540
    OOMLF202-1 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 10 mV ... 14 mV; electrical interface: 3,5 mm mono phone jack; meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002573
    Sauerstoffsensor OOMLF203
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002573
    Sauerstoffsensor OOMLF203
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002582
    OOMLF106 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 13 mV; electrical interface: 3-pin (Molex® 22-11-1031); meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002582
    OOMLF106 Lead-Free Medical Oxygen Sensor: 0 % ... 100 % oxygen (at atmospheric pressure); ≥ 3 years in standard conditions; output: 9 mV ... 13 mV; electrical interface: 3-pin (Molex® 22-11-1031); meets ISO 80601-2-55; compliant to EU RoHS 201165EU
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002857
    Oxygen Sensor OOMLF101-M
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002857
    Oxygen Sensor OOMLF101-M
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-envitec-oom-sensors
    E1002947
    Oxygen Sensor
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-oomlf-group-1200x1200
    E1002947
    Oxygen Sensor
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-oomlf-group-1200x1200