gas sensors
OOM (Envitec) medical O2 Sensor
Oxygen sensors for medical use: compliant with European MDD (CE certification). Compliant to EU RoHS Directive 2011/65/EU. Meets ISO 80601-2-55. Designed & manufactured according to EN ISO 13485. Higher accuracy and reliability in response
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
EnviteC Cross Reference List | Tech Support
From standard sensors to customized sensors: Experienced EnviteC engineers analyze customer requirements. This input is used for different standard and OEM applications, and ongoing support is provided right up to the final integration in the solution. EnviteC designs customized sensors characterized by a high degree of precision, for example with different signal levels or temperature compensation elements.
Step into the lead-free future: With innovative technology and engineering expertise, Honeywell has developed a patent-pending, lead-free oxygen sensor series. Honeywell lead-free O2 sensors are a one-to-one, drop-in replacement - no application redesign needed. This innovation was driven by European regulations to fulfill RoHS regulatory requirements for medical applications.
The EnviteC Medical Oxygen Sensors are intended as oxygen sensing component of an oxygen analyzer that measures oxygen concentration in breathing gas mixtures in the following applications: Sensing device for oxygen in medical ventilators, anesthesia machines, incubators, and control device of oxygen concentrators.
EnviteC by Honeywell
Others
- Industry
- Healthcare
- Recommended Load Resistor
- 10000 Ohm
- Expected Operating Life
- > 100000%vol O2 hours
- > 20000%vol O2 hours
- > 50000%vol O2 hours
- > 75000%vol O2 hours
- Response Time
- < 0.36 Seconds
- < 12 Seconds
- < 17 Seconds
- < 5 Seconds
- Output Signal
- 10-12 mV
- 11-13 mV
- 13-16 mV
- 14-20 mV
- 14-20.7 mV
- 25-38 mV
- 9-11.5 mV
- 9-13 mV
- 9-13.5 mV
- 9-14 mV
Others
- Industry
- Healthcare
- Recommended Load Resistor
- 10000 Ohm
- Expected Operating Life
- > 100000%vol O2 hours
- > 20000%vol O2 hours
- > 50000%vol O2 hours
- > 75000%vol O2 hours
- Response Time
- < 0.36 Seconds
- < 12 Seconds
- < 17 Seconds
- < 5 Seconds
- Output Signal
- 10-12 mV
- 11-13 mV
- 13-16 mV
- 14-20 mV
- 14-20.7 mV
- 25-38 mV
- 9-11.5 mV
- 9-13 mV
- 9-13.5 mV
- 9-14 mV
- Industry : Healthcare
- Recommended Load Resistor : 10000 Ohm
- Expected Operating Life : > 100000%vol O2 hours|> 20000%vol O2 hours|> 50000%vol O2 hours|> 75000%vol O2 hours
- Response Time : < 0.36 Seconds|< 12 Seconds|< 17 Seconds|< 5 Seconds
- Output Signal : 10-12 mV|11-13 mV|13-16 mV|14-20 mV|14-20.7 mV|25-38 mV|9-11.5 mV|9-13 mV|9-13.5 mV|9-14 mV
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Certificate
Others
Please sign in to view part numbers available for purchase based on your account Sign In