/content/sps/ca/en/search-results.html

    gas sensors

    5 Series Gas Sensor

    City Technology’s 5 Series range of premium gas sensors has been designed to ensure optimal performance within the harsh environments of flue gas analysers and combustion efficiency monitors

    Overview
    City Technology’s 5 Series range of premium gas sensors has been designed to ensure optimal performance within the harsh environments of flue gas analysers and combustion efficiency monitors. Sensors are available for oxygen, carbon monoxide, nitric oxide, nitrogen dioxide and sulphur dioxide, along with a hydrogen-compensated carbon monoxide sensor.
    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell Citytech
    • Warranty
      • 5 Years

    Technical Specifications

    • Long Term Sensitivity Drift
      • < 2% per Months
    • Position Sensitivity
      • None
    • Connection
      • PCB Pins
      • Solder Tags
    • Flow Rate
      • 200 ml/min when Using Recommended Gassing Hood
    • Accuracy
      • ± 5% of Measuring Value

    Standards & Certifications

    • Standards & Certifications
      • ANSI/ISA 92.00.01
      • AS/NZS 4641
      • BS EN 45544-1

    Operating Characteristics

    • Operating Humidity Range
      • 15 to 90% RH (Non-Condensing)
    • Storage Temperature
      • 0 to 20°C

    Material Specifications

    • Outer Body Material
      • Modified PPO
    • Contact Material
      • Gold Plated
    • O-Ring Material
      • FKM60 ± 5 Shore A
    • Body Material
      • Modified PPO

    Features

    • Features & Benefits
      • Digital Interface and Traceability
      • Electrical Connection via PCB Pins or Solder Tags
      • End-Of-Life Indication
      • Fast Response and Recovery Time
      • Fault Indication
      • Incorporates Scavenging Electrode for Removal of by-Products
      • Interchangeable
      • OEM Lock
      • Pre-Calibrated
      • Predictive Calibration
      • Superior Long-Term Performance at Temperature and Humidity Extremes
    • Series Name
      • 5

    Others

    • Recommended Load Resistor
      • 10 Ohm
      • 10 Ohm
      • 100 Ohm
      • 33 Ohm
    • Expected Operating Life
      • 2 Years
      • 3 Years
      • 5 Years
    • Operating Principle
      • 3-Electrode Electrochemical
      • 4-Electrode Electrochemical
      • 4-Electrode Electrochemical
      • Electrochemical
    • Gases Detected
      • Nitric Oxide
      • Nitrogen Dioxide
      • Sulfur Dioxide
    • Response Time
      • < 20 Seconds
      • < 30 Seconds
      • < 35 Seconds
      • < 40 Seconds
      • < 60 Seconds
    • Industry
      • Energy

    Overview

    • Brand
      • Honeywell
      • Honeywell Citytech
    • Warranty
      • 5 Years

    Technical Specifications

    • Long Term Sensitivity Drift
      • < 2% per Months
    • Position Sensitivity
      • None
    • Connection
      • PCB Pins
      • Solder Tags
    • Flow Rate
      • 200 ml/min when Using Recommended Gassing Hood
    • Accuracy
      • ± 5% of Measuring Value

    Standards & Certifications

    • Standards & Certifications
      • ANSI/ISA 92.00.01
      • AS/NZS 4641
      • BS EN 45544-1

    Operating Characteristics

    • Operating Humidity Range
      • 15 to 90% RH (Non-Condensing)
    • Storage Temperature
      • 0 to 20°C

    Material Specifications

    • Outer Body Material
      • Modified PPO
    • Contact Material
      • Gold Plated
    • O-Ring Material
      • FKM60 ± 5 Shore A
    • Body Material
      • Modified PPO

    Features

    • Features & Benefits
      • Digital Interface and Traceability
      • Electrical Connection via PCB Pins or Solder Tags
      • End-Of-Life Indication
      • Fast Response and Recovery Time
      • Fault Indication
      • Incorporates Scavenging Electrode for Removal of by-Products
      • Interchangeable
      • OEM Lock
      • Pre-Calibrated
      • Predictive Calibration
      • Superior Long-Term Performance at Temperature and Humidity Extremes
    • Series Name
      • 5

    Others

    • Recommended Load Resistor
      • 10 Ohm
      • 10 Ohm
      • 100 Ohm
      • 33 Ohm
    • Expected Operating Life
      • 2 Years
      • 3 Years
      • 5 Years
    • Operating Principle
      • 3-Electrode Electrochemical
      • 4-Electrode Electrochemical
      • 4-Electrode Electrochemical
      • Electrochemical
    • Gases Detected
      • Nitric Oxide
      • Nitrogen Dioxide
      • Sulfur Dioxide
    • Response Time
      • < 20 Seconds
      • < 30 Seconds
      • < 35 Seconds
      • < 40 Seconds
      • < 60 Seconds
    • Industry
      • Energy
    • Brand : Honeywell|Honeywell Citytech
    • Long Term Sensitivity Drift : < 2% per Months
    • Standards & Certifications : ANSI/ISA 92.00.01|AS/NZS 4641|BS EN 45544-1
    • Recommended Load Resistor : 10 Ohm|10 Ohm|100 Ohm|33 Ohm
    • Operating Humidity Range : 15 to 90% RH (Non-Condensing)
    • Expected Operating Life : 2 Years|3 Years|5 Years
    • Position Sensitivity : None
    • Storage Temperature : 0 to 20°C
    • Outer Body Material : Modified PPO
    • Operating Principle : 3-Electrode Electrochemical|4-Electrode Electrochemical|4-Electrode Electrochemical|Electrochemical
    • Features & Benefits : Digital Interface and Traceability|Electrical Connection via PCB Pins or Solder Tags|End-Of-Life Indication|Fast Response and Recovery Time|Fault Indication|Incorporates Scavenging Electrode for Removal of by-Products|Interchangeable|OEM Lock|Pre-Calibrated|Predictive Calibration|Superior Long-Term Performance at Temperature and Humidity Extremes
    • Contact Material : Gold Plated
    • O-Ring Material : FKM60 ± 5 Shore A
    • Gases Detected : Nitric Oxide|Nitrogen Dioxide|Sulfur Dioxide
    • Response Time : < 20 Seconds|< 30 Seconds|< 35 Seconds|< 40 Seconds|< 60 Seconds
    • Body Material : Modified PPO
    • Series Name : 5
    • Connection : PCB Pins|Solder Tags
    • Flow Rate : 200 ml/min when Using Recommended Gassing Hood
    • Warranty : 5 Years
    • Industry : Energy
    • Accuracy : ± 5% of Measuring Value
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    A5F Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 415.85 KB
    2/24/2026
    415.85 KB
    5SC Low CO Sulfur Dioxide (SO2) Sensor - Data Sheet
    application/pdf 231.19 KB
    2/24/2026
    231.19 KB
    5NF Nitric Oxide (NO) Sensor - Data Sheet
    application/pdf 334.97 KB
    2/24/2026
    334.97 KB
    5MF Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 51.56 KB
    2/24/2026
    51.56 KB
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    application/pdf 1.28 MB
    2/24/2026
    1.28 MB
    5NFL Nitric Oxide Sensor Data Sheet
    application/pdf 407.15 KB
    1/28/2026
    407.15 KB
    5SF Sulfur Dioxide (SO2 ) Sensor - Data Sheet
    application/pdf 332.48 KB
    2/24/2026
    332.48 KB
    TCO Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 514.55 KB
    1/28/2026
    514.55 KB
    Divecel3 Oxygen (O2) Sensor Datasheet
    application/pdf 308.6 KB
    1/28/2026
    308.6 KB
    5F Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 375.1 KB
    2/24/2026
    375.1 KB
    A5F+ Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 414.62 KB
    2/24/2026
    414.62 KB
    Lists technical parameters of the DO2 CiTiceL Oxygen Gas Sensor, including a measurement range of 0-100% O2, response time <30s, and output of 25-35 mV in 210 mBar O2.
    application/pdf 301.49 KB
    2/24/2026
    301.49 KB
    5ND Nitrogen Dioxide (NO2) Gas Sensor - Data Sheet
    application/pdf 373.5 KB
    2/24/2026
    373.5 KB
    5FO Oxygen (O2) Sensor - Data Sheet
    application/pdf 329.02 KB
    2/24/2026
    329.02 KB
    5SF/F Sulfur Dioxide (SO2) Gas Sensor - Data Sheet
    application/pdf 331.83 KB
    2/24/2026
    331.83 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    A5F Sensor - CAD Model
    application/zip 226.99 KB
    12/2/2025
    226.99 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 5 Series
    application/pdf 72.47 KB
    12/2/2025
    72.47 KB
    Name
    Description
    File Size
    Date
    Size
    A5F Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 415.85 KB
    2/24/2026
    415.85 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    5SC Low CO Sulfur Dioxide (SO2) Sensor - Data Sheet
    application/pdf 231.19 KB
    2/24/2026
    231.19 KB
    5NF Nitric Oxide (NO) Sensor - Data Sheet
    application/pdf 334.97 KB
    2/24/2026
    334.97 KB
    5MF Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 51.56 KB
    2/24/2026
    51.56 KB
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    application/pdf 1.28 MB
    2/24/2026
    1.28 MB
    5NFL Nitric Oxide Sensor Data Sheet
    application/pdf 407.15 KB
    1/28/2026
    407.15 KB
    5SF Sulfur Dioxide (SO2 ) Sensor - Data Sheet
    application/pdf 332.48 KB
    2/24/2026
    332.48 KB
    TCO Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 514.55 KB
    1/28/2026
    514.55 KB
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    Divecel3 Oxygen (O2) Sensor Datasheet
    application/pdf 308.6 KB
    1/28/2026
    308.6 KB
    5F Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 375.1 KB
    2/24/2026
    375.1 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    A5F Sensor - CAD Model
    application/zip 226.99 KB
    12/2/2025
    226.99 KB
    Application Note 5 Series
    application/pdf 72.47 KB
    12/2/2025
    72.47 KB
    A5F+ Carbon Monoxide (CO) Sensor - Data Sheet
    application/pdf 414.62 KB
    2/24/2026
    414.62 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    Lists technical parameters of the DO2 CiTiceL Oxygen Gas Sensor, including a measurement range of 0-100% O2, response time <30s, and output of 25-35 mV in 210 mBar O2.
    application/pdf 301.49 KB
    2/24/2026
    301.49 KB
    5ND Nitrogen Dioxide (NO2) Gas Sensor - Data Sheet
    application/pdf 373.5 KB
    2/24/2026
    373.5 KB
    5FO Oxygen (O2) Sensor - Data Sheet
    application/pdf 329.02 KB
    2/24/2026
    329.02 KB
    5SF/F Sulfur Dioxide (SO2) Gas Sensor - Data Sheet
    application/pdf 331.83 KB
    2/24/2026
    331.83 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    Name
    Description
    File Size
    Date
    Size
    A5F Carbon Monoxide (CO) Sensor - Data Sheet
    415.85 KB
    2/24/2026
    5SC Low CO Sulfur Dioxide (SO2) Sensor - Data Sheet
    231.19 KB
    2/24/2026
    5NF Nitric Oxide (NO) Sensor - Data Sheet
    334.97 KB
    2/24/2026
    5MF Carbon Monoxide (CO) Sensor - Data Sheet
    51.56 KB
    2/24/2026
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    1.28 MB
    2/24/2026
    5NFL Nitric Oxide Sensor Data Sheet
    407.15 KB
    1/28/2026
    5SF Sulfur Dioxide (SO2 ) Sensor - Data Sheet
    332.48 KB
    2/24/2026
    TCO Carbon Monoxide (CO) Sensor Data Sheet
    514.55 KB
    1/28/2026
    Divecel3 Oxygen (O2) Sensor Datasheet
    308.6 KB
    1/28/2026
    5F Carbon Monoxide (CO) Sensor - Data Sheet
    375.1 KB
    2/24/2026
    A5F+ Carbon Monoxide (CO) Sensor - Data Sheet
    414.62 KB
    2/24/2026
    Lists technical parameters of the DO2 CiTiceL Oxygen Gas Sensor, including a measurement range of 0-100% O2, response time <30s, and output of 25-35 mV in 210 mBar O2.
    301.49 KB
    2/24/2026
    5ND Nitrogen Dioxide (NO2) Gas Sensor - Data Sheet
    373.5 KB
    2/24/2026
    5FO Oxygen (O2) Sensor - Data Sheet
    329.02 KB
    2/24/2026
    5SF/F Sulfur Dioxide (SO2) Gas Sensor - Data Sheet
    331.83 KB
    2/24/2026
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    437.41 KB
    12/2/2025
    OP19 4OxLL and 5OxLL CiTiceL
    681.4 KB
    12/2/2025
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    530.29 KB
    12/2/2025
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    418.49 KB
    12/2/2025
    OP15 4 - Electrode Millivolt Output CiTiceLs
    862.89 KB
    12/2/2025
    OP21 Sensoric 4 - 20 mA Transmitter Module
    378.97 KB
    12/2/2025
    4-20 mA and 0.4-2.0 V Transmitters OP18
    853.67 KB
    12/2/2025
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    579.34 KB
    12/2/2025
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    383.72 KB
    12/2/2025
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    497 KB
    12/2/2025
    OP09 Electrochemical 3 - Electrode Biased Toxic
    380.66 KB
    12/2/2025
    OP20 Electrochemical 4 - Electrode Toxic
    429.39 KB
    12/2/2025
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    351.67 KB
    12/2/2025
    OP07 Electrochemical 2-Electrode Toxic
    306.27 KB
    12/2/2025
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    505.03 KB
    12/2/2025
    DG03 Electrochemical 3 - Electrode Biased Toxic
    461.38 KB
    12/2/2025
    IRceL NDIR Sensors OP17
    371.34 KB
    12/2/2025
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    304.94 KB
    12/2/2025
    OP14 mV Output CiTiceLs
    830.87 KB
    12/2/2025
    A5F Sensor - CAD Model
    226.99 KB
    12/2/2025
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    70.96 KB
    12/9/2025
    Product Safety Data Sheet 3 - Electrolyte 10466
    360.68 KB
    12/9/2025
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    362.28 KB
    12/9/2025
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    352.68 KB
    12/9/2025
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    356.11 KB
    12/9/2025
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    362.21 KB
    12/9/2025
    Product Safety Data Sheet 4 - Electrolyte Part 13
    361.31 KB
    12/9/2025
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    361.39 KB
    12/9/2025
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    357.78 KB
    12/9/2025
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    354.83 KB
    12/9/2025
    Product Safety Data Sheet 1 - Electrolyte 709
    358.02 KB
    12/9/2025
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    351.5 KB
    12/9/2025
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    363.09 KB
    12/9/2025
    Product Safety Data Sheet 5.1 - Sixth Sense
    360.82 KB
    12/9/2025
    Product Safety Data Sheet 5.3 - Sixth Sense
    306.27 KB
    12/9/2025
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    361.07 KB
    12/9/2025
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    353.88 KB
    12/9/2025
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    351.1 KB
    12/9/2025
    Product Safety Data Sheet 5 - Electrolyte RM121
    85.91 KB
    12/9/2025
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    350.23 KB
    12/9/2025
    Product Safety Data Sheet 5.2 - Sixth Sense
    364.28 KB
    12/9/2025
    Product Safety Data Sheet 22 - Pellistors
    288.3 KB
    12/9/2025
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    356.92 KB
    12/9/2025
    Product Safety Data Sheet 12.1 - Sixth Sense
    70.71 KB
    12/9/2025
    Product Safety Data Sheet 21 - Non-hazardous Products
    341.64 KB
    12/9/2025
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    365.17 KB
    12/9/2025
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    363.29 KB
    12/9/2025
    Product Safety Data Sheet 20 - Electrolyte 212
    350.81 KB
    12/9/2025
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    353.08 KB
    12/9/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    905.17 KB
    8/28/2025
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    230.58 KB
    12/2/2025
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    331.86 KB
    12/2/2025
    Sensor Identification - Tech Note
    537.51 KB
    12/2/2025
    Health and Safety Guidelines - Tech Note
    257.52 KB
    12/2/2025
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    204.85 KB
    12/2/2025
    Customization of B030 mV PCBs - Tech Note
    311.02 KB
    12/2/2025
    Sensor Connections - Tech Note
    226.09 KB
    12/2/2025
    Application Note 5 Series
    72.47 KB
    12/2/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AA783-33J
    O2 5OXLL 25%VOL 5-SERIES SNSR EMISSIONS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AA783-33J
    O2 5OXLL 25%VOL 5-SERIES SNSR EMISSIONS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AA783-33JR
    O2 5OXLL 25%VOL 5-SERIES REP SNR EMISSNS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AA783-33JR
    O2 5OXLL 25%VOL 5-SERIES REP SNR EMISSNS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AAA32-240
    SENSOR O2 5FO
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AAA32-240
    SENSOR O2 5FO
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB510-W0X
    SENSOR CO A5F REV 2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AB510-W0X
    SENSOR CO A5F REV 2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AB511-W0X
    SENSOR CO A5F+
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    AB511-W0X
    SENSOR CO A5F+
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    AB526-W0A
    SENSOR CO 5F REV. 2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AB526-W0A
    SENSOR CO 5F REV. 2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AB528-W0G
    SENSOR CO 5MF REV. 2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AB528-W0G
    SENSOR CO 5MF REV. 2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AB605-Y0T
    CO TCO 2,000PPM 5SERIES SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AB605-Y0T
    CO TCO 2,000PPM 5SERIES SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AD300-R04D-HON
    ISERIES SO2 HONEYWELL LOGO
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AD300-R04D-HON
    ISERIES SO2 HONEYWELL LOGO
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AD526-W00
    SENSOR SO2 5SF REV. 3
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series
    AD526-W00
    SENSOR SO2 5SF REV. 3
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-5-series