/content/sps/ca/en/search-results.html

    gas sensors

    1 Series Analogue Gas Sensor

    The 1series analogue gas sensor is compact low profile sensor utilizing the trusted City Technology. These sensors have an extended operating life of five years along with extended temperature and humidity ranges

    Overview

    Honeywell 1Series gas sensors are unique, compact square sensors designed to meet the global requirement for thinner, more lightweight gas detectors. At 1/3 the height of traditional gas sensors, the 1Series has turrets to mount into the front of an instrument to minimize instrument height. The revolutionary design simplifies target-gas access to the sensor face and features an option for a replaceable external membrane.

    1Series sensors target the following gases: carbon monoxide, hydrogen sulfide, oxygen, sulfur dioxide, and combustible gases.

    These gas detector sensors are often fitted within instruments, such as portable life safety devices and industrial gas leak detectors. 1Series gas sensors excel in challenging and extended temperature and humidity extremes, such as those found in industrial gas applications.

    Engineered with an operating life of five years, Honeywell has designed the sensor platform for the future.

    Specifications

    Others

    • Gases Detected
      • Carbon Monoxide
      • Combustible Gases
      • Hydrogen Sulfide
      • Oxygen
      • Sulfur Dioxide
    • Response Time
      • < 10 Seconds
      • < 15 Seconds
    • Recommended Load Resistor
      • 10 Ohm
      • 5 Ohm
    • Operating Principle
      • Catalytic Oxidation
      • Electrochemical
    • Industry
      • Energy

    Others

    • Gases Detected
      • Carbon Monoxide
      • Combustible Gases
      • Hydrogen Sulfide
      • Oxygen
      • Sulfur Dioxide
    • Response Time
      • < 10 Seconds
      • < 15 Seconds
    • Recommended Load Resistor
      • 10 Ohm
      • 5 Ohm
    • Operating Principle
      • Catalytic Oxidation
      • Electrochemical
    • Industry
      • Energy
    • Gases Detected : Carbon Monoxide|Combustible Gases|Hydrogen Sulfide|Oxygen|Sulfur Dioxide
    • Response Time : < 10 Seconds|< 15 Seconds
    • Recommended Load Resistor : 10 Ohm|5 Ohm
    • Operating Principle : Catalytic Oxidation|Electrochemical
    • Industry : Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    1H2S Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 549.75 KB
    12/16/2025
    549.75 KB
    1LEL75 Combustible Gas Sensor Data Sheet
    application/pdf 748.96 KB
    12/16/2025
    748.96 KB
    1CO Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 530.24 KB
    12/16/2025
    530.24 KB
    1LEL75C Combustible Gas Sensor Data Sheet
    application/pdf 749.48 KB
    12/16/2025
    749.48 KB
    1LEL75M Combustible Gas Sensor Data Sheet
    application/pdf 749.4 KB
    12/16/2025
    749.4 KB
    1SO2 Sulfur Dioxide (SO2) Sensor Data Sheet
    application/pdf 540.85 KB
    12/16/2025
    540.85 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    1-Series CO Sensor CAD Model
    application/zip 419.62 KB
    11/5/2025
    419.62 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    1-Series Analogue Gas Sensors Brochure
    application/pdf 4.04 MB
    12/16/2025
    4.04 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Instructions for Safe Use of the 1 Series LEL Pellistor Range
    application/pdf 96.27 KB
    11/5/2025
    96.27 KB
    Product Characterisation Note - 1series SO2 Sensor
    application/pdf 1.02 MB
    11/5/2025
    1.02 MB
    Product Characterisation Note - 1series H2S Sensor
    application/pdf 1.45 MB
    11/5/2025
    1.45 MB
    Product Characterisation Note - 1series O2 Sensor
    application/pdf 1.18 MB
    11/5/2025
    1.18 MB
    Product Characterisation Note - 1series CO Sensor
    application/pdf 1.64 MB
    11/5/2025
    1.64 MB
    Product Characterisation Note - 1LEL75 CiTipeL Sensor
    application/pdf 188.32 KB
    11/5/2025
    188.32 KB
    Name
    Description
    File Size
    Date
    Size
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    Instructions for Safe Use of the 1 Series LEL Pellistor Range
    application/pdf 96.27 KB
    11/5/2025
    96.27 KB
    Product Characterisation Note - 1series SO2 Sensor
    application/pdf 1.02 MB
    11/5/2025
    1.02 MB
    1-Series Analogue Gas Sensors Brochure
    application/pdf 4.04 MB
    12/16/2025
    4.04 MB
    Product Characterisation Note - 1series H2S Sensor
    application/pdf 1.45 MB
    11/5/2025
    1.45 MB
    Product Characterisation Note - 1series O2 Sensor
    application/pdf 1.18 MB
    11/5/2025
    1.18 MB
    1-Series CO Sensor CAD Model
    application/zip 419.62 KB
    11/5/2025
    419.62 KB
    Product Characterisation Note - 1series CO Sensor
    application/pdf 1.64 MB
    11/5/2025
    1.64 MB
    Product Characterisation Note - 1LEL75 CiTipeL Sensor
    application/pdf 188.32 KB
    11/5/2025
    188.32 KB
    1H2S Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 549.75 KB
    12/16/2025
    549.75 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    1LEL75 Combustible Gas Sensor Data Sheet
    application/pdf 748.96 KB
    12/16/2025
    748.96 KB
    1CO Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 530.24 KB
    12/16/2025
    530.24 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    1LEL75C Combustible Gas Sensor Data Sheet
    application/pdf 749.48 KB
    12/16/2025
    749.48 KB
    1LEL75M Combustible Gas Sensor Data Sheet
    application/pdf 749.4 KB
    12/16/2025
    749.4 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    1SO2 Sulfur Dioxide (SO2) Sensor Data Sheet
    application/pdf 540.85 KB
    12/16/2025
    540.85 KB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    Name
    Description
    File Size
    Date
    Size
    1H2S Hydrogen Sulfide (H2S) Sensor Data Sheet
    549.75 KB
    12/16/2025
    1LEL75 Combustible Gas Sensor Data Sheet
    748.96 KB
    12/16/2025
    1CO Carbon Monoxide (CO) Sensor Data Sheet
    530.24 KB
    12/16/2025
    1LEL75C Combustible Gas Sensor Data Sheet
    749.48 KB
    12/16/2025
    1LEL75M Combustible Gas Sensor Data Sheet
    749.4 KB
    12/16/2025
    1SO2 Sulfur Dioxide (SO2) Sensor Data Sheet
    540.85 KB
    12/16/2025
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    437.41 KB
    12/2/2025
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    351.67 KB
    12/2/2025
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    579.34 KB
    12/2/2025
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    505.03 KB
    12/2/2025
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    383.72 KB
    12/2/2025
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    530.29 KB
    12/2/2025
    OP20 Electrochemical 4 - Electrode Toxic
    429.39 KB
    12/2/2025
    DG03 Electrochemical 3 - Electrode Biased Toxic
    461.38 KB
    12/2/2025
    OP14 mV Output CiTiceLs
    830.87 KB
    12/2/2025
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    418.49 KB
    12/2/2025
    OP19 4OxLL and 5OxLL CiTiceL
    681.4 KB
    12/2/2025
    IRceL NDIR Sensors OP17
    371.34 KB
    12/2/2025
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    497 KB
    12/2/2025
    OP07 Electrochemical 2-Electrode Toxic
    306.27 KB
    12/2/2025
    OP09 Electrochemical 3 - Electrode Biased Toxic
    380.66 KB
    12/2/2025
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    304.94 KB
    12/2/2025
    OP21 Sensoric 4 - 20 mA Transmitter Module
    378.97 KB
    12/2/2025
    4-20 mA and 0.4-2.0 V Transmitters OP18
    853.67 KB
    12/2/2025
    OP15 4 - Electrode Millivolt Output CiTiceLs
    862.89 KB
    12/2/2025
    1-Series CO Sensor CAD Model
    419.62 KB
    11/5/2025
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    357.78 KB
    12/9/2025
    Product Safety Data Sheet 5.1 - Sixth Sense
    360.82 KB
    12/9/2025
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    351.5 KB
    12/9/2025
    Product Safety Data Sheet 5.3 - Sixth Sense
    306.27 KB
    12/9/2025
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    363.09 KB
    12/9/2025
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    353.88 KB
    12/9/2025
    Product Safety Data Sheet 12.1 - Sixth Sense
    70.71 KB
    12/9/2025
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    361.07 KB
    12/9/2025
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    351.1 KB
    12/9/2025
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    363.29 KB
    12/9/2025
    Product Safety Data Sheet 5 - Electrolyte RM121
    85.91 KB
    12/9/2025
    Product Safety Data Sheet 5.2 - Sixth Sense
    364.28 KB
    12/9/2025
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    350.23 KB
    12/9/2025
    Product Safety Data Sheet 22 - Pellistors
    288.3 KB
    12/9/2025
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    356.92 KB
    12/9/2025
    Product Safety Data Sheet 21 - Non-hazardous Products
    341.64 KB
    12/9/2025
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    365.17 KB
    12/9/2025
    Product Safety Data Sheet 20 - Electrolyte 212
    350.81 KB
    12/9/2025
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    353.08 KB
    12/9/2025
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    70.96 KB
    12/9/2025
    Product Safety Data Sheet 3 - Electrolyte 10466
    360.68 KB
    12/9/2025
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    362.28 KB
    12/9/2025
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    362.21 KB
    12/9/2025
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    352.68 KB
    12/9/2025
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    361.39 KB
    12/9/2025
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    356.11 KB
    12/9/2025
    Product Safety Data Sheet 1 - Electrolyte 709
    358.02 KB
    12/9/2025
    Product Safety Data Sheet 4 - Electrolyte Part 13
    361.31 KB
    12/9/2025
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    354.83 KB
    12/9/2025
    1-Series Analogue Gas Sensors Brochure
    4.04 MB
    12/16/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    905.17 KB
    8/28/2025
    Customization of B030 mV PCBs - Tech Note
    311.02 KB
    12/2/2025
    Sensor Connections - Tech Note
    226.09 KB
    12/2/2025
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    331.86 KB
    12/2/2025
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    204.85 KB
    12/2/2025
    Sensor Identification - Tech Note
    537.51 KB
    12/2/2025
    Health and Safety Guidelines - Tech Note
    257.52 KB
    12/2/2025
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    230.58 KB
    12/2/2025
    Instructions for Safe Use of the 1 Series LEL Pellistor Range
    96.27 KB
    11/5/2025
    Product Characterisation Note - 1series SO2 Sensor
    1.02 MB
    11/5/2025
    Product Characterisation Note - 1series H2S Sensor
    1.45 MB
    11/5/2025
    Product Characterisation Note - 1series O2 Sensor
    1.18 MB
    11/5/2025
    Product Characterisation Note - 1series CO Sensor
    1.64 MB
    11/5/2025
    Product Characterisation Note - 1LEL75 CiTipeL Sensor
    188.32 KB
    11/5/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AAW85-07WA-CIT
    0 SERIES ANALOGUE OXYGEN CITY LABEL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series
    AAW85-07WA-CIT
    0 SERIES ANALOGUE OXYGEN CITY LABEL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-7-series
    AB010-R01A-CIT
    0 SERIES CARBON MONOXIDE CITY LABEL
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AB010-R01A-CIT
    0 SERIES CARBON MONOXIDE CITY LABEL
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AC400-R00A-CIT
    0 SERIES H2S CITY LABEL
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AC400-R00A-CIT
    0 SERIES H2S CITY LABEL
    https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-hss-3-series-citicel-3f-d-carbon-monoxide-gas-sensor
    AD300-R04A-CIT
    0 SERIES ANALOGUE SO2 CITY LABEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-1-series-primary
    AD300-R04A-CIT
    0 SERIES ANALOGUE SO2 CITY LABEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-1-series-primary
    PM979-600A-CIT
    1series LEL75-City logo
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-microcel
    PM979-600A-CIT
    1series LEL75-City logo
    https://honeywell.scene7.com/is/image/Honeywell65/sps-siot-citytech-microcel
    PM989-600A-CIT
    1series LEL75C-City logo
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-1-series-primary
    PM989-600A-CIT
    1series LEL75C-City logo
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-1-series-primary
    PM999-600A-CIT
    1series LEL75M-City logo
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-1-series-primary
    PM999-600A-CIT
    1series LEL75M-City logo
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-1-series-primary