/content/sps/ca/en/search-results.html

    force sensors

    1865 Series Force Sensor

    Liquid media psi pressure ranges. Unamplified, compensated. Current excitation mA or voltage excitation mV outputs.

    Overview

    The 1865 Series is a high-performance transducer specifically designed to address the needs of medical and specialized OEM applications. Offering laser-trimmed compensation, these products may be specified to operate with either a constant current or voltage supply.

    These products employ a solid state piezoresistive pressure transducer mounted in a plastic package. For applications where force is applied by a flexible membrane to the sensor, such as found in infusion pumps, the precision height silicon diaphragm provides long life and is a reliable replacement for older force or load cell transducers. Using a silicon rubber diaphragm, this product is compatible with some liquid media applications.

    The 1865 Series provides access to important safety features in critical care medical instrumentation, such as occulsion pressure or infiltration detection. The pressure data can provide medical personnel with useful diagnostic information regarding the condition of a patient's circulatory system. These force/pressure transducers can also be used with other medical dispensing devices, such as syringe pumps, to improve safety and accuracy.

    Specifications

    Others

    • Industry
      • Healthcare
    • Output
      • 100 mV

    Others

    • Industry
      • Healthcare
    • Output
      • 100 mV
    • Industry : Healthcare
    • Output : 100 mV
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    1865 Series Force Sensors
    application/pdf 289.47 KB
    8/13/2025
    289.47 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Sensor Evaluation Board (SEB) User Instructions
    application/pdf 1.53 MB
    8/13/2025
    1.53 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    1865 Series highres photo
    image/jpeg 88.48 KB
    7/15/2021
    88.48 KB
    1865 Series lowres photo
    image/jpeg 17.14 KB
    7/15/2021
    17.14 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Sensor Evaluation Board (SEB) User Instructions
    application/pdf 1.53 MB
    8/13/2025
    1.53 MB
    1865 Series highres photo
    image/jpeg 88.48 KB
    7/15/2021
    88.48 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches - Solutions for Medical Applications App Note
    application/pdf 6.45 MB
    8/12/2026
    6.45 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    1865 Series Force Sensors
    application/pdf 289.47 KB
    8/13/2025
    289.47 KB
    1865 Series lowres photo
    image/jpeg 17.14 KB
    7/15/2021
    17.14 KB
    Name
    Description
    File Size
    Date
    Size
    1865 Series Force Sensors
    289.47 KB
    8/13/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    Sensor Evaluation Board (SEB) User Instructions
    1.53 MB
    8/13/2025
    Sensors and Switches for Medical Applications Brochure
    10.1 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensors and Switches - Solutions for Medical Applications App Note
    6.45 MB
    8/12/2026
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Solutions for Infusion Pumps
    2.35 MB
    8/14/2025
    1865 Series highres photo
    88.48 KB
    7/15/2021
    1865 Series lowres photo
    17.14 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-9994-07-01
    AP192BJ,6X MODEL GW-420, 15 PSIG, 25
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    060-9994-07-01
    AP192BJ,6X MODEL GW-420, 15 PSIG, 25
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    060-9994-07-05
    AP192BJ,6X MODEL GW-420, 15 PSIG 50 FT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    060-9994-07-05
    AP192BJ,6X MODEL GW-420, 15 PSIG 50 FT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1800-03G-L0L-B
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1800-03G-L0L-B
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1800-07G-K1L-B
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1800-07G-K1L-B
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1800-08G-L0N-B
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1800-08G-L0N-B
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1805-01G-L2L
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1805-01G-L2L
    PRESSURE-JZ SILICON PRESSURE PRODUCTS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-11G-KDN
    1864 FORCE SENSOR 5 PSIG VOLTAGE EXCIT.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-11G-KDN
    1864 FORCE SENSOR 5 PSIG VOLTAGE EXCIT.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-12G-LDN
    1865 Series force sensor, compensatedunamplified, gage, analog output, 0 psi to 10 psi pressure range, 1.5 mA typ. supply
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-12G-LDN
    1865 Series force sensor, compensatedunamplified, gage, analog output, 0 psi to 10 psi pressure range, 1.5 mA typ. supply
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-13G-KDN
    1865 Series force sensor, compensatedunamplified, gage, analog output, 0 psi to 15 psi pressure range, 10.0 Vdc typ. supply
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-13G-KDN
    1865 Series force sensor, compensatedunamplified, gage, analog output, 0 psi to 15 psi pressure range, 10.0 Vdc typ. supply
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-13G-LDN
    1865 Series force sensor, compensatedunamplified, gage, analog output, 0 psi to 15 psi pressure range, 1.5 mA typ. supply
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064
    1865-13G-LDN
    1865 Series force sensor, compensatedunamplified, gage, analog output, 0 psi to 15 psi pressure range, 1.5 mA typ. supply
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-1865-series-1555-ciid-161064